HDC1000
Low Power, 3% Accuracy Digital Humidity Sensor with Integrated Temperature Sensor
Data sheet
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
HDC1000
- Relative Humidity (RH) Operating Range 0% to
100% - 14 Bit Measurement Resolution
- Relative Humidity Accuracy ±3%
- Temperature Accuracy ±0.2°C
- 200 nA Sleep Mode Current
- Average Supply Current:
- 820 nA @ 1sps, 11 bit RH Measurement
- 1.2 µA @ 1sps, 11 bit RH and Temperature
Measurement
- Supply Voltage 3 V to 5 V
- Tiny 2 mm × 1.6 mm Device Footprint
- I2C Interface
The HDC1000 is a digital humidity sensor with integrated temperature sensor that provides excellent measurement accuracy at very low power. The device measures humidity based on a novel capacitive sensor. The humidity and temperature sensors are factory calibrated. The innovative WLCSP (Wafer Level Chip Scale Package) simplifies board design with the use of an ultra-compact package. The sensing element of the HDC1000 is placed on the bottom part of the device, which makes the HDC1000 more robust against dirt, dust, and other environmental contaminants. The HDC1000 is functional within the full –40°C to +125°C temperature range.
Technical documentation
No results found. Please clear your search and try again.
View all 1 Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location