A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
HDC2080 ACTIVE 2% RH ultra-low-power digital relative humidity sensor, interrupt/DRDY Better accuracy (±2 %RH) and similar package pinout
HDC3020 ACTIVE 0.5% RH digital humidity sensor, 0.19% long-term drift, 400 nA, 4-sec response time, NIST traceable Higher accuracy (±0.5 %RH) in smaller QFN package (2.5 mm × 2.5 mm)
HDC3021 ACTIVE 0.5% RH digital humidity sensor with removable tape cover Higher accuracy (±0.5 %RH) in smaller QFN with removable tape for conformal coating
HDC3022 ACTIVE 0.5% RH digital humidity sensor with permanent IP67 filter Higher accuracy (±0.5 %RH) in smaller QFN package with permanent IP67 filter

Product details

Relative humidity accuracy (typ) (%RH) 2 Temperature accuracy (typ) (°C) 0.2 Relative humidity operating range (typ) (%RH) 0 to 100 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5.5 Average supply current (typ) (A) 1.2 at 1 sample/sec Operating temperature range (°C) -40 to 125 Interface type I2C Rating Catalog
Relative humidity accuracy (typ) (%RH) 2 Temperature accuracy (typ) (°C) 0.2 Relative humidity operating range (typ) (%RH) 0 to 100 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5.5 Average supply current (typ) (A) 1.2 at 1 sample/sec Operating temperature range (°C) -40 to 125 Interface type I2C Rating Catalog
WSON (DMB) 6 9 mm² 3 x 3
  • Relative Humidity Accuracy ±2% (typical)
  • Temperature Accuracy ±0.2°C (typical)
  • Excellent Stability at High Humidity
  • 14 Bit Measurement Resolution
  • 100 nA Sleep Mode Current
  • Average Supply Current:
    • 710 nA @ 1sps, 11 bit RH Measurement
    • 1.3 µA @ 1sps, 11 bit RH and Temperature
      Measurement
  • Supply Voltage 2.7 V to 5.5 V
  • Small 3 mm × 3 mm Device Footprint
  • I2C Interface
  • Relative Humidity Accuracy ±2% (typical)
  • Temperature Accuracy ±0.2°C (typical)
  • Excellent Stability at High Humidity
  • 14 Bit Measurement Resolution
  • 100 nA Sleep Mode Current
  • Average Supply Current:
    • 710 nA @ 1sps, 11 bit RH Measurement
    • 1.3 µA @ 1sps, 11 bit RH and Temperature
      Measurement
  • Supply Voltage 2.7 V to 5.5 V
  • Small 3 mm × 3 mm Device Footprint
  • I2C Interface

The HDC1080 is a digital humidity sensor with integrated temperature sensor that provides excellent measurement accuracy at very low power. The HDC1080 operates over a wide supply range, and is a low cost, low power alternative to competitive solutions in a wide range of common applications. The humidity and temperature sensors are factory calibrated.

The HDC1080 is a digital humidity sensor with integrated temperature sensor that provides excellent measurement accuracy at very low power. The HDC1080 operates over a wide supply range, and is a low cost, low power alternative to competitive solutions in a wide range of common applications. The humidity and temperature sensors are factory calibrated.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
HDC2010 ACTIVE 2% RH ultra-small, low-power digital relative humidity sensor Higher accuracy, smaller footprint, and lower cost

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet HDC1080 Low Power, High Accuracy Digital Humidity Sensor with Temperature Sensor datasheet (Rev. A) PDF | HTML 14 Jan 2016
Application note Is a Protective Cover Needed for Humidity Sensors? PDF | HTML 21 Apr 2021
Application note Humidity Sensor: Storage and Handling Guidelines 28 Aug 2017
Application note Optimizing Placement and Routing for Humidity Sensors (Rev. A) 06 Mar 2017
Technical article Industrial stack lights get smarter with LEDs PDF | HTML 09 Aug 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HDC1080EVM — HDC1080 low-power humidity and temperature sensor evaluation module

The HDC1080EVM evaluation kit is a plug and play system to test and evaluate the HDC1080 humidity and temperature sensor. The EVM utilizes a USB interface for control and data streaming, and can be to plugged into a PC USB port. With the simple GUI, humidity and temperature measurements can be (...)

User guide: PDF
Not available on TI.com
Code example or demo

SNAC076 HDC1080 Arduino Example Code v1.0

Supported products & hardware

Supported products & hardware

Products
Humidity sensors
HDC1080 2% RH low-power digital relative humidity sensor
Simulation model

HDC1080 IBIS Model

SNAM192.ZIP (25 KB) - IBIS Model
Reference designs

TIDA-00420 — ADC-based, digitally-isolated, wide-input, 16-channel, AC/DC binary input reference design

This reference design showcases a cost-optimized and scalable ADC-based AC/DC binary input module (BIM) architecture with reinforced isolation. The 16 channels of a 10- or 12-bit SAR ADC are used for sensing multiple binary inputs. The op amps, in addition to keeping the cost per-channel low, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00979 — RGB LED Signal Tower for Industrial Automation Reference Design

This reference design is a multi-segment RGB signal tower for industrial process automation. The reference design enables fully flexible control of color and brightness and allows easy modification of the amount of segments. With this smart process condition and safety indicator, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00666 — Field Transmitter with BLE Connectivity Powered from 4 to 20-mA Current Loop Reference Design

TIDA-00666 enables Bluetooth Low Energy communication powered from a 2-wire 4- to 20-mA loop. For industrial process control instruments, analog 4- to 20-mA current loops are commonly used for analog signaling, with 4 mA representing the lowest end of the range and 20 mA the highest. This (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00854 — Micropower Electrochemical Gas Sensor Amplifier Reference Design

This reference design consists of a micropower “Potentistat” type electrochemical sensor circuit for battery operated portable or long-life portable or fixed remote location devices. Using a nanopower amplifier and reference circuit allows the circuit to function continuously and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01437 — RGB Signal Light With IO-Link Interface Reference Design

This reference design implements a five-segment LED smart stack light with 20 LEDs used in factory floor and industrial process automation of greater complexity. An IO-Link interface is implemented for controlling the stack light and reading back status information. The design features low power (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00980 — RGB LED Signal Tower With IO-Link Interface Reference Design

The objective of the TIDA-00980 reference design is to develop an embedded firmware to interface and control the functions of a multi-segment RGB signal tower used in factory floor and industrial process automation of greater complexity. This design helps to give more flexible usage along (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00972 — ±2% Accurate Humidity Sensing Reference Design Supporting Robust 2m Wire Communication

The TIDA-00972 reference design provides a sensor module level solution for +/- 2% of accuracy and reliable Relative Humidity (RH) and +/- 0.2 °C accuracy temperature sensing. The sensor module utilizes TI’s digital humidity and temperature sensor HDC1080 together with integrated (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00994 — RGB LED Signal Tower With Wi-Fi® Interface Reference Design

The objective of the TIDA-00994 reference design is to develop an embedded firmware of a multi-segment RGB signal tower used in factory floor and industrial process automation of greater complexity. A Wi-Fi ® interface is implemented to control the stack light and read back status information. (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DMB) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos