A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
ISO7740 ACTIVE Robust EMC, quad-channel, 4/0, reinforced digital isolator Pin-to-pin upgrade with higher isolation, stronger CMTI, wider supply range and better immunity

Product details

Rating Catalog Integrated isolated power No Isolation rating Basic Number of channels 4 Forward/reverse channels 4 forward / 0 reverse Default output High Data rate (max) (Mbps) 50 Surge isolation voltage (VIOSM) (VPK) 4000 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 2.7 Propagation delay time (typ) (µs) 0.023 Current consumption per channel (DC) (typ) (mA) 1.025 Current consumption per channel (1 Mbps) (typ) (mA) 1.025 Creepage (min) (mm) 3.7 Clearance (min) (mm) 3.7
Rating Catalog Integrated isolated power No Isolation rating Basic Number of channels 4 Forward/reverse channels 4 forward / 0 reverse Default output High Data rate (max) (Mbps) 50 Surge isolation voltage (VIOSM) (VPK) 4000 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (V/µs) 25000 Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5 Supply voltage (min) (V) 2.7 Propagation delay time (typ) (µs) 0.023 Current consumption per channel (DC) (typ) (mA) 1.025 Current consumption per channel (1 Mbps) (typ) (mA) 1.025 Creepage (min) (mm) 3.7 Clearance (min) (mm) 3.7
SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • Maximum Signaling Rate: 50 Mbps (With 5-V Supplies)
  • Robust Design With Integrated Noise Filter
  • Default Output Low Option (Suffix F)
  • Low Power Consumption, Typical ICC per Channel
    (With 3.3-V Supplies):
    • ISO7131: 1.5 mA at 1 Mbps,
      2.6 mA at 25 Mbps
    • ISO7140: 1 mA at 1 Mbps,
      2.3 mA at 25 Mbps
    • ISO7141: 1.3 mA at 1 Mbps,
      2.6 mA at 25 Mbps
  • Low Propagation Delay: 23-ns Typical
    (3.3-V Supplies)
  • Wide Temperature Range: –40°C to 125°C
  • 50-kV/µs Transient Immunity, Typical
  • Long Life With SiO2 Isolation Barrier
  • Operates from 2.7-V, 3.3-V, and 5-V Supply and Logic Levels
  • Small QSOP-16 Package
  • Safety and Regulatory Approvals
    • 2500-VRMS Isolation for 1 minute per UL 1577
    • 4242-VPK Isolation per DIN V VDE V 0884-10 (VDE V
      0884-10):2006-12, 566 VPK Working Voltage
    • CSA Component Acceptance Notice 5A, IEC 60950-1
      and IEC 61010-1 End Equipment Standards
    • CQC Certification per GB 4943.1-2011
  • Maximum Signaling Rate: 50 Mbps (With 5-V Supplies)
  • Robust Design With Integrated Noise Filter
  • Default Output Low Option (Suffix F)
  • Low Power Consumption, Typical ICC per Channel
    (With 3.3-V Supplies):
    • ISO7131: 1.5 mA at 1 Mbps,
      2.6 mA at 25 Mbps
    • ISO7140: 1 mA at 1 Mbps,
      2.3 mA at 25 Mbps
    • ISO7141: 1.3 mA at 1 Mbps,
      2.6 mA at 25 Mbps
  • Low Propagation Delay: 23-ns Typical
    (3.3-V Supplies)
  • Wide Temperature Range: –40°C to 125°C
  • 50-kV/µs Transient Immunity, Typical
  • Long Life With SiO2 Isolation Barrier
  • Operates from 2.7-V, 3.3-V, and 5-V Supply and Logic Levels
  • Small QSOP-16 Package
  • Safety and Regulatory Approvals
    • 2500-VRMS Isolation for 1 minute per UL 1577
    • 4242-VPK Isolation per DIN V VDE V 0884-10 (VDE V
      0884-10):2006-12, 566 VPK Working Voltage
    • CSA Component Acceptance Notice 5A, IEC 60950-1
      and IEC 61010-1 End Equipment Standards
    • CQC Certification per GB 4943.1-2011

ISO7131, ISO7140, and ISO7141 devices provide galvanic isolation up to 2500 VRMS for 1 minute per UL and 4242 VPK per VDE. ISO7131 has three channels with two forward and one reverse-direction channels. ISO7140 and ISO7141 are quad-channel isolators; ISO7140 has four forward channels, ISO7141 has three forward and one reverse-direction channels. These devices are capable of 50-Mbps maximum data rate with 5-V supplies and 40-Mbps maximum data rate with 3.3-V or 2.7-V supplies, with integrated filters on the inputs for noise-prone applications. The suffix F indicates that default output state is low; otherwise, the default output state is high.

Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The devices have TTL input thresholds and can operate from 2.7-V, 3.3-V, and 5-V supplies. All inputs are 5-V tolerant when supplied from a 2.7-V or 3.3-V supply.

ISO7131, ISO7140, and ISO7141 devices provide galvanic isolation up to 2500 VRMS for 1 minute per UL and 4242 VPK per VDE. ISO7131 has three channels with two forward and one reverse-direction channels. ISO7140 and ISO7141 are quad-channel isolators; ISO7140 has four forward channels, ISO7141 has three forward and one reverse-direction channels. These devices are capable of 50-Mbps maximum data rate with 5-V supplies and 40-Mbps maximum data rate with 3.3-V or 2.7-V supplies, with integrated filters on the inputs for noise-prone applications. The suffix F indicates that default output state is low; otherwise, the default output state is high.

Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The devices have TTL input thresholds and can operate from 2.7-V, 3.3-V, and 5-V supplies. All inputs are 5-V tolerant when supplied from a 2.7-V or 3.3-V supply.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ISO71XXDBQ-EVM — Evaluation module for ISO71xx 4242-VPK small-footprint & low-power digital isolators in DBQ package

The ISO71XXDBQ-EVM evaluation module (EVM) comes with the ISO7131CCDBQ device soldered down. You can remove this device and solder down any of the 4-channel ISO714xCCDBQ devices. This EVM lets you evaluate the isolator performance and parameters. For safety reasons, the EVM is not (...)
User guide: PDF
Not available on TI.com
Simulation model

ISO71XX IBIS Model

SLLM215.ZIP (27 KB) - IBIS Model
Reference designs

TIDA-00766 — Differential Pulse Train Output (PTO) Programmable Logic Controller (PLC) Module Reference Design

The differential pulse-train output (PTO) reference design illustrates the design of a differential high-speed digital output module using a RS-485 driver powered from the PLC backplane using isolated fly-buck power converter. The reference design is mainly used in positioning and motion control (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01333 — 8-ch Isolated High Voltage Analog Input Module with ISOW7841 Reference Design

The TIDA-01333 isolated high voltage analog input module reference design has eight channels supporting both, voltage and current measurement. In addition, 4 channels support common-mode voltages up to ±160V. Isolation of +5V line and the Serial Peripheral Interface  (SPI) (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00319 — High Speed Digital Output PLC Module Reference Design

This high-speed digital output reference design for programmable logic controllers (PLCs) illustrates low-cost, simple high-speed single-ended digital output module using standard low-side driver and backplane powered using isolated power stage. High-speed digital output modules are required for (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00764 — 8-ch Isolated High Voltage Analog Input Module Reference Design

This reference design is a high-voltage analog input module with eight channels. Each channel can be used for both voltage and current measurement. The design uses 16-bit analog-to-digital converter (ADC) ADS8681 that can handle input voltage of up to ±12.288 V. This make any (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00320 — 8-ch Parallel 0.5A Low Side Digital Output Module for PLC Reference Design

Digital Output Modules are a standard component in a PLC/PAC or DCS to control actuators, motors and other resistive, capacitive or inductive loads. Customers will benefit from this integrated protected low side driver with parallel interface as it makes the MCU interface easy to test together with (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos