ISOW7841A-Q1

ACTIVE

Product details

Rating Automotive Isolation rating Basic Number of channels 4 Forward/reverse channels 3 forward / 1 reverse Data rate (max) (Mbps) 100 Working isolation voltage (VIOWM) (Vrms) 1000 Surge isolation voltage (VIOSM) (VPK) 10000 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Type Digital isolator
Rating Automotive Isolation rating Basic Number of channels 4 Forward/reverse channels 3 forward / 1 reverse Data rate (max) (Mbps) 100 Working isolation voltage (VIOWM) (Vrms) 1000 Surge isolation voltage (VIOSM) (VPK) 10000 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Type Digital isolator
SO-MOD (DWE) 16 106.09 mm² 10.3 x 10.3
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
  • 100 Mbps data rate
  • Functional Safety-Capable
  • Robust isolation barrier:
    • >100-Year projected lifetime at 1 kVRMS working voltage
    • Up to 5000 VRMS isolation rating
    • Up to 10 kVPK surge capability
    • ±100 kV/µs minimum CMTI
  • Integrated high-efficiency DC-DC converter with on-chip transformer
  • 3-V to 5.5-V Wide input supply range
  • Regulated 5-V or 3.3-V output
  • Up to 0.65-W output power
  • 5 V to 5 V; 5 V to 3.3 V: Available load current ≥ 130 mA
  • 3.3 V to 3.3 V: Available load current ≥ 75 mA ; 3.3 V to 5 V: Available load current ≥ 40 mA
  • Soft-start to limit inrush current
  • Overload and short-circuit protection
  • Thermal shutdown
  • Default output: High and Low options
  • Low propagation delay: 13 ns Typ (5-V supply)
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low emissions
  • 16-pin wide SOIC package
  • Safety-related certifications:
    • 7071-VPK reinforced isolation per DIN V VDE V 0884-11:2017-01
    • 5000-VRMS isolation for 1 minute per UL 1577
    • CSA Certification per IEC 60950-1, IEC 62368-1 and IEC 60601-1 end equipment standards
    • CQC Approval per GB4943.1-2011
    • TUV Certification according to EN 60950-1 and EN 61010-1
    • All certifications are planned
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
  • 100 Mbps data rate
  • Functional Safety-Capable
  • Robust isolation barrier:
    • >100-Year projected lifetime at 1 kVRMS working voltage
    • Up to 5000 VRMS isolation rating
    • Up to 10 kVPK surge capability
    • ±100 kV/µs minimum CMTI
  • Integrated high-efficiency DC-DC converter with on-chip transformer
  • 3-V to 5.5-V Wide input supply range
  • Regulated 5-V or 3.3-V output
  • Up to 0.65-W output power
  • 5 V to 5 V; 5 V to 3.3 V: Available load current ≥ 130 mA
  • 3.3 V to 3.3 V: Available load current ≥ 75 mA ; 3.3 V to 5 V: Available load current ≥ 40 mA
  • Soft-start to limit inrush current
  • Overload and short-circuit protection
  • Thermal shutdown
  • Default output: High and Low options
  • Low propagation delay: 13 ns Typ (5-V supply)
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low emissions
  • 16-pin wide SOIC package
  • Safety-related certifications:
    • 7071-VPK reinforced isolation per DIN V VDE V 0884-11:2017-01
    • 5000-VRMS isolation for 1 minute per UL 1577
    • CSA Certification per IEC 60950-1, IEC 62368-1 and IEC 60601-1 end equipment standards
    • CQC Approval per GB4943.1-2011
    • TUV Certification according to EN 60950-1 and EN 61010-1
    • All certifications are planned
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ISOW7741-Q1 ACTIVE Automotive, low-emissions, quad-channel 3/1 reinforced digital isolator with integrated power Performance upgrade with lower radiation emission and lower output ripple
ISOW7742-Q1 ACTIVE Automotive, low-emissions, quad-channel 2/2 reinforced digital isolator with integrated power Performance upgrade with lower radiation emission and lower output ripple and different channel direction

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet ISOW7841A-Q1 Automotive High-Performance, 5000-VRMS Reinforced Quad-Channel Digital Isolator With Integrated High-Efficiency, Low-Emissions DC-DC Converter datasheet (Rev. B) PDF | HTML 16 Oct 2020
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. S) 29 Feb 2024
White paper 以可靠且經濟實惠的隔離技術解決高電壓設計挑戰 (Rev. C) PDF | HTML 15 Feb 2024
White paper 신뢰할 수 있는 합리적 가격대의 절연 기술 개발과 관련한 고전압 설계 문제의 해결 (Rev. C) PDF | HTML 15 Feb 2024
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. C) PDF | HTML 26 Sep 2023
White paper Improve Your System Performance by Replacing Optocouplers with Digital Isolators (Rev. C) PDF | HTML 07 Sep 2023
Certificate CQC Certificate for ISOxxDWx (Rev. J) 27 Mar 2023
Certificate CSA Certificate for ISOW78xxDWE 21 Feb 2023
Certificate TUV Certificate for Isolation Devices (Rev. K) 05 Aug 2022
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. P) 05 Aug 2022
White paper Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 16 Nov 2021
White paper Distance Through Insulation: How Digital Isolators Meet Certification Requiremen PDF | HTML 11 Jun 2021
Application brief How to Replace Optocouplers with Digital Isolators in Standard Interface Circuit (Rev. A) PDF | HTML 19 May 2021
EVM User's guide Universal Digital Isolator Evaluation Module PDF | HTML 04 Mar 2021
Functional safety information ISOW7841A-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA 18 Jun 2020
Application brief Solutions to meet the higher automotive isolation creepage & clearance needs 13 Jan 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISOW7841EVM — ISOW7841 quad-channel digital isolator with integrated DC/DC converter evaluation module

The ISOW7841EVM is an evaluation module (EVM) used to evaluate the ISOW7841. The ISOW7841 is a high-performance, reinforced quad-channel digital isolator with integrated DC/DC converter in a wide-body SOIC package (package code, DWE). The EVM features enough test points and jumper (...)

User guide: PDF
Not available on TI.com
Simulation model

ISOW7841 IBIS Model

SLLM338.ZIP (31 KB) - IBIS Model
Package Pins Download
SO-MOD (DWE) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos