Product details

Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 1.3 Vs (max) (V) 36 Vs (min) (V) 2 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 0.2 Input bias current (±) (max) (nA) 25 Rail-to-rail In to V- Rating Space Operating temperature range (°C) -55 to 125 VICR (max) (V) 34.5 VICR (min) (V) 0
Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 1.3 Vs (max) (V) 36 Vs (min) (V) 2 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 0.2 Input bias current (±) (max) (nA) 25 Rail-to-rail In to V- Rating Space Operating temperature range (°C) -55 to 125 VICR (max) (V) 34.5 VICR (min) (V) 0
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 DIESALE (KGD) See data sheet
  • QML-V Qualified, SMD 5962-7700801VCA, 5962-9673802VCA
    and 5962-9673802V9B
  • Rad-Tolerant: 40 kRad/sec (Si) TID
    (5962-9673802VCA and 5962-9673802V9B)(1)
    • TID Dose Rate = 0.01 rad/sec (Si)
  • Wide Supply Ranges
    • Single Supply: 2 V to 36 V
      (Tested to 30 V)
    • Dual Supplies: ±1 V to ±18 V
      (Tested to ±15 V)
  • Low Supply-Current Drain Independent of Supply Voltage:
    0.8 mA (Typ)
  • Low Input Bias Current: 25 nA (Typ)
  • Low Input Offset Current: 3 nA (Typ) (LM139)
  • Low Input Offset Voltage: 2 mV (Typ)
  • Common-Mode Input Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to Maximum-Rated
    Supply Voltage: ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS

(1) Radiation tolerance is a typical value based upon initial device qualification with dose rate = 0.01 rad/sec. Radiation lot acceptance testing is available - contact factory for details.

  • QML-V Qualified, SMD 5962-7700801VCA, 5962-9673802VCA
    and 5962-9673802V9B
  • Rad-Tolerant: 40 kRad/sec (Si) TID
    (5962-9673802VCA and 5962-9673802V9B)(1)
    • TID Dose Rate = 0.01 rad/sec (Si)
  • Wide Supply Ranges
    • Single Supply: 2 V to 36 V
      (Tested to 30 V)
    • Dual Supplies: ±1 V to ±18 V
      (Tested to ±15 V)
  • Low Supply-Current Drain Independent of Supply Voltage:
    0.8 mA (Typ)
  • Low Input Bias Current: 25 nA (Typ)
  • Low Input Offset Current: 3 nA (Typ) (LM139)
  • Low Input Offset Voltage: 2 mV (Typ)
  • Common-Mode Input Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to Maximum-Rated
    Supply Voltage: ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS

(1) Radiation tolerance is a typical value based upon initial device qualification with dose rate = 0.01 rad/sec. Radiation lot acceptance testing is available - contact factory for details.

These devices consist of four independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible, as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM139 and LM139A are characterized for operation over the full military temperature range of –55°C to 125°C.

These devices consist of four independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible, as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM139 and LM139A are characterized for operation over the full military temperature range of –55°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet Quad Differential Comparator. datasheet (Rev. C) 02 Mar 2011
* SMD LM139-SP SMD 5962-77008 08 Jul 2016
* Radiation & reliability report LM139-SP ELDRS Report 31 Mar 2015
Application brief DLA Approved Optimizations for QML Products (Rev. A) PDF | HTML 05 Jun 2024
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application brief Analog Front-End Design With Texas Instruments’ Tooling Landscape PDF | HTML 07 Mar 2022
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM139 PSpice Model

SLCJ002.ZIP (0 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (J) 14 Ultra Librarian
DIESALE (KGD)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos