Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.7 Vs (max) (V) 36 Vs (min) (V) 2 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.2 Input bias current (±) (max) (nA) 100 Rail-to-rail In to V- Rating Military Operating temperature range (°C) -55 to 125 VICR (max) (V) 34.5 VICR (min) (V) 0
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.7 Vs (max) (V) 36 Vs (min) (V) 2 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.2 Input bias current (±) (max) (nA) 100 Rail-to-rail In to V- Rating Military Operating temperature range (°C) -55 to 125 VICR (max) (V) 34.5 VICR (min) (V) 0
TO-CAN (LMC) 8 80.2816 mm² 8.96 x 8.96
  • Wide Supply
    • Voltage Range: 2.0 V to 36 V
    • Single or Dual Supplies: ±1.0 V to ±18 V
  • Very Low Supply Current Drain (0.4 mA) — Independent of Supply Voltage
  • Low Input Biasing Current: 25 nA
  • Low Input Offset Current: ±5 nA
  • Maximum Offset voltage: ±3 mV
  • Input Common-Mode Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to the Power Supply Voltage
  • Low Output Saturation Voltage: 250 mV at 4 mA
  • Output Voltage Compatible with TTL, DTL, ECL, MOS and CMOS logic systems
  • Available in the 8-Bump (12 mil) DSBGA Package
  • See AN-1112 (SNVA009) for DSBGA Considerations
  • Advantages
    • High Precision Comparators
    • Reduced VOS Drift Over Temperature
    • Eliminates Need for Dual Supplies
    • Allows Sensing Near Ground
    • Compatible with All Forms of Logic
    • Power Drain Suitable for Battery Operation
  • Wide Supply
    • Voltage Range: 2.0 V to 36 V
    • Single or Dual Supplies: ±1.0 V to ±18 V
  • Very Low Supply Current Drain (0.4 mA) — Independent of Supply Voltage
  • Low Input Biasing Current: 25 nA
  • Low Input Offset Current: ±5 nA
  • Maximum Offset voltage: ±3 mV
  • Input Common-Mode Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to the Power Supply Voltage
  • Low Output Saturation Voltage: 250 mV at 4 mA
  • Output Voltage Compatible with TTL, DTL, ECL, MOS and CMOS logic systems
  • Available in the 8-Bump (12 mil) DSBGA Package
  • See AN-1112 (SNVA009) for DSBGA Considerations
  • Advantages
    • High Precision Comparators
    • Reduced VOS Drift Over Temperature
    • Eliminates Need for Dual Supplies
    • Allows Sensing Near Ground
    • Compatible with All Forms of Logic
    • Power Drain Suitable for Battery Operation

The LM193-N series consists of two independent precision voltage comparators with an offset voltage specification as low as 2.0 mV max for two comparators which were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground, even though operated from a single power supply voltage.

Application areas include limit comparators, simple analog to digital converters; pulse, squarewave and time delay generators; wide range VCO; MOS clock timers; multivibrators and high voltage digital logic gates. The LM193-N series was designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, the LM19-N series will directly interface with MOS logic where their low power drain is a distinct advantage over standard comparators.

The LM393 and LM2903 parts are available in TI’s innovative thin DSBGA package with 8 (12 mil) large bumps.

The LM193-N series consists of two independent precision voltage comparators with an offset voltage specification as low as 2.0 mV max for two comparators which were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground, even though operated from a single power supply voltage.

Application areas include limit comparators, simple analog to digital converters; pulse, squarewave and time delay generators; wide range VCO; MOS clock timers; multivibrators and high voltage digital logic gates. The LM193-N series was designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, the LM19-N series will directly interface with MOS logic where their low power drain is a distinct advantage over standard comparators.

The LM393 and LM2903 parts are available in TI’s innovative thin DSBGA package with 8 (12 mil) large bumps.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LMx93-N, LM2903-N Low-Power, Low-Offset Voltage, Dual Comparators datasheet (Rev. G) PDF | HTML 22 Oct 2018
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
More literature Die D/S LM193 MDE Low Power Low Offset Voltage Dual Comparators 19 Sep 2012
More literature Die D/S LM193 MDR Low Power Low Offset Voltage Dual Comparators 19 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TO-CAN (LMC) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos