LM2842

ACTIVE

SIMPLE SWITCHER® 4.5V to 42V, 0.6A Step-Down DC/DC Switching Regulator in Thin SOT-23

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMR54406 ACTIVE SIMPLE SWITCHER® power converter with 4-V to 36-V input, 0.6-A, synchronous buck and 80-µA IQ Smaller footprint, lower quiescent current, FPWM and PFM options.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.6 Vin (min) (V) 4.5 Vin (max) (V) 42 Switching frequency (min) (kHz) 950 Switching frequency (max) (kHz) 1500 Features Enable, Over Current Protection Control mode current mode Vout (min) (V) 0.765 Vout (max) (V) 34 Iq (typ) (µA) 1300 Duty cycle (max) (%) 94
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.6 Vin (min) (V) 4.5 Vin (max) (V) 42 Switching frequency (min) (kHz) 950 Switching frequency (max) (kHz) 1500 Features Enable, Over Current Protection Control mode current mode Vout (min) (V) 0.765 Vout (max) (V) 34 Iq (typ) (µA) 1300 Duty cycle (max) (%) 94
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Input voltage 4.5 V to 42 V
  • Output current options of 100 mA, 300 mA, and 600 mA
  • Feedback pin voltage of 0.765 V
  • 550-kHz (X) or 1.25-MHz (Y) switching frequency
  • Low shutdown IQ: 16-µA typical
  • Short-circuit protected
  • Internally compensated
  • Soft-start circuitry
  • Small overall solution size (SOT-6L package)
  • Create a custom design using the LM2840 (or LM2841/42) with the WEBENCH® Power Designer
  • Input voltage 4.5 V to 42 V
  • Output current options of 100 mA, 300 mA, and 600 mA
  • Feedback pin voltage of 0.765 V
  • 550-kHz (X) or 1.25-MHz (Y) switching frequency
  • Low shutdown IQ: 16-µA typical
  • Short-circuit protected
  • Internally compensated
  • Soft-start circuitry
  • Small overall solution size (SOT-6L package)
  • Create a custom design using the LM2840 (or LM2841/42) with the WEBENCH® Power Designer

The LM284x SIMPLE SWITCHER™ devices are PWM DC/DC buck (step-down) regulators. With an input range from 4.5 V to 42 V, they are suitable for a wide range of applications, such as power conditioning from unregulated sources. They feature a low RDSON (0.9‑Ω typical) internal switch for maximum efficiency (85% typical). Operating frequency is fixed at 550 kHz (X option) and 1.25 MHz (Y option), allowing the use of small external components while still being able to have low output voltage ripple. Soft start can be implemented using the shutdown (SHDN) pin with an external RC circuit allowing the user to tailor the soft-start time to a specific application.

The LM2840 is optimized for up to 100 mA, the LM2841 for up to 300 mA, and the LM2842 for up to 600‑mA load currents. They all have a 0.765-V nominal feedback voltage.

Additional features include: thermal shutdown, VIN undervoltage lockout, and gate-drive undervoltage lockout. The LM284x are available in a low-profile SOT-6L package.

The LM284x SIMPLE SWITCHER™ devices are PWM DC/DC buck (step-down) regulators. With an input range from 4.5 V to 42 V, they are suitable for a wide range of applications, such as power conditioning from unregulated sources. They feature a low RDSON (0.9‑Ω typical) internal switch for maximum efficiency (85% typical). Operating frequency is fixed at 550 kHz (X option) and 1.25 MHz (Y option), allowing the use of small external components while still being able to have low output voltage ripple. Soft start can be implemented using the shutdown (SHDN) pin with an external RC circuit allowing the user to tailor the soft-start time to a specific application.

The LM2840 is optimized for up to 100 mA, the LM2841 for up to 300 mA, and the LM2842 for up to 600‑mA load currents. They all have a 0.765-V nominal feedback voltage.

Additional features include: thermal shutdown, VIN undervoltage lockout, and gate-drive undervoltage lockout. The LM284x are available in a low-profile SOT-6L package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS560430 ACTIVE SIMPLE SWITCHER® 36-V, 600-mA Buck Regulator With High-Efficiency Sleep Mode Next-generation 36-V, 600-mA buck regulator with high-efficiency sleep mode.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 20
Type Title Date
* Data sheet LM284x SIMPLE SWITCHER® 4.5-V to 42-V Input, 0.1-, 0.3-, or 0.6-A Output Step-Down DC/DC Regulator in Thin SOT datasheet (Rev. K) PDF | HTML 09 Apr 2019
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Technical article Quantifying the value of wide VIN PDF | HTML 15 Jun 2016
Technical article DC/DC converter datasheets – System losses demystified PDF | HTML 25 Apr 2016
Technical article DC/DC converter datasheets – System efficiency demystified PDF | HTML 18 Apr 2016
Application note Low EMI Layout Made SIMPLE With LM43600/1/2/3 and LM46000/1/2 (Rev. A) 12 Sep 2014
EVM User's guide AN-1908 LM2842 Evaluation Board (Rev. D) 25 Apr 2013
Application note AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 24 Apr 2013
Application note AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 23 Apr 2013
Application note AN-1197 Selecting Inductors for Buck Converters (Rev. B) 23 Apr 2013
Application note AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 23 Apr 2013
Application note AN-1246 Stresses in Wide Input DC-DC Converters (Rev. C) 23 Apr 2013
Application note AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 23 Apr 2013
Application note AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 23 Apr 2013
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 23 Apr 2013
Application note AN-1982 Small, Wide Input Voltage Range LM2842 Keeps LEDs Cool (Rev. A) 23 Apr 2013
Application note AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 23 Apr 2013
Application note Input and Output Capacitor Selection 19 Sep 2005
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) 03 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM2842XMK-ADJEV — Evaluation Board for the LM2842

The LM2842 evaluation board is designed to provide the design engineer with a fully functional power converter based on the buck topology to evaluate the LM2842 series of buck regulators. The evaluation board comes populated with the LM2842XMK-ADJL but can easily be modified to accommodate any of (...)

User guide: PDF
Not available on TI.com
Simulation model

LM2842X PSpice Average Model

SNVM242.ZIP (52 KB) - PSpice Model
Simulation model

LM2842X PSpice Transient Model

SNVM243.ZIP (172 KB) - PSpice Model
Simulation model

LM2842X Unencrypted PSpice Average Model

SNVM905.ZIP (1 KB) - PSpice Model
Simulation model

LM2842X Unencrypted PSpice Transient Model

SNVM906.ZIP (2 KB) - PSpice Model
Simulation model

LM2842Y PSpice Transient Model

SNVM244.ZIP (192 KB) - PSpice Model
Simulation model

LM2842Y Unencrypted PSpice Average Model

SNVM904.ZIP (1 KB) - PSpice Model
Simulation model

LM2842Y Unencrypted PSpice Transient Model

SNVM907.ZIP (2 KB) - PSpice Model
Reference designs

PMP9311 — Cap-Drop Offline Power Supply for Standard-Compliant Feature-Rich E-Meters Reference Design

The PMP9311 is a low power capacitor-drop type of offline converter that takes a 50Hz AC input of 85V to 230V and puts out a regulated DC 3.3V at up to 85mA. It is used for electronic electricity meters where apparent power consumption is regulated and galvanic isolation is not required. The high (...)
Test report: PDF
Schematic: PDF
Package Pins Download
SOT-23-THN (DDC) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos