LM3407

ACTIVE

350-mA constant, constant current output floating buck switching converter for high power LEDs

alarmNotifications Order now

Product details

Input voltage type DC/DC Topology Buck Vin (min) (V) 4.5 Vin (max) (V) 30 Vout (max) (V) 27 Vout (min) (V) 0.45 Iout (max) (A) 0.35 Iq (typ) (mA) 0.78 Features Adjustable Switch Frequency, Enable/Shutdown, Integrated Switch, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Buck Vin (min) (V) 4.5 Vin (max) (V) 30 Vout (max) (V) 27 Vout (min) (V) 0.45 Iout (max) (A) 0.35 Iq (typ) (mA) 0.78 Features Adjustable Switch Frequency, Enable/Shutdown, Integrated Switch, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method PWM Number of channels 1 Rating Catalog
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Input Operating Range 4.5 V to 30 V
  • Output Voltage Range: 0.1 VIN to 0.9 VIN
  • Accurate Constant Current Output
  • Independent Device Enable (CMOS Compatible) and PWM Dimming Control
  • Converter Switching Frequency Adjustable From 300 kHz to 1 MHz
  • No External Control Loop Compensation Required
  • Supports Ceramic and Low ESR Output Capacitors
  • Input Undervoltage Lockout (UVLO)
  • Thermal Shutdown Protection
  • MSOP-8 PowerPAD Package
  • Input Operating Range 4.5 V to 30 V
  • Output Voltage Range: 0.1 VIN to 0.9 VIN
  • Accurate Constant Current Output
  • Independent Device Enable (CMOS Compatible) and PWM Dimming Control
  • Converter Switching Frequency Adjustable From 300 kHz to 1 MHz
  • No External Control Loop Compensation Required
  • Supports Ceramic and Low ESR Output Capacitors
  • Input Undervoltage Lockout (UVLO)
  • Thermal Shutdown Protection
  • MSOP-8 PowerPAD Package

The LM3407 device is a constant current output floating buck switching converter designed to provide constant current to high-power LEDs. The device is ideal for automotive, industrial, and general lighting applications. The LM3407 has an integrated power N-channel MOSFET that makes the application solution compact and simple to implement. An external 1% thick-film resistor allows the converter output voltage to adjust as needed to deliver constant current within 10% accuracy to a serially connected LED string of varying number and type. Converter switching frequency is adjustable from 300 kHz to 1 MHz. The LM3407 features a dimming input to enable LED brightness control by Pulse Width Modulation (PWM). Additionally, a separate enable pin allows for low-power shutdown. An exposed pad MSOP-8 package provides excellent heat dissipation and thermal performance. Input UVLO and output open-circuit protection ensure a robust LED driver solution.

The LM3407 device is a constant current output floating buck switching converter designed to provide constant current to high-power LEDs. The device is ideal for automotive, industrial, and general lighting applications. The LM3407 has an integrated power N-channel MOSFET that makes the application solution compact and simple to implement. An external 1% thick-film resistor allows the converter output voltage to adjust as needed to deliver constant current within 10% accuracy to a serially connected LED string of varying number and type. Converter switching frequency is adjustable from 300 kHz to 1 MHz. The LM3407 features a dimming input to enable LED brightness control by Pulse Width Modulation (PWM). Additionally, a separate enable pin allows for low-power shutdown. An exposed pad MSOP-8 package provides excellent heat dissipation and thermal performance. Input UVLO and output open-circuit protection ensure a robust LED driver solution.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS92511 ACTIVE 500mA 30W Anode Capable constant current buck LED Dvr This product is a 500-mA integrated NFET buck LED driver with integrated current sense, and the minimum numbers to build a complete LED driver is 5.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM3407 350-mA, Constant Current Output Floating Buck Switching Converter for High-Power LEDs datasheet (Rev. C) PDF | HTML 15 Nov 2016
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note AN-1656 Design Challenges of Switching LED Drivers (Rev. A) 03 May 2013
Application note AN-1982 Small, Wide Input Voltage Range LM2842 Keeps LEDs Cool (Rev. A) 23 Apr 2013
EVM User's guide AN-1763 LM3407 Evaluation Board Reference Design (Rev. A) 21 Jan 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3407EVAL — 350mA, Constant Current Output Floating Buck Switching Regulator Evaluation Board

The LM3407 evaluation board contains a Pulse-Width-Modulation (PWM) floating buck converter with an integrated N-Channel power MOSFET and is designed to provide a constant current output for driving high power LEDs, such as the Lumileds Luxeon® power LEDs and OSRAM Golden DRAGON® LED.

User guide: PDF
Buy from a distributor
Calculation tool

LM3407DESIGN-CALC — LM3407 Component Calculator

Calculation tool

LM3407 Component Calculator (Rev. A)

SNVU074A.ZIP (64 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos