The LM3488 is a versatile low-side N-FET high-performance controller for switching regulators. This device is suitable for use in topologies requiring low-side FET, such as boost, flyback, or SEPIC. Moreover, the LM3488 can be operated at extremely high switching frequency to reduce the overall solution size. The switching frequency of LM3488 can be adjusted to any value from 100 kHz to 1 MHz by using a single external resistor or by synchronizing it to an external clock. Current mode control provides superior bandwidth and transient response, besides cycle-by-cycle current limiting. Output current can be programmed with a single external resistor.
The LM3488 has built-in features such as thermal shutdown, short-circuit protection, and overvoltage protection. Power-saving shutdown mode reduces the total supply current to 5 µA and allows power supply sequencing. Internal soft-start limits the inrush current at start-up.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM3488 | VSSOP (8) | 3.00 mm × 3.00 mm |
LM3488-Q1 |
Changes from N Revision (December 2014) to O Revision
Changes from M Revision (March 2013) to N Revision
Changes from L Revision (March 2013) to M Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ISEN | 1 | I | Current sense input pin. Voltage generated across an external sense resistor is fed into this pin. |
COMP | 2 | A | Compensation pin. A resistor, capacitor combination connected to this pin provides compensation for the control loop. |
FB | 3 | I | Feedback pin. The output voltage should be adjusted using a resistor divider to provide 1.26 V at this pin. |
AGND | 4 | P | Analog ground pin. |
PGND | 5 | P | Power ground pin. |
DR | 6 | O | Drive pin of the IC. The gate of the external MOSFET should be connected to this pin. |
FA/SYNC/SD | 7 | A | Frequency adjust, synchronization, and Shutdown pin. A resistor connected to this pin sets the oscillator frequency. An external clock signal at this pin will synchronize the controller to the frequency of the clock. A high level on this pin for ≥ 30 µs will turn the device off. The device will then draw less than 10µA from the supply. |
VIN | 8 | P | Power supply input pin. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | 45 | V | ||
FB pin voltage | –0.4 < VFB | VFB < 7 | V | |
FA/SYNC/SD pin voltage | –0.4 < VFA/SYNC/SD | VFA/SYNC/SD < 7 | V | |
Peak driver output current (< 10 µs) | 1 | A | ||
Power dissipation | Internally Limited | |||
Junction temperature | 150 | °C | ||
Lead temperature | Vapor Phase (60 s) | 215 | °C | |
Infared (15 s) | 260 | °C | ||
DR pin voltage | −0.4 ≤ VDR | VDR ≤ 8 | V | |
ILIM pin voltage | 600 | mV |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | –2000 | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | –750 | 750 |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | –2000 | 2000 | V | |
Charged device model (CDM), per AEC Q100-011 | Corner pins (1, 4, 5, and 8) | –750 | 750 | |||
Other pins | –750 | 750 |
MIN | MAX | UNIT | |
---|---|---|---|
Supply Voltage | 2.97 ≤ VIN | VIN ≤ 40 | V |
Junction Temperature Range | −40 ≤ TJ | TJ ≤ 125 | °C |
Switching Frequency | 100 ≤ FSW | FSW ≤ 1 | kHz/MHz |
THERMAL METRIC(1) | LM3488, LM3488-Q1 |
UNIT | |
---|---|---|---|
DGK | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 160 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 50 | |
RθJB | Junction-to-board thermal resistance | 77 | |
ψJT | Junction-to-top characterization parameter | 4.7 | |
ψJB | Junction-to-board characterization parameter | 76 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VFB | Feedback Voltage | VCOMP = 1.4 V, 2.97 ≤ VIN ≤ 40 V | 1.2507 | 1.26 | 1.2753 | V |
VCOMP = 1.4 V, 2.97 ≤ VIN ≤ 40 V, −40°C ≤ TJ ≤ 125°C | 1.24 | 1.28 | ||||
ΔVLINE | Feedback Voltage Line Regulation | 2.97 ≤ VIN ≤ 40 V | 0.001 | %/V | ||
ΔVLOAD | Output Voltage Load Regulation | IEAO Source/Sink | ±0.5 | %/V (max) | ||
VUVLO | Input Undervoltage Lock-out | 2.85 | V | |||
−40°C ≤ TJ ≤ 125°C | 2.97 | |||||
VUV(HYS) | Input Undervoltage Lock-out Hysteresis | 170 | mV | |||
−40°C ≤ TJ ≤ 125°C | 130 | 210 | ||||
Fnom | Nominal Switching Frequency | RFA = 40 KΩ | 400 | kHz | ||
RFA = 40 KΩ, −40°C ≤ TJ ≤ 125°C | 360 | 430 | ||||
RDS1 (ON) | Driver Switch On Resistance (top) | IDR = 0.2A, VIN= 5 V | 16 | Ω | ||
RDS2 (ON) | Driver Switch On Resistance (bottom) | IDR = 0.2A | 4.5 | Ω | ||
VDR (max) | Maximum Drive Voltage Swing(3) | VIN < 7.2 V | VIN | V | ||
VIN ≥ 7.2 V | 7.2 | |||||
Dmax | Maximum Duty Cycle(4) | 100% | ||||
Tmin (on) | Minimum On Time | 325 | nsec | |||
−40°C ≤ TJ ≤ 125°C | 230 | 550 | ||||
ISUPPLY | Supply Current (switching) | See (6) | 2.7 | mA | ||
See (6), −40°C ≤ TJ ≤ 125°C | 3.0 | |||||
IQ | Quiescent Current in Shutdown Mode | VFA/SYNC/SD = 5 V(7), VIN = 5 V | 5 | µA | ||
VFA/SYNC/SD = 5 V(7), VIN = 5 V, −40°C ≤ TJ ≤ 125°C | 7 | |||||
VSENSE | Current Sense Threshold Voltage | VIN = 5 V | 135 | 156 | 180 | mV |
VIN = 5 V, −40°C ≤ TJ ≤ 125°C | 125 | 190 | ||||
VSC | Short-Circuit Current Limit Sense Voltage | VIN = 5 V | 343 | mV | ||
VIN = 5 V, −40°C ≤ TJ ≤ 125°C | 250 | 415 | ||||
VSL | Internal Compensation Ramp Voltage | VIN = 5 V | 92 | mV | ||
VIN = 5 V, −40°C ≤ TJ ≤ 125°C | 52 | 132 | ||||
VSL ratio | VSL/VSENSE | 0.30 | 0.49 | 0.70 | ||
VOVP | Output Overvoltage Protection (with respect to feedback voltage) (5) | VCOMP = 1.4 V | 32 | 50 | 78 | mV |
VCOMP = 1.4 V, −40°C ≤ TJ ≤ 125°C | 25 | 85 | ||||
VOVP(HYS) | Output Over-Voltage Protection Hysteresis(5) | VCOMP = 1.4 V | 60 | mV | ||
VCOMP = 1.4 V, −40°C ≤ TJ ≤ 125°C | 20 | 110 | ||||
Gm | Error Ampifier Transconductance | VCOMP = 1.4 V, IEAO = 100 µA (Source/Sink) | 600 | 800 | 1000 | µmho |
VCOMP = 1.4 V, IEAO = 100 µA (Source/Sink), −40°C ≤ TJ ≤ 125°C | 365 | 1265 | ||||
AVOL | Error Amplifier Voltage Gain | VCOMP = 1.4 V, IEAO = 100 µA (Source/Sink) | 38 | V/V | ||
VCOMP = 1.4 V, IEAO = 100 µA (Source/Sink), −40°C ≤ TJ ≤ 125°C | 26 | 44 | ||||
IEAO | Error Amplifier Output Current (Source/ Sink) | Source, VCOMP = 1.4 V, VFB = 0 V | 80 | 110 | 140 | µA |
Source, VCOMP = 1.4 V, VFB = 0 V, −40°C ≤ TJ ≤ 125°C | 50 | 180 | ||||
Sink, VCOMP = 1.4 V, VFB = 1.4 V | −100 | −140 | −180 | µA | ||
Sink, VCOMP = 1.4 V, VFB = 1.4 V, −40°C ≤ TJ ≤ 125°C | −85 | −185 | ||||
VEAO | Error Amplifier Output Voltage Swing | Upper Limit: VFB = 0 V, COMP Pin = Floating | 2.2 | V | ||
Upper Limit: VFB = 0 V, COMP Pin = Floating, −40°C ≤ TJ ≤ 125°C | 1.8 | 2.4 | ||||
Lower Limit: VFB = 1.4 V | 0.56 | V | ||||
Lower Limit: VFB = 1.4 V, −40°C ≤ TJ ≤ 125°C | 0.2 | 1.0 | ||||
TSS | Internal Soft-Start Delay | VFB = 1.2 V, VCOMP = Floating | 4 | ms | ||
Tr | Drive Pin Rise Time | Cgs = 3000 pf, VDR = 0 to 3 V | 25 | ns | ||
Tf | Drive Pin Fall Time | Cgs = 3000 pf, VDR = 0 to 3 V | 25 | ns | ||
VSD | Shutdown and Synchronization signal threshold (2) | Output = High | 1.27 | V | ||
Output = High, −40°C ≤ TJ ≤ 125°C | 1.4 | |||||
Output = Low | 0.65 | V | ||||
Output = Low, −40°C ≤ TJ ≤ 125°C | 0.3 | |||||
ISD | Shutdown Pin Current | VSD = 5 V | −1 | µA | ||
VSD = 0 V | +1 | |||||
IFB | Feedback Pin Current | 15 | nA | |||
TSD | Thermal Shutdown | 165 | °C | |||
Tsh | Thermal Shutdown Hysteresis | 10 | °C |