Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 94 Power stage supply (min) (V) 20 Load (min) (Ω) 4 Output power (W) 68 SNR (dB) 110 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 50 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 20 Analog supply voltage (max) (V) 84 PSRR (dB) 120 Operating temperature range (°C) 0 to 70
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 94 Power stage supply (min) (V) 20 Load (min) (Ω) 4 Output power (W) 68 SNR (dB) 110 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 50 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 20 Analog supply voltage (max) (V) 84 PSRR (dB) 120 Operating temperature range (°C) 0 to 70
TO-220 (NDA) 11 195.4953 mm² 20.02 x 9.765 TO-220 (NDJ) 11 468.2678 mm² 20.02 x 23.39
  • 68W Cont. Avg. Output Power into 4Ω at VCC = ±28V
  • 38W Cont. Avg. Output Power into 8Ω at VCC = ±28V
  • 50W Cont. Avg. Output Power into 8Ω at VCC = ±35V
  • 135W Instantaneous Peak Output Power Capability
  • Signal-to-Noise Ratio ≥ 92dB
  • An Input Mute Function
  • Output Protection from a Short to Ground or to the Supplies via Internal Current Limiting Circuitry
  • Output Over-Voltage Protection against Transients from Inductive Loads
  • Supply Under-Voltage Protection, not Allowing Internal Biasing to Occur when |VEE| + |VCC| ≤ 12V, thus Eliminating Turn-On and Turn-Off Transients
  • 11-Lead TO-220 Package
  • Wide Supply Range 20V - 94V

All trademarks are the property of their respective owners.

  • 68W Cont. Avg. Output Power into 4Ω at VCC = ±28V
  • 38W Cont. Avg. Output Power into 8Ω at VCC = ±28V
  • 50W Cont. Avg. Output Power into 8Ω at VCC = ±35V
  • 135W Instantaneous Peak Output Power Capability
  • Signal-to-Noise Ratio ≥ 92dB
  • An Input Mute Function
  • Output Protection from a Short to Ground or to the Supplies via Internal Current Limiting Circuitry
  • Output Over-Voltage Protection against Transients from Inductive Loads
  • Supply Under-Voltage Protection, not Allowing Internal Biasing to Occur when |VEE| + |VCC| ≤ 12V, thus Eliminating Turn-On and Turn-Off Transients
  • 11-Lead TO-220 Package
  • Wide Supply Range 20V - 94V

All trademarks are the property of their respective owners.

The LM3886 is a high-performance audio power amplifier capable of delivering 68W of continuous average power to a 4Ω load and 38W into 8Ω with 0.1% THD+N from 20Hz–20kHz.

The performance of the LM3886, utilizing its Self Peak Instantaneous Temperature (°Ke) (SPiKe) protection circuitry, puts it in a class above discrete and hybrid amplifiers by providing an inherently, dynamically protected Safe Operating Area (SOA). SPiKe protection means that these parts are completely safeguarded at the output against overvoltage, undervoltage, overloads, including shorts to the supplies, thermal runaway, and instantaneous temperature peaks.

The LM3886 maintains an excellent signal-to-noise ratio of greater than 92dB with a typical low noise floor of 2.0µV. It exhibits extremely low THD+N values of 0.03% at the rated output into the rated load over the audio spectrum, and provides excellent linearity with an IMD (SMPTE) typical rating of 0.004%.

The LM3886 is a high-performance audio power amplifier capable of delivering 68W of continuous average power to a 4Ω load and 38W into 8Ω with 0.1% THD+N from 20Hz–20kHz.

The performance of the LM3886, utilizing its Self Peak Instantaneous Temperature (°Ke) (SPiKe) protection circuitry, puts it in a class above discrete and hybrid amplifiers by providing an inherently, dynamically protected Safe Operating Area (SOA). SPiKe protection means that these parts are completely safeguarded at the output against overvoltage, undervoltage, overloads, including shorts to the supplies, thermal runaway, and instantaneous temperature peaks.

The LM3886 maintains an excellent signal-to-noise ratio of greater than 92dB with a typical low noise floor of 2.0µV. It exhibits extremely low THD+N values of 0.03% at the rated output into the rated load over the audio spectrum, and provides excellent linearity with an IMD (SMPTE) typical rating of 0.004%.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPA3116D2 ACTIVE 50-W stereo, 100-W mono, 4.5- to 26-V supply, analog input Class-D audio amplifier w/ SpeakerGuard™ This product is a lower power 50-W stereo analog-input class D amplifier with hybrid modulation.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM3886 Overture Audio Pwr Amp Series High-Perf 68W Audio Pwr Amp w/Mute datasheet (Rev. C) 21 Mar 2013
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1192 Overture Series High Power Solutions (Rev. B) 01 May 2013
Application note AN-898 Audio Amplifiers Utilizing: SPiKe Protection (Rev. B) 01 May 2013
More literature Die D/S LM3886 MDC High-Performance 68W Audio Power Amplifier With Mute 27 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM3886 PSpice Model (Rev. B)

SNAM041B.ZIP (52 KB) - PSpice Model
Simulation model

LM3886 TINA-TI Reference Design (Rev. B)

SNAM040B.TSC (283 KB) - TINA-TI Reference Design
Simulation model

LM3886 TINA-TI Spice Model (Rev. B)

SNAM039B.ZIP (7 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TO-220 (NDA) 11 Ultra Librarian
TO-220 (NDJ) 11 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos