Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 1.3 Vs (max) (V) 36 Vs (min) (V) 2 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.225 Input bias current (±) (max) (nA) 50 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) 0 to 70 Features Standard comparator VICR (max) (V) 34.5 VICR (min) (V) 0
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 1.3 Vs (max) (V) 36 Vs (min) (V) 2 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.225 Input bias current (±) (max) (nA) 50 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) 0 to 70 Features Standard comparator VICR (max) (V) 34.5 VICR (min) (V) 0
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 SOP (PS) 8 48.36 mm² 6.2 x 7.8 TSSOP (PW) 8 19.2 mm² 3 x 6.4 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • NEW LM393B and LM2903B
  • Improved specifications of B-version
    • Maximum rating: up to 38 V
    • ESD rating (HBM): 2k V
    • Low input offset: 0.37 mV
    • Low input bias current: 3.5 nA
    • Low supply-current: 200 µA per comparator
    • Faster response time of 1 µsec
    • Extended temperature range for LM393B
    • Available in tiny 2 x 2mm WSON package
  • B-version is drop-in replacement for LM293, LM393 and LM2903, A and V versions
  • Common-mode input voltage range includes ground
  • Differential input voltage range equal to maximum-rated supply voltage: ±38 V
  • Low output saturation voltage
  • Output compatible with TTL, MOS, and CMOS
  • NEW LM393B and LM2903B
  • Improved specifications of B-version
    • Maximum rating: up to 38 V
    • ESD rating (HBM): 2k V
    • Low input offset: 0.37 mV
    • Low input bias current: 3.5 nA
    • Low supply-current: 200 µA per comparator
    • Faster response time of 1 µsec
    • Extended temperature range for LM393B
    • Available in tiny 2 x 2mm WSON package
  • B-version is drop-in replacement for LM293, LM393 and LM2903, A and V versions
  • Common-mode input voltage range includes ground
  • Differential input voltage range equal to maximum-rated supply voltage: ±38 V
  • Low output saturation voltage
  • Output compatible with TTL, MOS, and CMOS

The LM393B and LM2903B devices are the next generation versions of the industry-standard LM393 and LM2903 comparator family. These next generation B-version comparators feature lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2 kV ESD performance and input ruggedness through dedicated ESD clamps. The LM393B and LM2903B can drop-in replace the LM293, LM393 and LM2903, for both "A" and "V" grades.

All devices consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Quiescent current is independent of the supply voltage.

The LM393B and LM2903B devices are the next generation versions of the industry-standard LM393 and LM2903 comparator family. These next generation B-version comparators feature lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2 kV ESD performance and input ruggedness through dedicated ESD clamps. The LM393B and LM2903B can drop-in replace the LM293, LM393 and LM2903, for both "A" and "V" grades.

All devices consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Quiescent current is independent of the supply voltage.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM393LV ACTIVE '1.65-V to 5.5-V, low-voltage dual commodity comparator Alternative for lower voltage range with improved performance: lower power, lower offset voltage and faster speed

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM393 PSpice Model (Rev. B)

SLCJ016B.ZIP (37 KB) - PSpice Model
Simulation model

LM393B TINA-TI SPICE Model (Rev. E)

SLCM004E.ZIP (9 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP20967 — Adjustable dual-level constant-current load reference design for transient testing

This adjustable dual-level constant-current load reference design helps engineers test a power supply output load transient response with special features and easy operation. The board provides load transient adjustments for low and high level with slew rates as high as 100 A/µs. Timing (...)
Test report: PDF
Reference designs

TIDA-00782 — Portable, High Brightness HD Projection Display Reference Design using DLP® Technology

This reference design, featuring the DLP Pico™ 0.45-inch WXGA display chipset enables use of HD resolution for projection display applications such as accessory projectors, smart projectors, mobile Smart TV, built in projectors like projection functionality inside notebooks, laptops and hot (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP6023 — 25W, 100-264VAC Input, 0-10V Dimmable LED Driver for Downlights, Troffers and Modules

This is an isolated, 25W, 0-10V dimmable LED driver design with >0.9 power factor (PF) which meets or exceeds commercial lighting PF and total harmonic distortion (THD) requirements.  It is well suited for integral LED luminaires, or ballasts, that use high-brightness LED emitters.  (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP6712 — Dual-channel full-bridge converter reference design (54 V @ 30 A) for PoE power sourcing (PSE)

This is a phase-shifted full-bridge converter reference design capable of delivering 1600 W of isolated output power and achieving efficiency of greater than 96%. This design uses the UCC28950 controller in a dual-phase primary/secondary configuration. An LM5017 constant on-time synchronous buck (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
SOP (PS) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos