LM5022-Q1

ACTIVE

6-60V Wide Vin, current mode boost, SEPIC and Flyback controller, AEC-Q100 qualified

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5156-Q1 ACTIVE 2.2-MHz wide VIN nonsynchronous boost, flyback, & SEPIC controller with dual random spread spectrum Up to 2.2-MHz Fsw, higher efficiency and up to 45-V input operating voltage.

Product details

Vin (min) (V) 3 Vin (max) (V) 60 Iout (max) (A) 10 Operating temperature range (°C) -40 to 125 Control mode current mode Topology Boost, Flyback, Forward, SEPIC Rating Automotive Vout (min) (V) 1.25 Vout (max) (V) 300 Features Enable, Frequency synchronization, Nonsynchronous rectification, UVLO adjustable Iq (typ) (µA) 3500 Duty cycle (max) (%) 90
Vin (min) (V) 3 Vin (max) (V) 60 Iout (max) (A) 10 Operating temperature range (°C) -40 to 125 Control mode current mode Topology Boost, Flyback, Forward, SEPIC Rating Automotive Vout (min) (V) 1.25 Vout (max) (V) 300 Features Enable, Frequency synchronization, Nonsynchronous rectification, UVLO adjustable Iq (typ) (µA) 3500 Duty cycle (max) (%) 90
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • AEC-Q100 Grade 1 Qualified with the following results:
    • Device Temperature Grade 1: -40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Internal 60-V Start-Up Regulator
  • 1-A Peak MOSFET Gate Driver
  • VIN Range: 6 V to 60 V
    (operate down to 3 V after startup)
  • Duty Cycle Limit of 90%
  • Programmable UVLO with Hysteresis
  • Cycle-by-Cycle Current Limit
  • Single Resistor Oscillator Frequency Set
  • Adjustable Switching Frequency to 2.2MHz
  • External Clock Synchronization
  • Slope Compensation
  • Adjustable Soft Start
  • 10-Pin VSSOP Package
  • AEC-Q100 Grade 1 Qualified with the following results:
    • Device Temperature Grade 1: -40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Internal 60-V Start-Up Regulator
  • 1-A Peak MOSFET Gate Driver
  • VIN Range: 6 V to 60 V
    (operate down to 3 V after startup)
  • Duty Cycle Limit of 90%
  • Programmable UVLO with Hysteresis
  • Cycle-by-Cycle Current Limit
  • Single Resistor Oscillator Frequency Set
  • Adjustable Switching Frequency to 2.2MHz
  • External Clock Synchronization
  • Slope Compensation
  • Adjustable Soft Start
  • 10-Pin VSSOP Package

The LM5022-Q1 is a high voltage low-side N-channel MOSFET controller ideal for use in boost and SEPIC regulators. It contains all of the features needed to implement single-ended primary topologies. Output voltage regulation is based on current-mode control, which eases the design of loop compensation while providing inherent input voltage feed-forward. The LM5022-Q1 includes a start-up regulator that operates over a wide input range of 6 V to 60 V. The PWM controller is designed for high-speed capability including an oscillator frequency range up to 2.2 MHz and total propagation delays less than 100 ns. Additional features include an error amplifier, precision reference, line undervoltage lockout, cycle-by-cycle current limit, slope compensation, soft-start, external synchronization capability, and thermal shutdown. The LM5022-Q1 is available in the 10-pin VSSOP package.

The LM5022-Q1 is a high voltage low-side N-channel MOSFET controller ideal for use in boost and SEPIC regulators. It contains all of the features needed to implement single-ended primary topologies. Output voltage regulation is based on current-mode control, which eases the design of loop compensation while providing inherent input voltage feed-forward. The LM5022-Q1 includes a start-up regulator that operates over a wide input range of 6 V to 60 V. The PWM controller is designed for high-speed capability including an oscillator frequency range up to 2.2 MHz and total propagation delays less than 100 ns. Additional features include an error amplifier, precision reference, line undervoltage lockout, cycle-by-cycle current limit, slope compensation, soft-start, external synchronization capability, and thermal shutdown. The LM5022-Q1 is available in the 10-pin VSSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM5022-Q1 2.2MHz, 60 V Low-Side Controller For Boost and SEPIC datasheet PDF | HTML 10 Mar 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM5022 PSpice Average Model (Rev. A)

SNVM337A.ZIP (58 KB) - PSpice Model
Simulation model

LM5022 PSpice Transient Model (Rev. B)

SNVM336B.ZIP (168 KB) - PSpice Model
Simulation model

LM5022 TINA-TI Average Reference Design (Rev. A)

SNVM447A.TSC (3359 KB) - TINA-TI Reference Design
Simulation model

LM5022 TINA-TI Average Spice Model (Rev. A)

SNVM448A.ZIP (9 KB) - TINA-TI Spice Model
Simulation model

LM5022 TINA-TI Boost Load Transient Reference Design

SNVM450.TSC (144 KB) - TINA-TI Reference Design
Simulation model

LM5022 TINA-TI Boost Startup Reference Design

SNVM449.TSC (144 KB) - TINA-TI Reference Design
Simulation model

LM5022 TINA-TI Transient Spice Model (Rev. A)

SNVM451A.ZIP (12 KB) - TINA-TI Spice Model
Simulation model

LM5022 Unencrypted PSpice Average Model (Rev. A)

SNVMAF7A.ZIP (1 KB) - PSpice Model
Simulation model

LM5022 Unencrypted PSpice Transient Model (Rev. B)

SNVMAF6B.ZIP (4 KB) - PSpice Model
Reference designs

PMP21783 — 60-W, Ultra-wide range power supply reference design

This reference design provides a 12-Vdc, 5-Vdc, and 3.3-Vdc output from an ultra-wide range of both AC and DC inputs. A universal 85 to 265-Vac input can be applied to the input of the quasi-resonant flyback. For DC inputs ranging from 24 to 150-Vdc, a boost creates a 150-V bus voltage that is fed (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP22339 — High voltage 800-W SEPIC converter reference design for server battery backup charging

This discontinuous conduction mode (DCM) non-isolated 800-W SEPIC converter battery charger reference design provides an adjustable output voltage and current. The output voltage can be adjusted from 282 V to 400 V by setting an external DC voltage between 0 V to 3 V. The output charging current (...)
User guide: PDF
Schematic: PDF
Reference designs

PMP22270 — Adjustable output voltage, 200-W SEPIC power supply reference design

This 200-W SEPIC converter reference design supplies a non-isolated adjustable 5-V to 200-V output voltage with a maximum output current of 4 A. Output voltage is set using a 0% to 100% duty-cycle, pulse-width-modulation (PWM) input.
Test report: PDF
Schematic: PDF
Reference designs

PMP21735 — 400-V DC link capacitor pre-charger reference design for automotive HEV/EV applications

This reference design is an automotive electric vehicle capacitor pre-charger power solution. The design is powered from the 12 V battery to charge a 4 mF capacitor bank to 400 V in 2 seconds. The design uses an isolated flyback controller operating at a switching frequency of 100 kHz. The initial (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP22021 — Compact isolated DC/DC flyback reference design

This reference design uses LM5022-Q1 to make an isolated 3.3-V output capable of 1.1-A from a 9-V to 15-V input. All components are placed on one side of the board to reduce assembly complexity and cost. A secondary filter reduces the output ripple to under 30-mV peak-to-peak. The design can (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP20305 — 11W Automotive LED Lighting Driver Reference Design

PMP20305 is an LED driver circuit reference design using the LM5022-Q1 boost controller IC and two types of constant-current methods to drive 4 strings of LEDs. Two of the LED strings utilize the TL431 voltage reference as a driver to perform a constant current source, while the other two (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-01429 — Automotive Discrete SBC Pre-Boost, Post-Buck With CAN Reference Design

The TIDA-01429 reference design implements a wideinput voltage boost controller, followed by a wide input voltage buck converter set to 5.0 V. The 5.0 V supply is used for powering a Controller Area Network (CAN) transceiver and a compact fixed 3.3 V linear drop-out (LDO) regulator for supplying (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01344 — Automotive 10-V/80-V Ultra-Wide Vin, 12-V Vout Flyback Reference Design for 48-V Car Battery

The TIDA-01344 reference design is a 24W, automotive 48V battery front-end power supply that generates 12V from a wide input range of 10V to 80V DC, up to 100V transient for LV148 standard compliance. The system consists of EMI filters for CISPR 25 compliance and circuit protection for clamping (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP20128 — 4.5V-60V Input Voltage SEPIC Converter (6.5V@2.5A) Reference Design

This 6.5V @ 2.5A SEPIC converter is designed to operate over a very wide input voltage range. After initial power up at 6V input, the converter can operate down to 4.5V input by implementing a voltage doubler for to provide bias power. It requires minimal component count, a small PCB area and (...)
Test report: PDF
Schematic: PDF
Package Pins Download
VSSOP (DGS) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos