LM5175-Q1

ACTIVE

42-V wide VIN 4-switch synchronous buck-boost controller, AEC-Q100 qualified

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM5176-Q1 ACTIVE 55-V wide VIN synchronous 4-switch buck-boost controller, AEC-Q100 qualified Improved version of LM5175-Q1

Product details

Vin (min) (V) 3.5 Vin (max) (V) 42 Operating temperature range (°C) -40 to 125 Topology Buck-Boost Rating Automotive Vout (min) (V) 0.8 Vout (max) (V) 55 Features Adjustable current limit, Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 1650 Duty cycle (max) (%) 100
Vin (min) (V) 3.5 Vin (max) (V) 42 Operating temperature range (°C) -40 to 125 Topology Buck-Boost Rating Automotive Vout (min) (V) 0.8 Vout (max) (V) 55 Features Adjustable current limit, Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Spread Spectrum, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 1650 Duty cycle (max) (%) 100
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the following results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature
      Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Single Inductor Buck-Boost Controller for Step-
    Up/Step-Down DC/DC Conversion
  • Wide VIN Range: 3.5 V to 42 V, 60 V Maximum
  • Flexible VOUT Range: 0.8 V to 55 V
  • VOUT Short Protection
  • High Efficiency Buck-Boost Transition
  • Adjustable Switching Frequency
  • Optional Frequency Sync and Dithering
  • Integrated 2-A MOSFET Gate Drivers
  • Cycle-by-Cycle Current Limit and Optional Hiccup
  • Optional Input or Output Average Current Limiting
  • Programmable Input UVLO and Soft-Start
  • Power Good and Output Overvoltage Protection
  • Selectable CCM or DCM with Pulse Skipping
  • HTSSOP-28 Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the following results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature
      Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Single Inductor Buck-Boost Controller for Step-
    Up/Step-Down DC/DC Conversion
  • Wide VIN Range: 3.5 V to 42 V, 60 V Maximum
  • Flexible VOUT Range: 0.8 V to 55 V
  • VOUT Short Protection
  • High Efficiency Buck-Boost Transition
  • Adjustable Switching Frequency
  • Optional Frequency Sync and Dithering
  • Integrated 2-A MOSFET Gate Drivers
  • Cycle-by-Cycle Current Limit and Optional Hiccup
  • Optional Input or Output Average Current Limiting
  • Programmable Input UVLO and Soft-Start
  • Power Good and Output Overvoltage Protection
  • Selectable CCM or DCM with Pulse Skipping
  • HTSSOP-28 Package

The LM5175-Q1 is a synchronous four-switch buck-boost DC/DC controller capable of regulating the output voltage at, above, or below the input voltage. The LM5175-Q1 operates over a wide input voltage range of 3.5 V to 42 V (60 V maximum) to support a variety of applications.

The LM5175-Q1 employs current-mode control both in buck and boost modes of operation for superior load and line regulation. The switching frequency is programmed by an external resistor and can be synchronized to an external clock signal.

The device also features a programmable soft-start function and offers protection features including cycle-by-cycle current limiting, input undervoltage lockout (UVLO), output overvoltage protection (OVP), and thermal shutdown. In addition, the LM5175-Q1 features selectable Continuous Conduction Mode (CCM) or Discontinuous Conduction Mode (DCM) operation, optional average input or output current limiting, optional spread spectrum to reduce peak EMI, and optional hiccup mode protection in sustained overload conditions.

The LM5175-Q1 is a synchronous four-switch buck-boost DC/DC controller capable of regulating the output voltage at, above, or below the input voltage. The LM5175-Q1 operates over a wide input voltage range of 3.5 V to 42 V (60 V maximum) to support a variety of applications.

The LM5175-Q1 employs current-mode control both in buck and boost modes of operation for superior load and line regulation. The switching frequency is programmed by an external resistor and can be synchronized to an external clock signal.

The device also features a programmable soft-start function and offers protection features including cycle-by-cycle current limiting, input undervoltage lockout (UVLO), output overvoltage protection (OVP), and thermal shutdown. In addition, the LM5175-Q1 features selectable Continuous Conduction Mode (CCM) or Discontinuous Conduction Mode (DCM) operation, optional average input or output current limiting, optional spread spectrum to reduce peak EMI, and optional hiccup mode protection in sustained overload conditions.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5175EVM — LM5175EVM Wide Vin Single Inductor Buck-Boost Controller Evaluation Module

The LM5175EVM is a four-switch non-inverting buck-boost converter based on the LM5175 controller.  This converter is designed to operate with input voltage from 6V to 42V and provide a regulated 12V output for  load current up to 6A.  The high efficiency transition region (...)

User guide: PDF
Buy from a distributor
Evaluation board

LM5175EVM-HD — LM5175EVM-HD Wide VIN 4-Switch Buck-Boost Controller Evaluation Module

The LM5175EVM-HD high power density evaluation module (EVM) is a 4-switch synchronous buck-boost DC/DC regulator that employs synchronous rectification to achieve extremely high conversion efficiency in a small footprint at 72W output power.  Operating over a wide input voltage range of 5.5V (...)

User guide: PDF
Evaluation board

LM5175EVM-HP — LM5175EVM-HP Wide VIN 4-Switch Buck-Boost Converter High Power EVM

The LM5175EVM-HP high power EVM is fully assembled and tested platform for evaluating the operation and performance of the LM5175 4-switch buck-boost controller. The LM5175EVM-HP has an input voltage range from 6V to 36V, the output voltage is set as 12V using an external feedback resistor divider. (...)

User guide: PDF
Buy from a distributor
Simulation model

LM5175 PSpice Transient Model (Rev. D)

SNVM731D.ZIP (163 KB) - PSpice Model
Calculation tool

LM5175QUICKSTART-CALC LM5175 Quick Start Calculator

Welcome to the LM5175 quick-start design tool. This standalone tool facilitates and assists the power supply engineer with design of a DC/DC buck regulator based on the LM5175 buck-boost PWM controller. As such, the user can expeditiously arrive at an optimized design to meet the application (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM5175 42V Wide Vin 4-Switch Synchronous Buck-Boost Controller LM5175-Q1 42-V wide VIN 4-switch synchronous buck-boost controller, AEC-Q100 qualified
Software
Calculation tool
LM5175QUICKSTART-CALC LM5175 quickstart calculator
Reference designs

PMP10708 — 3.5 to 36 Vin 6.5 Vout @ 1.2-A Synchronous 4-Switch Buck-Boost Converter Reference Design

PMP10708 is a 7.8W 4-switch buck-boost converter using the LM5175 controller IC. The design accepts an input voltage of 3.5Vin to 36Vin and provides an output of 6.5Vout capable of supplying 1.2A of current to the load. The design can operate as low as 3V during start-stop or other line transient (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos