LM5180-Q1
Automotive 65-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET
LM5180-Q1
- AEC-Q100-qualified for automotive applications
- Device temperature grade 1: –40°C to 125°C ambient temperature range
- Designed for reliable and rugged applications
- Wide input voltage range of 4.5 V to 65 V
- Robust solution with only one component crossing the isolation barrier
- ±1.5% total output regulation accuracy
- Optional VOUT temperature compensation
- 6-ms internal or programmable soft start
- Input UVLO and thermal shutdown protection
- Hiccup-mode overcurrent fault protection
- –40°C to +150°C junction temperature range
- Integration reduces solution size and cost
- Integrated 100-V, 0.4-Ω power MOSFET
- No opto-coupler or transformer auxiliary winding required for VOUT regulation
- Low EMI operation to meet CISPR 25
- High efficiency PSR flyback operation
- Quasi-resonant switching in boundary conduction mode (BCM) at heavy load
- External bias option for improved efficiency
- Single- and multi-output implementations
- Create a custom regulator design using WEBENCH® Power Designer
The LM5180-Q1 is a primary-side regulated (PSR) flyback converter with high efficiency over a wide input voltage range of 4.5 V to 65 V. The isolated output voltage is sampled from the primary-side flyback voltage, eliminating the need for an optocoupler, voltage reference, or third winding from the transformer for output voltage regulation. The high level of integration results in a simple, reliable and high-density design with only one component crossing the isolation barrier. Boundary conduction mode (BCM) switching enables a compact magnetic solution and better than ±1.5% load and line regulation performance. An integrated 100-V power MOSFET provides output power up to 7 W with enhanced headroom for line transients.
The LM5180-Q1 converter simplifies implementation of isolated DC/DC supplies with optional features to optimize performance for the target end equipment. The output voltage is set by one resistor, while an optional resistor improves output voltage accuracy by negating the thermal coefficient of the flyback diode voltage drop. Additional features include an internally-fixed or externally-programmable soft start, optional bias supply connection for higher efficiency, precision enable input with hysteresis for adjustable line UVLO, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.
The LM5180-Q1 is qualified to automotive AEC-Q100 grade 1 and is available in 8-pin WSON package with 0.8-mm pin pitch and wettable flanks.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5180EVM-DUAL — Wide VIN PSR flyback converter dual-output evaluation module
LM5180EVM-S05 — Wide VIN PSR flyback converter single-output evaluation module
LM5180-Q1 TINA-TI Dual Startup 15Vout1 and -8Vout2 Transient Model
LM5180-Q1 TINA-TI Dual Startup 24Vout1 and 5Vout2 Transient Model
LM5180-Q1 TINA-TI Startup Transient Model
LM5180-Q1 TINA-TI Steady State Transient Model
PMP31236 — Gate driver reference design for HybridPACK™ Drive IGBT modules
PMP22760 — Dual-output bias power supply reference design for inverter and motor drive applications
PMP30750 — 3.5-W automotive dual-output PSR flyback regulator reference design
TIDA-010048 — Channel-to-channel isolated analog input module reference design
TIDA-020030 — SiC/IGBT isolated gate driver reference design with thermal diode and sensing FET
TIDA-020015 — 4.5-V to 65-V input, compact bias supply with power stage reference design for IGBT/SiC gate drivers
TIDA-020014 — HEV/EV traction inverter power stage with 3 types of IGBT/SiC bias-supply solutions reference design
TIDA-010009 — Compact, efficient, 24-V input auxiliary power supply reference design for servo drives
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WSON (NGU) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.