LM5576

ACTIVE

6V to 75V, 3A Wide Vin Step-Down Regulator

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 6 Vin (max) (V) 75 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 500 Features Enable, Frequency synchronization, Over Current Protection, Tracking Control mode current mode Vout (min) (V) 1.23 Vout (max) (V) 70 Iq (typ) (µA) 1000 Duty cycle (max) (%) 95
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 6 Vin (max) (V) 75 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 500 Features Enable, Frequency synchronization, Over Current Protection, Tracking Control mode current mode Vout (min) (V) 1.23 Vout (max) (V) 70 Iq (typ) (µA) 1000 Duty cycle (max) (%) 95
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • LM5576-Q1 is an Automotive Grade Product that
    is AEC-Q100 grade 1 Qualified (−40°C
    to + 125°C Operating Junction Temperature) and
    AEC-Q100 Grade 0 Qualified (−40°C to + 150°C
    + 150°COperating Junction Temperature)
  • Integrated 75 V, 170 mΩ N-channel MOSFET
  • Ultra-Wide Input Voltage Range from 6 V to 75 V
  • Adjustable Output Voltage as Low as 1.225 V
  • 1.5% (Q1) and 1.65% (Q0) Feedback Reference
    Accuracy
  • Operating Frequency Adjustable Between 50 kHz
    and 500 kHz with Single Resistor
  • Master or Slave Frequency Synchronization
  • Adjustable Soft-Start
  • Emulated Current Mode Control Architecture
  • Wide Bandwidth Error Amplifier
  • Built-in Protection
  • HTSSOP-20EP (Exposed Pad)
  • LM5576-Q1 is an Automotive Grade Product that
    is AEC-Q100 grade 1 Qualified (−40°C
    to + 125°C Operating Junction Temperature) and
    AEC-Q100 Grade 0 Qualified (−40°C to + 150°C
    + 150°COperating Junction Temperature)
  • Integrated 75 V, 170 mΩ N-channel MOSFET
  • Ultra-Wide Input Voltage Range from 6 V to 75 V
  • Adjustable Output Voltage as Low as 1.225 V
  • 1.5% (Q1) and 1.65% (Q0) Feedback Reference
    Accuracy
  • Operating Frequency Adjustable Between 50 kHz
    and 500 kHz with Single Resistor
  • Master or Slave Frequency Synchronization
  • Adjustable Soft-Start
  • Emulated Current Mode Control Architecture
  • Wide Bandwidth Error Amplifier
  • Built-in Protection
  • HTSSOP-20EP (Exposed Pad)

The LM5576 is an easy to use SIMPLE SWITCHER buck regulator which allows design engineers to design and optimize a robust power supply using a minimum set of components. Operating with an input voltage range of 6 - 75 V, the LM5576 delivers 3 A of continuous output current with an integrated 170 mΩ N-Channel MOSFET. The regulator utilizes an Emulated Current Mode architecture which provides inherent line regulation, tight load transient response, and ease of loop compensation without the usual limitation of low-duty cycles associated with current mode regulators. The operating frequency is adjustable from 50 kHz to 500 kHz to allow optimization of size and efficiency. To reduce EMI, a frequency synchronization pin allows multiple ICs from the LM(2)557x family to self-synchronize or to synchronize to an external clock. The LM5576 ensures robustness with cycle-by-cycle current limit, short-circuit protection, thermal shut-down, and remote shut-down. The device is available in a power enhanced HTSSOP-20 package featuring an exposed die attach pad for thermal dissipation. The LM5576 is supported by the full suite of WEBENCH On-Line design tools.

The LM5576 is an easy to use SIMPLE SWITCHER buck regulator which allows design engineers to design and optimize a robust power supply using a minimum set of components. Operating with an input voltage range of 6 - 75 V, the LM5576 delivers 3 A of continuous output current with an integrated 170 mΩ N-Channel MOSFET. The regulator utilizes an Emulated Current Mode architecture which provides inherent line regulation, tight load transient response, and ease of loop compensation without the usual limitation of low-duty cycles associated with current mode regulators. The operating frequency is adjustable from 50 kHz to 500 kHz to allow optimization of size and efficiency. To reduce EMI, a frequency synchronization pin allows multiple ICs from the LM(2)557x family to self-synchronize or to synchronize to an external clock. The LM5576 ensures robustness with cycle-by-cycle current limit, short-circuit protection, thermal shut-down, and remote shut-down. The device is available in a power enhanced HTSSOP-20 package featuring an exposed die attach pad for thermal dissipation. The LM5576 is supported by the full suite of WEBENCH On-Line design tools.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM76003 ACTIVE 3.5V to 60V, 3.5A Synchronous Step-Down Voltage Converter Next-generation 3.5-V to 60-V, 3.5-A synchronous step-down voltage converter.
LMR38020 ACTIVE SIMPLE SWITCHER® power converter 4.2-V to 80-V, 2-A, synchronous buck with 40-µA IQ Higher voltage, 80 V, with 2-A current capability, supporting high cells battery pack and POE application.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 21
Type Title Date
* Data sheet LM5576/-Q1 SIMPLE SWITCHER® 75 V, 3 A Step-Down Switching Regulator datasheet (Rev. J) PDF | HTML 03 Mar 2014
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
White paper Overcoming Challenges in Designing Step-Dwn Reg Apps w/40V Input Voltage (Rev. A) 03 Jul 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Low EMI Layout Made SIMPLE With LM43600/1/2/3 and LM46000/1/2 (Rev. A) 12 Sep 2014
Application note AN-1997 Error Amplifier Limitations in High-Performance Regulator Applications (Rev. A) 06 May 2013
EVM User's guide AN-1570 LM5576 Evaluation Board (Rev. B) 26 Apr 2013
Application note AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 24 Apr 2013
Application note AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 23 Apr 2013
Application note AN-1197 Selecting Inductors for Buck Converters (Rev. B) 23 Apr 2013
Application note AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 23 Apr 2013
Application note AN-1246 Stresses in Wide Input DC-DC Converters (Rev. C) 23 Apr 2013
Application note AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 23 Apr 2013
Application note AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 23 Apr 2013
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 23 Apr 2013
Application note AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 23 Apr 2013
Application note Quick Start Guide for a 3 Amp Buck Regulator Using the LM5576 and LM25576 (Rev. B) 23 Apr 2013
Application note Understanding and Applying Current-Mode Control Theory 19 Aug 2007
Application note Input and Output Capacitor Selection 19 Sep 2005
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) 03 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5576EVAL — 75V, 3A Step-Down Switching Regulator Evaluation Module

The LM5576 evaluation board is designed to provide the design engineer with a fully functional power converter based on Emulated Current Mode Control to evaluate the LM5576 regulator IC. The evaluation board provides a 5V output with a 3A current capability. The ultra-wide input voltage ranges from (...)

User guide: PDF
Not available on TI.com
Simulation model

LM5576 Non-Inverting and Inverting PSpice Transient Model (Rev. C)

SNVM292C.ZIP (1168 KB) - PSpice Model
Simulation model

LM5576 TINA-TI Transient Inverting Buck Boost Startup Reference Design

SNVMBP7.TSC (677 KB) - TINA-TI Reference Design
Simulation model

LM5576 TINA-TI Transient Line Transient Reference Design

SNVMBP5.TSC (565 KB) - TINA-TI Reference Design
Simulation model

LM5576 TINA-TI Transient Load Transient Reference Design (Rev. A)

SNVM548A.TSC (566 KB) - TINA-TI Reference Design
Simulation model

LM5576 TINA-TI Transient Spice Model (Rev. A)

SNVM549A.ZIP (10 KB) - TINA-TI Spice Model
Simulation model

LM5576 TINA-TI Transient Start-up Reference Design (Rev. A)

SNVM547A.TSC (661 KB) - TINA-TI Reference Design
Simulation model

LM5576 TINA-TI Transient Steady State Reference Design

SNVMBP6.TSC (647 KB) - TINA-TI Reference Design
Calculation tool

LM2557X-557XQUICK-CALC — LM(2)557x Quick Start SIMPLE SWITCHER Component Calculator

Calculation tool

SIMPLESWITCHER-COMPONENT-CALC — Downloadable LM(2)557x Quick Start SIMPLE SWITCHER Component Calculator

Package Pins Download
HTSSOP (PWP) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos