LM6172

ACTIVE

Dual High Speed, Low Power, Low Distortion Voltage Feedback Amplifiers

alarmNotifications Order now

Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 100 BW at Acl (MHz) 160 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3000 Vn at flatband (typ) (nV√Hz) 12 Vn at 1 kHz (typ) (nV√Hz) 12 Iq per channel (typ) (mA) 2.3 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 110 Input bias current (max) (pA) 1500000 Offset drift (typ) (µV/°C) 6 Iout (typ) (mA) 85 2nd harmonic (dBc) 50 3rd harmonic (dBc) 50 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 100 BW at Acl (MHz) 160 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 3000 Vn at flatband (typ) (nV√Hz) 12 Vn at 1 kHz (typ) (nV√Hz) 12 Iq per channel (typ) (mA) 2.3 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 110 Input bias current (max) (pA) 1500000 Offset drift (typ) (µV/°C) 6 Iout (typ) (mA) 85 2nd harmonic (dBc) 50 3rd harmonic (dBc) 50 Frequency of harmonic distortion measurement (MHz) 5
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Typical values unless otherwise noted
  • Easy-to-use voltage-feedback topology
  • High slew rate: 3000V/µs
  • Wide unity-gain bandwidth: 100MHz
  • Low supply current: 2.3mA/channel
  • High output current: 50mA/channel
  • Specified operation: ±15V and ±5V
  • Typical values unless otherwise noted
  • Easy-to-use voltage-feedback topology
  • High slew rate: 3000V/µs
  • Wide unity-gain bandwidth: 100MHz
  • Low supply current: 2.3mA/channel
  • High output current: 50mA/channel
  • Specified operation: ±15V and ±5V

The LM6172 is a dual, high-speed voltage-feedback amplifier. The device is unity-gain stable and provides excellent dc and ac performance. With a 100MHz unity-gain bandwidth, 3000V/µs slew rate, and 50mA of output current per channel, the LM6172 offers high performance in dual amplifiers, yet only consumes 2.3mA of supply current per channel.

The LM6172 operates on ±15V power supplies for systems requiring large voltage swings, such as ADSL, scanners and ultrasound equipment. The device is also specified for ±5‑V power supplies for low-voltage applications, such as portable video systems.

The LM6172 is built with TI’s advanced complementary bipolar process. See the LM6171 data sheet for a single amplifier with these same features.

The LM6172 is a dual, high-speed voltage-feedback amplifier. The device is unity-gain stable and provides excellent dc and ac performance. With a 100MHz unity-gain bandwidth, 3000V/µs slew rate, and 50mA of output current per channel, the LM6172 offers high performance in dual amplifiers, yet only consumes 2.3mA of supply current per channel.

The LM6172 operates on ±15V power supplies for systems requiring large voltage swings, such as ADSL, scanners and ultrasound equipment. The device is also specified for ±5‑V power supplies for low-voltage applications, such as portable video systems.

The LM6172 is built with TI’s advanced complementary bipolar process. See the LM6171 data sheet for a single amplifier with these same features.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH730036 — Evaluation Board for High-Speed Dual Op Amp in the 8-Pin SOIC Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 8-Pin SOIC package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit configuration. The (...)

User guide: PDF
Simulation model

LM6172 PSpice Model (Rev. A)

SNOM234A.ZIP (185 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos