LM723

ACTIVE

150 mA Adjustable Output Linear Regulator / LDO

Product details

Output options Adjustable Output Iout (max) (A) 0.15 Vin (max) (V) 40 Vin (min) (V) 9.5 Vout (max) (V) 37 Vout (min) (V) 2 Noise (µVrms) 86 Iq (typ) (mA) 1.7 Thermal resistance θJA (°C/W) 66 Rating Military Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 3000 Operating temperature range (°C) -55 to 150
Output options Adjustable Output Iout (max) (A) 0.15 Vin (max) (V) 40 Vin (min) (V) 9.5 Vout (max) (V) 37 Vout (min) (V) 2 Noise (µVrms) 86 Iq (typ) (mA) 1.7 Thermal resistance θJA (°C/W) 66 Rating Military Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 3000 Operating temperature range (°C) -55 to 150
TO-CAN (LME) 10 80.2816 mm² 8.96 x 8.96
  • 150 mA Output Current Without External Pass Transistor
  • Output Currents in Excess of 10A Possible by Adding External Transistors
  • Input Voltage 40V Max
  • Output Voltage Adjustable from 2V to 37V
  • Can be Used as Either a Linear or a Switching Regulator

All trademarks are the property of their respective owners.

  • 150 mA Output Current Without External Pass Transistor
  • Output Currents in Excess of 10A Possible by Adding External Transistors
  • Input Voltage 40V Max
  • Output Voltage Adjustable from 2V to 37V
  • Can be Used as Either a Linear or a Switching Regulator

All trademarks are the property of their respective owners.

The LM723/LM723C is a voltage regulator designed primarily for series regulator applications. By itself, it will supply output currents up to 150 mA; but external transistors can be added to provide any desired load current. The circuit features extremely low standby current drain, and provision is made for either linear or foldback current limiting.

The LM723/LM723C is also useful in a wide range of other applications such as a shunt regulator, a current regulator or a temperature controller.

The LM723C is identical to the LM723 except that the LM723C has its performance ensured over a 0°C to +70°C temperature range, instead of −55°C to +125°C.

The LM723/LM723C is a voltage regulator designed primarily for series regulator applications. By itself, it will supply output currents up to 150 mA; but external transistors can be added to provide any desired load current. The circuit features extremely low standby current drain, and provision is made for either linear or foldback current limiting.

The LM723/LM723C is also useful in a wide range of other applications such as a shunt regulator, a current regulator or a temperature controller.

The LM723C is identical to the LM723 except that the LM723C has its performance ensured over a 0°C to +70°C temperature range, instead of −55°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM723/LM723C Voltage Regulator datasheet (Rev. C) 09 Apr 2013
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Application note AN-1148 Linear Regulators: Theory of Operation and Compensation (Rev. B) 06 May 2013
Application note Packaging Limits Range of Linear Regulators 08 May 2010
Application note Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) 04 Jun 2008
Application note Understanding the Terms and Definitions of LDO Voltage Regulators 21 Oct 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TO-CAN (LME) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos