Product details

Function General-purpose timer Iq (typ) (mA) 0.18 Rating Catalog Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 15 Supply voltage (min) (V) 1.5
Function General-purpose timer Iq (typ) (mA) 0.18 Rating Catalog Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 15 Supply voltage (min) (V) 1.5
DSBGA (YPB) 8 3.0625 mm² 1.75 x 1.75 PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Fast astable frequency of 3MHz
  • Available in industry’s smallest 8-bump DSBGA package (1.43mm × 1.41mm)
  • Less than 1mW typical power dissipation at 5V supply
  • 1.5V specified supply operating voltage
  • output fully compatible with TTL and CMOS logic at 5V supply
  • Tested to −10mA, 50mA output current levels
  • Reduced supply current spikes during output transitions
  • Extremely low reset, trigger, and threshold currents
  • Excellent temperature stability
  • Pin-for-pin compatible with 555 series of timers
  • Fast astable frequency of 3MHz
  • Available in industry’s smallest 8-bump DSBGA package (1.43mm × 1.41mm)
  • Less than 1mW typical power dissipation at 5V supply
  • 1.5V specified supply operating voltage
  • output fully compatible with TTL and CMOS logic at 5V supply
  • Tested to −10mA, 50mA output current levels
  • Reduced supply current spikes during output transitions
  • Extremely low reset, trigger, and threshold currents
  • Excellent temperature stability
  • Pin-for-pin compatible with 555 series of timers

The LMC555 device is a CMOS version of the industry standard 555 series general-purpose timers. In addition to the standard SOIC, VSSSOP, and PDIP packages, the LMC555 is also available in a chip-sized, 8-bump DSBGA package using TI’s DSBGA package technology. The LMC555 offers the same capability of generating accurate time delays and frequencies as the LM555, but with much lower power dissipation and supply current spikes. When operated as a one-shot, the time delay is precisely controlled by a single external resistor and capacitor. In astable mode, the oscillation frequency and duty cycle are accurately set by two external resistors and one capacitor. TI’s LMCMOS process extends both the frequency range and the low supply capability.

The LMC555 device is a CMOS version of the industry standard 555 series general-purpose timers. In addition to the standard SOIC, VSSSOP, and PDIP packages, the LMC555 is also available in a chip-sized, 8-bump DSBGA package using TI’s DSBGA package technology. The LMC555 offers the same capability of generating accurate time delays and frequencies as the LM555, but with much lower power dissipation and supply current spikes. When operated as a one-shot, the time delay is precisely controlled by a single external resistor and capacitor. In astable mode, the oscillation frequency and duty cycle are accurately set by two external resistors and one capacitor. TI’s LMCMOS process extends both the frequency range and the low supply capability.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMC555 CMOS Timer datasheet (Rev. N) PDF | HTML 05 Mar 2024
Application note Considering TI Smart DACs As an Alternative to 555 Timers PDF | HTML 02 Sep 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMG5200POLEVM-10 — LMG5200 GaN 48V to 1V point of load evaluation module

The LMG5200POLEVM-10 EVM is designed to evaluate the LMG5200 GaN power stage and the TPS53632G half-bridge point-of-load controller in a 48V to 1V application.  This EVM implements the 48V-1V converter as a single-stage hard-switched half-bridge with current-doubler rectifier.  The EVM (...)

User guide: PDF
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)

Many TI reference designs include the LMC555

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YPB) 8 Ultra Librarian
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos