A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV1822 ACTIVE Dual, micropower high-voltage open-drain comparator Improved performance: wider supply voltage, lower offset voltage and faster speed

Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 4 Vs (max) (V) 15 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.006 Input bias current (±) (max) (nA) 0.0004 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 85 VICR (max) (V) 15.2 VICR (min) (V) -0.2
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 4 Vs (max) (V) 15 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.006 Input bias current (±) (max) (nA) 0.0004 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 85 VICR (max) (V) 15.2 VICR (min) (V) -0.2
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9

    (Typical Unless Otherwise Noted)

  • Low Power Consumption (Max):  IS = 10 μA/comp
  • Wide Range of Supply Voltages: 2.7V to 15V
  • Rail-to-Rail Input Common Mode Voltage Range
  • Open Drain Output
  • Short Circuit Protection: 40 mA
  • Propagation Delay (@VS = 5V, 100 mV Overdrive): 5 μs
  • LMC6772Q is AEC-Q Qualified
  • LMC6772Q has −40°C to 125°C Temperature Range

All trademarks are the property of their respective owners.

    (Typical Unless Otherwise Noted)

  • Low Power Consumption (Max):  IS = 10 μA/comp
  • Wide Range of Supply Voltages: 2.7V to 15V
  • Rail-to-Rail Input Common Mode Voltage Range
  • Open Drain Output
  • Short Circuit Protection: 40 mA
  • Propagation Delay (@VS = 5V, 100 mV Overdrive): 5 μs
  • LMC6772Q is AEC-Q Qualified
  • LMC6772Q has −40°C to 125°C Temperature Range

All trademarks are the property of their respective owners.

The LMC6772 is an ultra low power dual comparator with a maximum 10 μA/comparator power supply current. It is designed to operate over a wide range of supply voltages, with a minimum supply voltage of 2.7V.

The common mode voltage range of the LMC6772 exceeds both the positive and negative supply rails, a significant advantage in single supply applications. The open drain output of the LMC6772 allows for wired-OR configurations. The open drain output also offers the advantage of allowing the output to be pulled to any voltage rail up to 15V, regardless of the supply voltage of the LMC6772.

The LMC6772 is targeted for systems where low power consumption is the critical parameter. Ensured operation at supply voltages of 2.7V and rail-to-rail performance makes this comparator ideal for battery-powered applications.

Refer to the LMC6762 datasheet for a push-pull output stage version of this device.

The LMC6772 is an ultra low power dual comparator with a maximum 10 μA/comparator power supply current. It is designed to operate over a wide range of supply voltages, with a minimum supply voltage of 2.7V.

The common mode voltage range of the LMC6772 exceeds both the positive and negative supply rails, a significant advantage in single supply applications. The open drain output of the LMC6772 allows for wired-OR configurations. The open drain output also offers the advantage of allowing the output to be pulled to any voltage rail up to 15V, regardless of the supply voltage of the LMC6772.

The LMC6772 is targeted for systems where low power consumption is the critical parameter. Ensured operation at supply voltages of 2.7V and rail-to-rail performance makes this comparator ideal for battery-powered applications.

Refer to the LMC6762 datasheet for a push-pull output stage version of this device.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMC6772/6772Q Dual Micropower Rail-To-Rail Input CMOS Comp w/ Open Drain Output datasheet (Rev. F) 26 Mar 2013
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMC6772 PSPICE Model

SNOM175.ZIP (4 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos