Product details

Configuration Crosspoint/exchange Number of channels 8 Power supply voltage - single (V) 3.3, 5 Protocols Analog Supply current (typ) (µA) 120000 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 20 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 2.5 Negative rail supply voltage (max) (V) -3
Configuration Crosspoint/exchange Number of channels 8 Power supply voltage - single (V) 3.3, 5 Protocols Analog Supply current (typ) (µA) 120000 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 20 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 2.5 Negative rail supply voltage (max) (V) -3
HTQFP (PAP) 64 144 mm² 12 x 12
  • 16 Inputs and 8 Outputs
  • 64-pin Exposed Pad HTQFP Package
    • −3 dB Bandwidth (VOUT = 2 VPP, RL = 1 kΩ) 550 MHz
    • −3 dB Bandwidth (VOUT = 2 VPP,RL = 150Ω) 450 MHz
  • Fast Slew Rate 1800 V/μs
  • Channel to Channel Crosstalk (10/ 100 MHz) −70/ −52 dBc
  • All Hostile Crosstalk (10/ 100 MHz) −55/−45 dBc
  • Easy to Use Serial Programming 4 Wire Bus
  • Two Programming Modes Serial & Addressed Modes
  • Symmetrical Pinout Facilitates Expansion.
  • Output Current ±60 mA
  • Gain of 1 Version also Available LMH6582

All trademarks are the property of their respective owners.

  • 16 Inputs and 8 Outputs
  • 64-pin Exposed Pad HTQFP Package
    • −3 dB Bandwidth (VOUT = 2 VPP, RL = 1 kΩ) 550 MHz
    • −3 dB Bandwidth (VOUT = 2 VPP,RL = 150Ω) 450 MHz
  • Fast Slew Rate 1800 V/μs
  • Channel to Channel Crosstalk (10/ 100 MHz) −70/ −52 dBc
  • All Hostile Crosstalk (10/ 100 MHz) −55/−45 dBc
  • Easy to Use Serial Programming 4 Wire Bus
  • Two Programming Modes Serial & Addressed Modes
  • Symmetrical Pinout Facilitates Expansion.
  • Output Current ±60 mA
  • Gain of 1 Version also Available LMH6582

All trademarks are the property of their respective owners.

The LMH family of products is joined by the LMH6583, a high speed, non-blocking, analog, crosspoint switch. The LMH6583 is designed for high speed, DC coupled, analog signals like high resolution video (UXGA and higher). The LMH6583 has 16 inputs and 8 outputs. The non-blocking architecture allows an output to be connected to any input, including an input that is already selected. With fully buffered inputs the LMH6583 can be impedance matched to nearly any source impedance. The buffered outputs of the LMH6583 can drive up to two back terminated video loads (75Ω load). The outputs and inputs also feature high impedance inactive states allowing high performance input and output expansion for array sizes such as 16 x 16 or 32 x 8 by combining two devices. The LMH6583 is controlled with a 4 pin serial interface. Both single serial mode and addressed chain modes are available.

The LMH6583 comes in a 64-pin thermally enhanced HTQFP package. It also has diagonally symmetrical pin assignments to facilitate double sided board layouts and easy pin connections for expansion.

The LMH family of products is joined by the LMH6583, a high speed, non-blocking, analog, crosspoint switch. The LMH6583 is designed for high speed, DC coupled, analog signals like high resolution video (UXGA and higher). The LMH6583 has 16 inputs and 8 outputs. The non-blocking architecture allows an output to be connected to any input, including an input that is already selected. With fully buffered inputs the LMH6583 can be impedance matched to nearly any source impedance. The buffered outputs of the LMH6583 can drive up to two back terminated video loads (75Ω load). The outputs and inputs also feature high impedance inactive states allowing high performance input and output expansion for array sizes such as 16 x 16 or 32 x 8 by combining two devices. The LMH6583 is controlled with a 4 pin serial interface. Both single serial mode and addressed chain modes are available.

The LMH6583 comes in a 64-pin thermally enhanced HTQFP package. It also has diagonally symmetrical pin assignments to facilitate double sided board layouts and easy pin connections for expansion.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMH6583 16x8 550 MHz Analog Crosspoint Switch, Gain of 2 datasheet (Rev. E) 15 Mar 2013
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos