Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LMP8646 Precision Current Limiter
1 Features
- Provides Circuit Protection and Current Limiting
- Single Supply Operation
- –2-V to 76-V Common-Mode Voltage Range
- Variable Gain Set by External Resistor
- Adjustable Bandwidth Set by External Capacitor
- Buffered Output
- 3% Output Accuracy Achievable at VSENSE = 100 mV
- Key Specifications:
- Supply Voltage Range 2.7 V to 12 V
- Output Current (Source) 0 to 5 mA
- Gain Accuracy 2.0% (max)
- Transconductance 200 μA/V
- Offset ±1 mV (Maximum)
- Quiescent Current 380 μA
- Input Bias 12 μA (Typical)
- PSRR 85 dB
- CMRR 95 dB
- Temperature Range −40°C to 125°C
- 6-Pin SOT Package