LMR14030-Q1

ACTIVE

SIMPLE SWITCHER® Automotive 40-V, 3.5-A, 2.2-MHz step-down converter with 40-uA IQ

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM63635-Q1 ACTIVE Automotive, 3.5V to 36V, 3.25A step-down voltage converter with spread spectrum Smaller footprint and improved EMI performance in HotRod™ QFN package.

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3.5 Vin (min) (V) 4 Vin (max) (V) 40 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Spread Spectrum, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 1 Vout (max) (V) 30 Iq (typ) (µA) 40 Duty cycle (max) (%) 98
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3.5 Vin (min) (V) 4 Vin (max) (V) 40 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Spread Spectrum, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 1 Vout (max) (V) 30 Iq (typ) (µA) 40 Duty cycle (max) (%) 98
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 WSON (DPR) 10 16 mm² 4 x 4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    - Device Temperature Grade 1: –40°C to 125°C
    Ambient Operating Temperature Range
    - Device HBM ESD Classification Level H1C
    - Device CDM ESD Classification Level C4A
  • 4 V to 40 V Input Range
  • 3.5 A Continuous Output Current
  • Ultra-low 40 µA Operating Quiescent Current
  • 90 mΩ High-Side MOSFET
  • Minimum Switch-On Time: 75 ns
  • Current Mode Control
  • Adjustable Switching Frequency from 200 kHz to
    2.5 MHz
  • Frequency Synchronization to External Clock
  • Spread Spectrum Option for Reduced EMI
  • Internal Compensation for Ease of Use
  • High Duty Cycle Operation Supported
  • Precision Enable Input
  • 1 µA Shutdown Current
  • External Soft-start
  • Thermal, Overvoltage and Short Protection
  • 8-Pin HSOIC with PowerPAD™ Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    - Device Temperature Grade 1: –40°C to 125°C
    Ambient Operating Temperature Range
    - Device HBM ESD Classification Level H1C
    - Device CDM ESD Classification Level C4A
  • 4 V to 40 V Input Range
  • 3.5 A Continuous Output Current
  • Ultra-low 40 µA Operating Quiescent Current
  • 90 mΩ High-Side MOSFET
  • Minimum Switch-On Time: 75 ns
  • Current Mode Control
  • Adjustable Switching Frequency from 200 kHz to
    2.5 MHz
  • Frequency Synchronization to External Clock
  • Spread Spectrum Option for Reduced EMI
  • Internal Compensation for Ease of Use
  • High Duty Cycle Operation Supported
  • Precision Enable Input
  • 1 µA Shutdown Current
  • External Soft-start
  • Thermal, Overvoltage and Short Protection
  • 8-Pin HSOIC with PowerPAD™ Package

The LMR14030-Q1 is a 40 V, 3.5 A step down regulator with an integrated high-side MOSFET. With a wide input range from 4 V to 40 V, it’s suitable for various applications from industrial to automotive for power conditioning from unregulated sources. An extended family is available in 2 A and 5 A options in pin-to-pin compatible packages, including LMR14020-Q1 and LMR14050-Q1. The regulator’s quiescent current is 40 µA in Sleep-mode, which is suitable for battery powered systems. An ultra-low 1 µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.

The LMR14030-Q1 is available in an 8-pin HSOIC or 10-pin WSON package with exposed pad for low thermal resistance.

The LMR14030-Q1 is a 40 V, 3.5 A step down regulator with an integrated high-side MOSFET. With a wide input range from 4 V to 40 V, it’s suitable for various applications from industrial to automotive for power conditioning from unregulated sources. An extended family is available in 2 A and 5 A options in pin-to-pin compatible packages, including LMR14020-Q1 and LMR14050-Q1. The regulator’s quiescent current is 40 µA in Sleep-mode, which is suitable for battery powered systems. An ultra-low 1 µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.

The LMR14030-Q1 is available in an 8-pin HSOIC or 10-pin WSON package with exposed pad for low thermal resistance.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR14030QDPREVM — LMR14030QDPR Wide Vin Step-Down Converter Evaluation Module

The LMR14030QDPREVM is a fully assembled and tested circuit for evaluating the LMR14030QDPRRQ1 Step-Down Converter. The LMR14030QDPREVM operates from 7V to 40V input (12V nominal) and provides a 5.0V or 3.3V output at 3.5A. The board has jumper connectors to enable or disable the converter (...)
User guide: PDF
Not available on TI.com
Evaluation board

LMR14030SEVM — LMR14030S Step-Down Converter Evaluation Module

The LMR14030SEVM is a fully assembled and tested circuit for evaluating the LMR14030S Step-Down Converter. The LMR14030SEVM operates from 7V to 36V input (12V nominal) and provides a 5.0V or 3.3V output at 3.5A. The board also has jumper connectors to enable or disable the converter operation, (...)

User guide: PDF
Not available on TI.com
Simulation model

LMR14030S PSPICE Transient Model

SNVM707.ZIP (61 KB) - PSpice Model
Simulation model

LMR14030S PSpice Average Model

SNVMBD5.ZIP (72 KB) - PSpice Model
Simulation model

LMR14030S Unencrypted PSpice Transient Model

SNVM922.ZIP (6 KB) - PSpice Model
Reference designs

TIDA-020001 — Automotive 144-Zone Local Dimming Backlight Reference Design

This local dimming backlight reference design conserves power, extends the life of liquid-crystal displays (LCDs), and enhances automotive display quality through high dynamic range (HDR) or localized dimming technology. Seven multi-channel constant-current LED drivers allow for 144-zone localized (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP11136 — Automotive Radio USB Power Port (5V@2.1A) and LED Backlight Driver Reference Design

The PMP11136 reference design supplies cable drop compensated USB outputs of 5V @ 2.1A and 5V @ 1A. Additionally, there is a buck converter output of 3.3V @ 2.5A and a 12V @ 0.163A current regulated LED boost converter.
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
WSON (DPR) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos