Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 36 Topology Buck Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Fixed Output, Forced PWM, Frequency synchronization, Light Load Efficiency, Low Noise, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, UVLO adjustable, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 35 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0000015
Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 36 Topology Buck Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Fixed Output, Forced PWM, Frequency synchronization, Light Load Efficiency, Low Noise, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, UVLO adjustable, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 35 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0000015