Active-low reset IC with programmable delay and 1% reset threshold
Data sheet
This product continues to be available for existing customers. New designs should consider an alternate product.
Drop-in replacement with upgraded functionality to the compared device
LP3470
- 5-Pin SOT-23 Package
- Open-Drain Reset Output
- Programmable Reset Time-Out Period Using an
External Capacitor - Immune to Short VCC Transients
- ±1% Reset Threshold Accuracy Over
Temperature - Low Quiescent Current (16 µA typical)
- Reset Valid Down to VCC = 0.5 V
The LP3470 device is a micropower voltage supervisory circuit designed to monitor voltages within 1% of reset threshold over temperature. It provides maximum adjustability for power-on-reset (POR) and supervisory functions.
The LP3470 asserts a reset signal whenever the VCC supply voltage falls below a reset threshold. The reset time-out period is adjustable using an external capacitor. Reset remains asserted for an interval (programmed by an external capacitor) after VCC has risen above the threshold voltage.
For information on available reset threshold voltage options, see Mechanical, Packaging, and Orderable Information.
Technical documentation
No results found. Please clear your search and try again.
View all 1 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LP3470 Voltage Supervisor With Programmable Delay and 1% Reset Threshold datasheet (Rev. G) | PDF | HTML | 27 Apr 2016 |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location