LT1030

ACTIVE

Quadruple Low-Power Line Driver

Product details

Drivers per package 4 Receivers per package 0 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.12 Main supply voltage (nom) (V) 5 ESD HBM (kV) 0 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 14.1
Drivers per package 4 Receivers per package 0 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.12 Main supply voltage (nom) (V) 5 ESD HBM (kV) 0 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 14.1
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Low Supply Voltage...±5 V to ±15 V
  • Supply Current...500 uA Typical
  • Zero Supply Current When Shut Down
  • Outputs Can Be Driven ±30 V
  • Output Open When Off (3-State)
  • 10-mA Output Drive
  • Outputs of Several Devices Can Be Connected in Parallel
  • Meets or Exceeds the Requirements of ANSI EIA/TIA-232-F Specifications
  • Designed to Be Interchangeable With Linear Technology LT1030
  • Low Supply Voltage...±5 V to ±15 V
  • Supply Current...500 uA Typical
  • Zero Supply Current When Shut Down
  • Outputs Can Be Driven ±30 V
  • Output Open When Off (3-State)
  • 10-mA Output Drive
  • Outputs of Several Devices Can Be Connected in Parallel
  • Meets or Exceeds the Requirements of ANSI EIA/TIA-232-F Specifications
  • Designed to Be Interchangeable With Linear Technology LT1030

The LT1030C is an EIA/TIA-232-F line driver that operates over a ±5-V to ±15-V supply-voltage range on low supply current. The device can be shut down to zero supply current. Current limiting fully protects the outputs from externally applied voltages of ±30 V. Since the output swings to within 200 mV of the positive supply and to within 1 V of the negative supply, supply-voltage requirements are minimized.

A major advantage of the LT1030C is the high-impedance output state when the device is off or powered down. This feature allows several different drivers on the same bus.

The device can be used as an EIA/TIA-232-F driver, micropower interface, or level translator, among others.

The LT1030C is characterized for operation from 0°C to 70°C.

The D package is available taped and reeled. Add the suffix R to the device type (i.e., LT1030CDR).

The LT1030C is an EIA/TIA-232-F line driver that operates over a ±5-V to ±15-V supply-voltage range on low supply current. The device can be shut down to zero supply current. Current limiting fully protects the outputs from externally applied voltages of ±30 V. Since the output swings to within 200 mV of the positive supply and to within 1 V of the negative supply, supply-voltage requirements are minimized.

A major advantage of the LT1030C is the high-impedance output state when the device is off or powered down. This feature allows several different drivers on the same bus.

The device can be used as an EIA/TIA-232-F driver, micropower interface, or level translator, among others.

The LT1030C is characterized for operation from 0°C to 70°C.

The D package is available taped and reeled. Add the suffix R to the device type (i.e., LT1030CDR).

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Quadruple Low-Power Line Driver datasheet (Rev. F) 28 Apr 1998

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​