Product details

Rating Catalog Architecture Integrated FET Control topology Field-oriented control (FOC), Sensorless Control interface 1xPWM, Analog, Serial Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Features 5-point configurable speed profile support, Anti-voltage surge protections prevents overvoltage, Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive Operating temperature range (°C) -40 to 125
Rating Catalog Architecture Integrated FET Control topology Field-oriented control (FOC), Sensorless Control interface 1xPWM, Analog, Serial Vs (min) (V) 4.5 Vs ABS (max) (V) 40 Features 5-point configurable speed profile support, Anti-voltage surge protections prevents overvoltage, Code-free Field Oriented Control (FOC), Configurable motor startup and stop options, Improved acoustic performance with automatic dead time compensation, Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET), Variable monitoring through DACOUT, Windmilling support through forward resynchronization and reverse drive Operating temperature range (°C) -40 to 125
VQFN (RGF) 40 35 mm² (7 mm × 5 mm)
  • Three-phase BLDC motor driver with integrated sensorless motor control algorithm
    • Code-free Field Oriented Control (FOC)
    • Analog, PWM and freq. based speed input modes: available only when MCF8315A is configured as a standby device (DEV_MODE = 0b)
    • I 2C based speed input mode: available in both sleep (DEV_MODE = 1b) and standby devices (DEV_MODE = 0b).
    • Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET)
    • 5-point configurable speed profile support
    • Windmilling support through forward resynchronization and reverse drive
    • Anti-voltage surge (AVS) protection
    • Improved acoustic performance with automatic dead time compensation
  • 4.5- to 35-V operating voltage (40-V abs max)
  • High output current capability: 4-A peak
  • Low MOSFET on-state resistance
    • R DS(ON) (HS + LS) at T A = 25°C : 240-mΩ (typ.)
  • Low power sleep mode : Refer
    • 5-µA (maximum) at V VM = 24-V, T A = 25°C
  • Speed loop accuracy: 3% with internal clock and 1% with external clock reference
  • Supports up to 75-kHz PWM frequency for low inductance motor support
  • Does not require external current sense resistors; uses built-in current sensing
  • Built-in 3.3-V, 20-mA LDO regulator
  • Built-in 3.3-V/5-V, 170-mA buck regulator
  • Dedicated DRVOFF pin to disable (Hi-Z) outputs
  • Spread spectrum and slew rate for EMI mitigation
  • Suite of integrated protection features
    • Supply under voltage lockout (UVLO)
    • Supply over voltage protection (OVP)
    • Motor lock detection (5 different types)
    • Over current protection (OCP)
    • Thermal warning and shutdown (OTW/TSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over I 2C interface
  • Three-phase BLDC motor driver with integrated sensorless motor control algorithm
    • Code-free Field Oriented Control (FOC)
    • Analog, PWM and freq. based speed input modes: available only when MCF8315A is configured as a standby device (DEV_MODE = 0b)
    • I 2C based speed input mode: available in both sleep (DEV_MODE = 1b) and standby devices (DEV_MODE = 0b).
    • Offline motor parameters measurement with Motor Parameter Extraction Tool (MPET)
    • 5-point configurable speed profile support
    • Windmilling support through forward resynchronization and reverse drive
    • Anti-voltage surge (AVS) protection
    • Improved acoustic performance with automatic dead time compensation
  • 4.5- to 35-V operating voltage (40-V abs max)
  • High output current capability: 4-A peak
  • Low MOSFET on-state resistance
    • R DS(ON) (HS + LS) at T A = 25°C : 240-mΩ (typ.)
  • Low power sleep mode : Refer
    • 5-µA (maximum) at V VM = 24-V, T A = 25°C
  • Speed loop accuracy: 3% with internal clock and 1% with external clock reference
  • Supports up to 75-kHz PWM frequency for low inductance motor support
  • Does not require external current sense resistors; uses built-in current sensing
  • Built-in 3.3-V, 20-mA LDO regulator
  • Built-in 3.3-V/5-V, 170-mA buck regulator
  • Dedicated DRVOFF pin to disable (Hi-Z) outputs
  • Spread spectrum and slew rate for EMI mitigation
  • Suite of integrated protection features
    • Supply under voltage lockout (UVLO)
    • Supply over voltage protection (OVP)
    • Motor lock detection (5 different types)
    • Over current protection (OCP)
    • Thermal warning and shutdown (OTW/TSD)
    • Fault condition indication pin (nFAULT)
    • Optional fault diagnostics over I 2C interface

The MCF8315A provides a single-chip, code-free sensorless FOC solution for customers driving speed-controlled 12- to 24-V brushless-DC motors (BLDC) or Permanent Magnet Synchronous motor (PMSM) up to 4-A peak current. The MCF8315A integrates three ½-bridges with 40-V absolute maximum capability and a low R DS(ON) of 240 mΩ (high-side + low-side FETs). MCF8315A integrates power management circuits including an voltage-adjustable buck regulator (3.3 V / 5 V, 170-mA) and LDO (3.3 V / 20 mA) that can be used to power external circuits.

The FOC algorithm configuration can be stored in non-volatile EEPROM, which allows the device to operate stand-alone once it has been configured. The device receives a speed command through a PWM input, analog voltage, variable frequency square wave or I 2C command. There are a large number of protection features integrated into the MCF8315A, intended to protect the device, motor, and system against fault events.

Documentation for reference:

The MCF8315A provides a single-chip, code-free sensorless FOC solution for customers driving speed-controlled 12- to 24-V brushless-DC motors (BLDC) or Permanent Magnet Synchronous motor (PMSM) up to 4-A peak current. The MCF8315A integrates three ½-bridges with 40-V absolute maximum capability and a low R DS(ON) of 240 mΩ (high-side + low-side FETs). MCF8315A integrates power management circuits including an voltage-adjustable buck regulator (3.3 V / 5 V, 170-mA) and LDO (3.3 V / 20 mA) that can be used to power external circuits.

The FOC algorithm configuration can be stored in non-volatile EEPROM, which allows the device to operate stand-alone once it has been configured. The device receives a speed command through a PWM input, analog voltage, variable frequency square wave or I 2C command. There are a large number of protection features integrated into the MCF8315A, intended to protect the device, motor, and system against fault events.

Documentation for reference:

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
MCF8316A ACTIVE 40-V max, 8-A peak, sensorless FOC control 3-phase BLDC motor driver Lower RDS(ON) targeting higher power applications
Same functionality with different pin-out to the compared device.
MCF8329A ACTIVE 60-V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver External FETs for higher power

Technical documentation

No results found. Please clear your search and try again.
View all 16
Top documentation Type Title Format options Date
* Data sheet MCF8315ASensorless Field Oriented Control (FOC)Integrated FET BLDC Driver datasheet (Rev. A) PDF | HTML Apr 14, 2023
Application note Getting Started with MOTORSTUDIO (Rev. A) PDF | HTML Jun 9, 2026
Application note Develop algorithms and tools based on MSPM0 MCU that supports MCF831x offline burning PDF | HTML Jun 10, 2025
Application note MCF83xx - Open Loop to Closed Loop Handoff Tuning PDF | HTML Apr 15, 2025
Application note How to Program I2C for MCx83xx Device Family PDF | HTML Mar 24, 2025
Application note Motor Pre-Startup Tuning for MCx83xx PDF | HTML Mar 24, 2025
Application note How to Optimize MCF8315 Hardware Design in Fan Application PDF | HTML Mar 17, 2025
Application note MCF83xx and MCT83xx EEPROM Read and Write Procedure PDF | HTML Mar 13, 2025
Certificate MCF8315PWPEVM EU Declaration of Conformity (DoC) Jun 20, 2024
Technical article Selecting the right level of integration to meet motor design requirements PDF | HTML Jan 4, 2024
Technical article Top 3 ways to reduce audible noise in motion control applications PDF | HTML Dec 21, 2023
Application note How to Use the MCF831x to Solve Thermal and Quick Startup Challenges (Rev. A) PDF | HTML Oct 20, 2023
Application note Selection Guide for MCF831x Devices PDF | HTML Apr 26, 2023
User guide MCF8315A Tuning Guide PDF | HTML Jan 3, 2023
Certificate MCF8315EVM EU RoHS Declaration of Conformity (DoC) Dec 21, 2022
Technical article How to achieve efficient, reliable and accurate actuation in real-time motor contr PDF | HTML Oct 25, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MCF8315EVM — MCF8315 evaluation module for three-phase sensorless FOC integrated MOSFET BLDC motor driver

The MCF8315 has three half-H-bridge integrated MOSFET drivers for sensorless FOC control of a three-phase brushless DC (BLDC) motor for 4.5V-to-35V, 5A peak current drive. The MCx8315 integrates a buck regulator that can support 200mA with programmable regulated supply.

This EVM includes an onboard (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

MOTORSTUDIO — Motor Studio GUI for tuning and evaluating BLDC motor drivers

Motor Studio is an easy-to-use graphical user interface (GUI) that simplifies the tuning process of our brushless DC (BLDC) motor drivers to reduce device evaluation and product development time. The GUI allows users to quickly spin up their motors and optimize various stages of motor operation to (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGF) 40 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos