Product details

Configuration 8:1 Number of channels 2 Power supply voltage - single (V) 12, 16, 20, 36 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 8.7 ON-state leakage current (max) (µA) 0.0053 Supply current (typ) (µA) 45 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 125 Features Break-before-make Input/output continuous current (max) (mA) 30 Rating Catalog Drain supply voltage (max) (V) 36 Supply voltage (max) (V) 36 Negative rail supply voltage (max) (V) -5
Configuration 8:1 Number of channels 2 Power supply voltage - single (V) 12, 16, 20, 36 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 8.7 ON-state leakage current (max) (µA) 0.0053 Supply current (typ) (µA) 45 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 125 Features Break-before-make Input/output continuous current (max) (mA) 30 Rating Catalog Drain supply voltage (max) (V) 36 Supply voltage (max) (V) 36 Negative rail supply voltage (max) (V) -5
SOIC (DW) 28 184.37 mm² 17.9 x 10.3 TSSOP (PW) 28 62.08 mm² 9.7 x 6.4 WQFN (RSN) 32 16 mm² 4 x 4 WQFN (RTV) 32 25 mm² 5 x 5
  • Low on-capacitance
    • MUX36S16: 13.5 pF
    • MUX36D08: 8.7 pF
  • Low input leakage: 1 pA
  • Low charge injection: 0.31 pC
  • Rail-to-rail operation
  • Wide supply range: ±5 V to ±18 V, 10 V to 36 V
  • Low on-resistance: 125 Ω
  • Transition time: 97 ns
  • Break-before-make switching action
  • EN Pin connectable to VDD
  • Logic levels: 2 V to VDD
  • Low supply current: 45 µA
  • ESD protection HBM: 2000 V
  • Industry-standard TSSOP/ SOIC package and smaller WQFN package options
  • Low on-capacitance
    • MUX36S16: 13.5 pF
    • MUX36D08: 8.7 pF
  • Low input leakage: 1 pA
  • Low charge injection: 0.31 pC
  • Rail-to-rail operation
  • Wide supply range: ±5 V to ±18 V, 10 V to 36 V
  • Low on-resistance: 125 Ω
  • Transition time: 97 ns
  • Break-before-make switching action
  • EN Pin connectable to VDD
  • Logic levels: 2 V to VDD
  • Low supply current: 45 µA
  • ESD protection HBM: 2000 V
  • Industry-standard TSSOP/ SOIC package and smaller WQFN package options

The MUX36S16 and MUX36D08 (MUX36xxx) are modern complementary metal-oxide semiconductor (CMOS) precision analog multiplexers (muxes). The MUX36S16 offers 16:1 single-ended channels, whereas the MUX36D08 offers differential 8:1 or dual 8:1 single-ended channels. The MUX36S16 and MUX36D08 work equally well with either dual supplies (±5 V to ±18 V) or a single supply (10 V to 36 V). These devices also perform well with symmetric supplies (such as VDD = 12 V, VSS = –12 V), and unsymmetric supplies (such as VDD = 12 V, VSS = –5 V). All digital inputs have transistor-transistor logic (TTL) compatible thresholds, providing both TTL and CMOS logic compatibility when operating in the valid supply voltage range.

The MUX36S16 and MUX36D08 have very low on- and off-leakage currents, allowing these multiplexers to switch signals from high input impedance sources with minimal error. A low supply current of 45 µA enables use in power-sensitive applications.

 

 

The MUX36S16 and MUX36D08 (MUX36xxx) are modern complementary metal-oxide semiconductor (CMOS) precision analog multiplexers (muxes). The MUX36S16 offers 16:1 single-ended channels, whereas the MUX36D08 offers differential 8:1 or dual 8:1 single-ended channels. The MUX36S16 and MUX36D08 work equally well with either dual supplies (±5 V to ±18 V) or a single supply (10 V to 36 V). These devices also perform well with symmetric supplies (such as VDD = 12 V, VSS = –12 V), and unsymmetric supplies (such as VDD = 12 V, VSS = –5 V). All digital inputs have transistor-transistor logic (TTL) compatible thresholds, providing both TTL and CMOS logic compatibility when operating in the valid supply voltage range.

The MUX36S16 and MUX36D08 have very low on- and off-leakage currents, allowing these multiplexers to switch signals from high input impedance sources with minimal error. A low supply current of 45 µA enables use in power-sensitive applications.

 

 

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet MUX36xxx 36-V, Low-Capacitance, Low-Leakage-Current, Precision Analog Multiplexers datasheet (Rev. C) PDF | HTML 31 May 2018
Application note How to Handle High Voltage Common Mode Applications using Multiplexers PDF | HTML 03 Oct 2022
Product overview PLC Analog Input Front-End Architectures PDF | HTML 31 Jul 2022
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Guarding in Multiplexer Applications PDF | HTML 13 May 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application brief Improve Stability Issues with Low Con Multiplexers (Rev. A) 10 Dec 2018
Application note System Level Protection for High Voltage Analog Multiplexers 03 Jan 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos