NE5532A

ACTIVE

Dual, 30-V, 10-MHz, low-noise (6 nV/√Hz) operational amplifier for audio applications

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV9362 ACTIVE Dual, 40-V, 10.6-MHz rail-to-rail output operational amplifier Wider supply range (4.5 V to 40 V), higher GBW (10.6 MHz), faster slew rate (25 V/us), lower offset voltage (1.7 mV), lower power (2.6 mA)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 9 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 4 Vn at 1 kHz (typ) (nV√Hz) 5 Features Standard Amps THD + N at 1 kHz (typ) (%) 0.002 Rating Catalog Operating temperature range (°C) 0 to 70 Iout (typ) (A) 0.038 Architecture Bipolar CMRR (typ) (dB) 100 Input bias current (max) (pA) 800000
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 9 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 4 Vn at 1 kHz (typ) (nV√Hz) 5 Features Standard Amps THD + N at 1 kHz (typ) (%) 0.002 Rating Catalog Operating temperature range (°C) 0 to 70 Iout (typ) (A) 0.038 Architecture Bipolar CMRR (typ) (dB) 100 Input bias current (max) (pA) 800000
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 SOP (PS) 8 48.36 mm² 6.2 x 7.8
  • Equivalent Input Noise Voltage:
    5 nV/√Hz Typ at 1 kHz
  • Unity-Gain Bandwidth: 10 MHz Typ
  • Common-Mode Rejection Ratio: 100 dB Typ
  • High DC Voltage Gain: 100 V/mV Typ
  • Peak-to-Peak Output Voltage Swing 26 V Typ With VCC± = ±15 V and RL = 600 Ω
  • High Slew Rate: 9 V/μs Typ
  • Equivalent Input Noise Voltage:
    5 nV/√Hz Typ at 1 kHz
  • Unity-Gain Bandwidth: 10 MHz Typ
  • Common-Mode Rejection Ratio: 100 dB Typ
  • High DC Voltage Gain: 100 V/mV Typ
  • Peak-to-Peak Output Voltage Swing 26 V Typ With VCC± = ±15 V and RL = 600 Ω
  • High Slew Rate: 9 V/μs Typ

The NE5532, NE5532A, SA5532, and SA5532A devices are high-performance operational amplifiers combining excellent DC and AC characteristics. They feature very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, high slew rate, input-protection diodes, and output short-circuit protection. These operational amplifiers are compensated internally for unity-gain operation. These devices have specified maximum limits for equivalent input noise voltage.

The NE5532, NE5532A, SA5532, and SA5532A devices are high-performance operational amplifiers combining excellent DC and AC characteristics. They feature very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, high slew rate, input-protection diodes, and output short-circuit protection. These operational amplifiers are compensated internally for unity-gain operation. These devices have specified maximum limits for equivalent input noise voltage.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet NE5532x, SA5532x Dual Low-Noise Operational Amplifiers datasheet (Rev. J) PDF | HTML 27 Jan 2015
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
SOP (PS) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos