Refer to the PDF data sheet for device specific package drawings
The NE5534, NE5534A, SA5534, and SA5534A devices are high-performance operational amplifiers combining excellent dc and ac characteristics. Some of the features include very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, and high slew rate.
These operational amplifiers are compensated internally for a gain equal to or greater than three. Optimization of the frequency response for various applications can be obtained by use of an external compensation capacitor between COMP and COMP/BAL. The devices feature input-protection diodes, output short-circuit protection, and offset-voltage nulling capability with use of the BALANCE and COMP/BAL pins (see Figure 10).
For the NE5534A and SA5534A devices, a maximum limit is specified for the equivalent input noise voltage.
PART NUMBER | PACKAGE (PIN) | BODY SIZE (NOM) |
---|---|---|
NE5534x | SOIC (8) | 4.90 mm × 3.91 mm |
SA5534x | SOIC (8) | 4.90 mm × 3.91 mm |
SO (8) | 6.20 mm × 5.30 mm |
Changes from C Revision (September 2004) to D Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BALANCE | 1 | I | External frequency compensation |
COMP/BAL | 8 | I | External offset voltage adjustment/External frequency compensation |
COMP | 5 | O | External offset voltage adjustment |
IN+ | 3 | I | Noninverting input |
IN- | 2 | I | Inverting Input |
OUT | 6 | O | Output |
VCC+ | 7 | — | Positive Supply |
VCC- | 4 | — | Negative Supply |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage(2) | VCC+ | 0 | 22 | V | |
VCC– | –22 | 0 | V | |||
Input voltage, either input(2)(3) | VCC– | VCC+ | V | |||
Input current(4) | –10 | 10 | mA | |||
Duration of output short circuit(5) | Unlimited | |||||
TJ | Operating virtual-junction temperature | 150 | °C |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | ||
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins | 0 | 2000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins | 0 | 200 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | VCC+ | 5 | 15 | V |
VCC– | –5 | –15 | V | ||
TA | Operating free-air temperature | NE5534, NE5534A | 0 | 70 | °C |
SA5534, SA5534A | –40 | 85 |
THERMAL METRIC(1) | NE5534, NE5534A SA5534, and SA5534A |
UNIT | |||
---|---|---|---|---|---|
D | P | PS | |||
8 PINS | |||||
RθJA | Package thermal impedance(7)(6) | 97 | 85 | 95 | °C/W |
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VO = 0 RS = 50 Ω |
TA = 25°C | 0.5 | 4 | mV | |
TA = Full range | 5 | ||||||
IIO | Input offset current | VO = 0 | TA = 25°C | 20 | 300 | nA | |
TA = Full range | 400 | ||||||
IIB | Input bias current | VO = 0 | TA = 25°C | 500 | 1500 | nA | |
TA = Full range | 2000 | ||||||
VICR | Common-mode input-voltage range | ±12 | ±13 | V | |||
VO(PP) | Maximum peak-to-peak output-voltage swing | RL ≥ 600 Ω | VCC± = ±15 V | 24 | 26 | V | |
VCC± = ±18 V | 30 | 32 | |||||
AVD | Large-signal differential-voltage amplification | VO = ±10 V RL ≥ 600 Ω, |
TA = 25°C | 25 | 100 | V/mV | |
TA = Full range | 15 | ||||||
RL ≥ 2 kΩ, VO±10 V | TA = 25°C | 25 | 100 | ||||
TA = Full range | 15 | ||||||
Avd | Small-signal differential-voltage amplification | f = 10 kHz | CC = 0 | 6 | V/mV | ||
CC = 22 pF | 2.2 | ||||||
BOM | Maximum output-swing bandwidth | VO = ±10 V | CC = 0 | 200 | kHz | ||
CC = 22 pF | 95 | ||||||
VCC± 18 V, RL = 600 Ω |
VO = ±14 V CC = 22 pF |
70 | |||||
B1 | Unity-gain bandwidth | CC = 22 pF | CL = 100 pF | 10 | MHz | ||
ri | Input resistance | 30 | 100 | kΩ | |||
zo | Output impedance | AVD = 30 dB, CC = 22 pF |
RL = 600 Ω, f = 10 kHz |
0.3 | Ω | ||
CMRR | Common-mode rejection ratio | VO = 0, RS = 50 Ω |
VIC = VICRmin | 70 | 100 | dB | |
kSVR | Supply-voltage rejection ratio (ΔVCC or ΔVIO) | VCC± = ±9 V to ±15 V, VO = 0 |
RS = 50 Ω | 80 | 100 | dB | |
IOS | Output short-circuit current | 38 | mA | ||||
ICC | Total supply current | VO = 0, No load | TA = 25°C | 4 | 8 | mA |
PARAMETER | TEST CONDITIONS | NE5534, SA5534 | NE5534A, SA5534A | UNIT | ||||
---|---|---|---|---|---|---|---|---|
TYP | MIN | TYP | MAX | |||||
SR | Slew rate | CC = 0 | 13 | 13 | V/μs | |||
CC = 22 pF | 6 | 6 | ||||||
tr | Rise time | VI = 50 mV, RL = 600 Ω, CL = 100 pF |
AVD = 1, CC = 22 pF |
20 | 20 | ns | ||
Overshoot factor | 20 | 20 | % | |||||
Rise time | VI = 50 mV, RL = 600 Ω, CL = 500 pF |
AVD = 1, CC = 47 pF |
50 | 50 | ns | |||
Overshoot factor | 35% | 35% | — | |||||
Vn | Equivalent input noise voltage | f = 30 Hz | 7 | 5.5 | 7 | nV/√Hz | ||
f = 1 kHz | 4 | 3.5 | 4.5 | |||||
In | Equivalent input noise current | f = 30 Hz | 2.5 | 1.5 | pA/√Hz | |||
f = 1 kHz | 0.6 | 0.4 | ||||||
F | Average noise figure | RS = 5 kΩ | f = 10Hz to 20 kHz | 0.9 | dB |
The NE5534, NE5534A, SA5534, and SA5534A devices are high-performance operational amplifiers combining excellent dc and ac characteristics. Some of the features include very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, and high slew rate.
These operational amplifiers are compensated internally for a gain equal to or greater than three. Optimization of the frequency response for various applications can be obtained by use of an external compensation capacitor between COMP and COMP/BAL. The devices feature input-protection diodes, output short-circuit protection, and offset-voltage nulling capability with use of the BALANCE and COMP/BAL pins (see the Application Circuit Diagram).
For the NE5534A and SA5534A devices, a maximum limit is specified for the equivalent input noise voltage.
The input offset voltage of operational amplifiers (op amps) arises from unavoidable mismatches in the differential input stage of the op-amp circuit caused by mismatched transistor pairs, collector currents, current-gain betas (β), collector or emitter resistors, and so on. The input offset pins allow the designer to adjust for these mismatches by external circuitry. See the Application and Implementation section for more details on design techniques.
The slew rate is the rate at which an operational amplifier can change its output when there is a change on the input. The NE5534 and SA5534 devices have a 13-V/μs slew rate.
The common-mode rejection ratio (CMRR) of an amplifier is a measure of how well the device rejects unwanted input signals common to both input leads. It is found by taking the ratio of the change in input offset voltage to the change in the input voltage and converting to decibels. Ideally the CMRR is infinite, but in practice, amplifiers are designed to have it as high as possible. The CMRR of the NE5534 and SA5534 devices is 100 dB.
The unity-gain bandwidth is the frequency up to which an amplifier with a unity gain may be operated without greatly distorting the signal. The NE5534 and SA5534 devices have a 10-MHz unity-gain bandwidth.
Frequency compensation with a capacitor may be used to increase the gain-bandwidth product (GBW) of the amplifier. See the Application and Implementation section for more details on design techniques.
The NE5534 and SA5534 devices are powered on when the supply is connected. Each of these devices can be operated as a single supply operational amplifier or dual supply amplifier depending on the application.