The OMAP5910 is a highly integrated hardware and software platform, designed to meet the application
processing needs of next-generation embedded devices.
The OMAP™ platform enables OEMs and ODMs to quickly bring to market devices featuring rich user
interfaces, high processing performance, and long battery life through the maximum flexibility of a fully
integrated mixed processor solution.
The dual-core architecture provides benefits of both DSP and RISC technologies, incorporating a
TMS320C55x DSP core and a high-performance TI925T ARM core.
The OMAP5910 device is designed to run leading open and embedded RISC-based operating systems, as
well as the Texas Instruments (TI) DSP/BIOS™ software kernel foundation, and is available in a 289-ball MicroStar BGA package.
The OMAP5910 is targeted at the following applications:
- Applications processing devices
- Mobile communications
- 802.11
- Bluetooth™ wireless technology
- GSM (including GPRS and EDGE)
- CDMA
- Proprietary government and other
- Video and image processing (MPEG4, JPEG, Windows® Media Video, etc.)
- Advanced speech applications (text-to-speech, speech recognition)
- Audio processing (MPEG-1 Audio Layer3 [MP3], AMR, WMA, AAC, and other GSM speech codecs)
- Graphics and video acceleration
- Generalized web access
- Data processing (fax, encryption/decryption, authentication, signature verification and watermarking)
The OMAP5910 is a highly integrated hardware and software platform, designed to meet the application
processing needs of next-generation embedded devices.
The OMAP™ platform enables OEMs and ODMs to quickly bring to market devices featuring rich user
interfaces, high processing performance, and long battery life through the maximum flexibility of a fully
integrated mixed processor solution.
The dual-core architecture provides benefits of both DSP and RISC technologies, incorporating a
TMS320C55x DSP core and a high-performance TI925T ARM core.
The OMAP5910 device is designed to run leading open and embedded RISC-based operating systems, as
well as the Texas Instruments (TI) DSP/BIOS™ software kernel foundation, and is available in a 289-ball MicroStar BGA package.
The OMAP5910 is targeted at the following applications:
- Applications processing devices
- Mobile communications
- 802.11
- Bluetooth™ wireless technology
- GSM (including GPRS and EDGE)
- CDMA
- Proprietary government and other
- Video and image processing (MPEG4, JPEG, Windows® Media Video, etc.)
- Advanced speech applications (text-to-speech, speech recognition)
- Audio processing (MPEG-1 Audio Layer3 [MP3], AMR, WMA, AAC, and other GSM speech codecs)
- Graphics and video acceleration
- Generalized web access
- Data processing (fax, encryption/decryption, authentication, signature verification and watermarking)