The OPA541 device is a power-operational amplifier capable of operation from power supplies up to
±40 V, and delivering continuous output currents up to 5 A. Internal current-limit circuitry can be user-programmed with a single external resistor, protecting the amplifier and load from fault conditions. The OPA541 devices fabricated are using a proprietary bipolar and FET process.
The OPA541 uses a single current-limit resistor to set both the positive and negative current limits. Applications currently using hybrid power amplifiers requiring two current-limit resistors do need not to be modified.
The OPA541 is available in an 11-pin power plastic package and an industry-standard 8-pin TO-3 hermetic package. The power plastic pachage has a copper-lead frame to maximize heat transfer. The TO-3 package is isolated from all circuitry, allowing it to be mounted directly to a heat sink without special insulators.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA541 | TO-220 (11) | 10.70 mm × 20.02 mm |
Changes from A Revision (August 2006) to B Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | +In | I | +Input |
2 | –In | I | -Input |
3 | –Vs | – | Negative power supply |
4 | –Vs | – | Negative power supply |
5 | Output | O | Output |
6 | NC | – | No internal connection |
7 | Output | O | Output |
8 | Current Sense | I | Current sensing input pin |
9 | NC | – | No internal connection |
10 | +Vs | – | Positive power supply |
11 | +Vs | – | Positive power supply |