SBOS688A April 2015 – October 2015 OPA2625 , OPA625
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VS | (V+) – (V–) | 6 | V | |
Input voltage(2) | +IN | (V–) – 0.3 | (V+) + 0.3 | V |
–IN | (V–) – 0.3 | (V+) + 0.3 | ||
MODE | (V–) – 0.3 | (V+) + 0.3 | ||
Output voltage | OUT | (V–) | (V+) | V |
Sink current | +IN | 10 | mA | |
–IN | 10 | |||
MODE | 10 | |||
OUT | 150 | |||
Source current | +IN | 10 | mA | |
–IN | 10 | |||
MODE | 10 | |||
OUT(2) | 150 | |||
Temperature | Operating junction | –40 | 150 | °C |
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±3000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VS | Supply input voltage, (V+) – (V–) | 2.7 | 5.5 | V | ||
VI | Input voltage | +IN | (V–) | (V+) – 1.15 | V | |
–IN | (V–) | (V+) – 1.15 | ||||
MODE | (V–) | (V+) | ||||
VO | Output voltage | (V–) | (V+) | V | ||
IO | Output current | –120 | 120 | mA | ||
TA | Operating free-air temperature | –40 | 125 | °C | ||
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | OPA625 | OPA2625 | UNIT | |
---|---|---|---|---|
DBV (SOT) | DGS (VSSOP) | |||
6 PINS | 10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 184.9 | 171.7 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 123.6 | 68.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 30.7 | 91.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 22.1 | 9.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 30.2 | 90.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AC PERFORMANCE | |||||||
Unity gain frequency | VO = 10 mVPP | 80 | MHz | ||||
φm | Phase margin | 50 | Degrees | ||||
GBW | Gain-bandwidth product | G = 100, VO = 10 mVPP | 120 | MHz | |||
SR | Slew rate | VO = 1-V step, G = 1 | 45 | V/µs | |||
VO = 4-V step, G = 2 | 115 | ||||||
tsettle | Settling time | VO = 4-V step, G = 2 | Settling time to 0.1% (10-bit accuracy) |
80 | ns | ||
to 0.005% (14-bit accuracy) |
110 | ||||||
to 0.00153% (16-bit accuracy) |
280 | ||||||
Overshoot | VO = 4-V step, G = 2 | 2.5% | |||||
Undershoot | VO = 4-V step, G = 2 | 3% | |||||
HD2 | Second-order harmonic Distortion | VO = 2 VPP, G = 2 | f = 10 kHz | 144 | dBc | ||
f = 100 kHz | 122 | ||||||
f = 1 MHz | 80 | ||||||
HD3 | Third-order harmonic Distortion | VO = 2 VPP, G = 2 | f = 10 kHz | 155 | dBc | ||
f = 100 kHz | 140 | ||||||
f = 1 MHz | 80 | ||||||
Second-order intermodulation distortion | VO = 2 VPP, f = 1 MHz, 200-kHz tone spacing | 90 | dBc | ||||
Third-order intermodulation distortion | VO = 2 VPP, f = 1 MHz, 200-kHz tone spacing | 100 | dBc | ||||
VN | Input noise voltage | f = 0.1 Hz to 10 Hz, peak-to-peak | 0.8 | µVPP | |||
f = 0.1 Hz to 10 Hz, rms | 120 | nVRMS | |||||
Vn | Input voltage noise density | f = 1 kHz | 3.2 | nV/√Hz | |||
f = 10 kHz | 2.5 | ||||||
In | Input current noise density | f = 1 kHz | 4.1 | pA/√Hz | |||
f = 10 kHz | 2.8 | ||||||
tOR | Overload recovery time | G = 5 | 50 | ns | |||
Zo | Open-loop output impedance | f = 1 MHz | 1 | Ω | |||
Crosstalk | DC | 150 | dB | ||||
f = 1 MHz | 127 | ||||||
DC PERFORMANCE | |||||||
VOS | Input offset voltage | 15 | ±100 | µV | |||
TA = –40°C to +125°C | ±300 | ||||||
dVOS/dT | Input offset voltage drift | TA = –40°C to +125°C | 0.5 | ±3 | µV/°C | ||
OPA2625 only, TA = –40°C to +125°C | 0.6 | ±4 | |||||
PSRR | Power-supply rejection ratio | 2.7 V ≤ (V+) ≤ 5 V | 100 | dB | |||
TA = –40°C to +125°C | 90 | 120 | |||||
IB | Input bias current | 2 | 4 | µA | |||
TA = –40°C to +125°C | 5.7 | ||||||
OPA2625 only, TA = –40°C to +125°C | 6.5 | ||||||
dIB/dT | Input bias current drift | TA = –40°C to +125°C | 15 | nA/°C | |||
IOS | Input offset current | 20 | 120 | nA | |||
TA = –40°C to +125°C | 150 | ||||||
OPA2625 only, TA = –40°C to +125°C | 200 | ||||||
dIOS/dT | Input offset current drift | TA = –40°C to +125°C | 0.6 | nA/°C | |||
OPEN LOOP GAIN | |||||||
AOL | Open-loop gain | (V–) + 0.2 V < VO < (V+) – 0.2 V, RLOAD = 600 Ω | 110 | dB | |||
(V–) + 0.15 V < VO < (V+) – 0.15 V, RLOAD = 10 kΩ | 114 | ||||||
TA = –40°C to +125°C | (V–) + 0.2 V < VO < (V+) – 0.2 V, RLOAD = 600 Ω |
106 | 128 | ||||
(V–) + 0.15 V < VO < (V+) – 0.15 V, RLOAD = 10 kΩ |
110 | 132 | |||||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage range | TA = –40°C to +125°C | (V–) | (V+) – 1.15 | V | ||
CMRR | Common-mode rejection ratio | (V–) < VCOM < (V+) – 1.15 V | 100 | 117 | dB | ||
TA = –40°C to +125°C | 90 | 115 | |||||
INPUT IMPEDANCE | |||||||
ZID | Differential input impedance | 27 || 1.2 | KΩ || pF | ||||
ZIC | Common-mode input impedance | 47 || 1.5 | MΩ || pF | ||||
OUTPUT | |||||||
Output voltage swing to the rail | RLOAD = 600 Ω | 60 | 80 | mV | |||
TA = –40°C to +125°C | 100 | ||||||
RLOAD = 10 kΩ | 20 | 35 | |||||
TA = –40°C to +125°C | 40 | ||||||
Isc | Short-circuit current | 150 | mA | ||||
CLOAD | Capacitive load drive | See Typical Characteristics | |||||
MODE | |||||||
VIL | High-drive (HD) mode threshold | TA = –40°C to +125°C | (V–) | (V–) + 0.5 | V | ||
VIH | Low-power (LP) mode threshold | TA = –40°C to +125°C | (V–) + 1.2 | (V+) | V | ||
IIL | Low-level input current | TA = –40°C to +125°C, VMODE ≤ (V–) + 0.5 V | 0.01 | 1 | µA | ||
IIH | High-level input current | TA = –40°C to +125°C, VMODE ≥ (V–) + 1.2 V | 20 | 30 | µA | ||
OPA2625 only, TA = –40°C to +125°C, VMODE ≥ (V–) + 1.2 V | 1 | ||||||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0 mA, MODE connected to ground |
2 | 2.2 | mA | ||
TA = –40°C to +125°C | 3.1 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AC PERFORMANCE | |||||||
GBW | Gain-bandwidth product | G = 100, VO = 10 mVPP | 1 | MHz | |||
φm | Phase margin | 72 | Degrees | ||||
SR | Slew rate | VO = 1-V step | 4.3 | V/µs | |||
VO = 4-V step, G = 2 | 4.1 | ||||||
Zo | Open-loop output impedance | f = 1 MHz | 12 | Ω | |||
DC PERFORMANCE | |||||||
VOS | Input offset voltage | 0.6 | 3 | mV | |||
TA = –40°C to +125°C | 0.7 | 3.7 | |||||
PSRR | Power-supply rejection ratio | 2.7 V ≤ (V+) ≤ 5 V | 74 | dB | |||
TA = –40°C to +125°C | 70 | 100 | |||||
IB | Input bias current | 150 | nA | ||||
TA = –40°C to +125°C | 140 | 200 | |||||
OPA2625 only, TA = –40°C to +125°C | 250 | ||||||
IOS | Input offset current | 20 | nA | ||||
TA = –40°C to +125°C | 25 | ||||||
OPEN LOOP GAIN | |||||||
AOL | Open-loop gain | TA = –40°C to +125°C | (V–) + 0.2 V < VO < (V+) – 0.2 V, RLOAD = 600 Ω |
70 | 100 | dB | |
(V–) + 0.15 V < VO < (V+) – 0.15 V, RLOAD = 10 kΩ |
90 | 100 | |||||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage range | TA = –40°C to +125°C | (V–) | (V+) – 1.15 | V | ||
CMRR | Common-mode rejection ratio | (V–) < VCOM < (V+) – 1.15 V | 66 | 114 | dB | ||
TA = –40°C to +125°C | 60 | 114 | |||||
OUTPUT | |||||||
Output voltage swing to the rail | TA = –40°C to +125°C | RLOAD = 600 Ω | 110 | mV | |||
RLOAD = 10 kΩ | 40 | ||||||
Isc | Short-circuit current | 100 | mA | ||||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0 mA, MODE connected to V+ |
270 | 320 | µA | ||
TA = –40°C to +125°C | 450 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AC PERFORMANCE | |||||||
Unity gain frequency | VO = 10 mVPP | 76 | MHz | ||||
φm | Phase margin | 45 | Degrees | ||||
GBW | Gain-bandwidth product | G = 100, VO = 10 mVPP | 120 | MHz | |||
SR | Slew rate | VO = 1-V step, G = 2 | 45 | V/µs | |||
tsettle | Settling time | VO = 1-V step, G = 2 | to 0.1% | 80 | ns | ||
to 0.01% | 170 | ||||||
to 0.000763% (17-bit accuracy) | 250 | ||||||
Overshoot | VO = 1-V step, G = 2 | 6% | |||||
Undershoot | VO = 1-V step, G = 2 | 5% | |||||
HD2 | Second order harmonic Distortion | (V+) = 3.3 V, (V–) = 0 V, VCOM = 1.1 V, VO = 2 VPP |
f = 10 kHz | 136 | dBc | ||
f = 100 kHz | 118 | ||||||
f = 1 MHz | 80 | ||||||
HD3 | Third order harmonic Distortion | (V+) = 3.3 V, (V–) = 0 V, VCOM = 1.1 V, VO = 2 VPP |
f = 10 kHz | 143 | dBc | ||
OPA2625 only, f = 10 kHz | 143 | ||||||
f = 100 kHz | 130 | ||||||
OPA2625 only, f = 100 kHz | 125 | ||||||
f = 1 MHz | 85 | ||||||
OPA2625 only, f = 1 MHz | 74 | ||||||
Second order inter-modulation distortion | (V+) = 3.3 V, (V–) = 0 V, VCOM = 1.1 V, VO = 2 VPP, f = 1 MHz, 200-kHz tone spacing |
95 | dBc | ||||
Third order inter-modulation distortion | (V+) = 3.3 V, (V–) = 0 V, VCOM = 1.1V, VO = 1 VPP, f = 1 MHz, 200-kHz tone spacing |
104 | dBc | ||||
VN | Input noise voltage | f = 0.1 Hz to 10 Hz peak to peak | 0.8 | µVPP | |||
f = 0.1 Hz to 10 Hz rms | 120 | nVRMS | |||||
Vn | Input voltage noise density | f = 10 kHz | 2.5 | nV/√Hz | |||
In | Input current noise density | f = 10 kHz | 2.8 | pA/√Hz | |||
tOR | Overload recovery time | G = 5 | 35 | ns | |||
Zo | Open-loop output impedance | f = 1 MHz | 1.3 | Ω | |||
Crosstalk | DC | 150 | dB | ||||
f = 1 MHz | 127 | ||||||
DC PERFORMANCE | |||||||
VOS | Input offset voltage | 15 | ±100 | µV | |||
TA = –40°C to +125°C | ±300 | ||||||
dVOS/dT | Input offset voltage drift | TA = –40°C to +125°C | 0.5 | ±3.1 | µV/°C | ||
OPA2625 only, TA = –40°C to +125°C | 0.6 | ±4 | |||||
IB | Input bias current | 2 | 4 | µA | |||
TA = –40°C to +125°C | 5.7 | ||||||
OPA2625 only, TA = –40°C to +125° | 6.5 | ||||||
dIB/dT | Input bias current drift | TA = –40°C to +125°C | 15 | nA/°C | |||
IOS | Input offset current | 20 | 120 | nA | |||
TA = –40°C to +125°C | 150 | ||||||
OPA2625 only, TA = –40°C to +125° | 200 | ||||||
dIOS/dT | Input offset current drift | TA = –40°C to +125°C | 80 | pA/°C | |||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop gain | (V–) + 0.2 V < VO < (V+) – 0.2 V, RLOAD = 600 Ω |
110 | dB | |||
(V–) + 0.15 V < VO < (V+) – 0.15 V, RLOAD = 10 kΩ |
114 | ||||||
TA = –40°C to +125°C | (V–) + 0.2 V < VO < (V+) – 0.2 V, RLOAD = 600 Ω |
106 | 128 | ||||
(V–) + 0.15 V < VO < (V+) – 0.15 V, RLOAD = 10 kΩ |
110 | 132 | |||||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage range | TA = –40°C to +125°C | (V–) | (V+) – 1.15 | V | ||
CMRR | Common-mode rejection ratio | (V–) < VCOM < (V+) – 1.15 V | 100 | 117 | dB | ||
TA = –40°C to +125°C | 90 | 115 | |||||
INPUT IMPEDANCE | |||||||
ZID | Differential input impedance | 27 || 0.8 | KΩ || pF | ||||
ZIC | Common-mode input impedance | 47 || 1.2 | MΩ || pF | ||||
OUTPUT | |||||||
Output voltage swing to the rail | R LOAD = 600 Ω | 60 | 80 | mV | |||
TA = –40°C to +125°C | 100 | ||||||
R LOAD = 10 kΩ | 20 | 35 | |||||
TA = –40°C to +125°C | 40 | ||||||
ISC | Short-circuit current | 80 | mA | ||||
CLOAD | Capacitive load drive | See Typical Characteristics | |||||
MODE | |||||||
VIL | High-drive (HD) mode threshold | TA = –40°C to +125°C | (V–) | (V–) + 0.5 | V | ||
VIH | Low-power (LP) mode threshold | TA = –40°C to +125°C | (V–) + 1.2 | (V+) | V | ||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | IO = 0 mA MODE connected to ground |
2 | 2.1 | mA | ||
TA = –40°C to +125°C | 2.8 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tLP-HD | Delay time, MODE pin falling (low-power mode to high-drive mode) |
Settling time to within 50 µV of final value, MODE pin = high to low (LP to HD), VO = 3.8 V |
180 | ns | ||
tLP-HD is defined as the time taken for the quiescent current to increase from 110% of its value in LP mode to 90% of its value in HD mode. | 170 | ns | ||||
tHD-LP | Delay time, MODE pin rising (high-drive mode to low-power mode) |
tHD-LP is defined as the time taken for the quiescent current to decrease from 90% of its value in HD mode to 110% of its value in LP mode. | 300 | ns |
VO = 10 mVPP |
VO = 10 mVPP, G = 1 |
VO = 2 VPP, G = 1 |
VO = 10 mVPP |
VO = 10 mVPP , VMODE = 5 V | ||
G = 1, CLOAD = 1.2 nF | ||
G = –1, VO = 10 mVPP | ||
G = 1, VO = 2 VPP, RLOAD = 600 Ω | ||
G = 1, RLOAD = 600 Ω | ||
G = 1, VO = 4-V step | ||
G = 1, VO = 10-mV step | ||
VO = 3.6-V step at t = 0 s | ||
VS = ±2.75 V, G = 1 | ||
VS = ±2.75 V, G = 5 | ||
Distribution taken from 80 amplifiers, TA = 125°C | ||
Distribution taken from 80 amplifiers, TA = –40°C | ||
Distribution taken from 83 amplifiers, TA = –40°C to +125°C |
2.7 V ≤ VS ≤ 5.5 V | ||
RLOAD = 600 Ω | ||
6 typical units shown, VS = ±1.35 V to ±2.75 V | ||
High-drive mode | ||
MODE pin connected to V+ |
VS = ±2.75 V | ||
VO = 3.8 VDC | ||
VO = 2 VPP |
VO = 10 mVPP , G = 1 |
VO = 10 mVPP , G = 1 |
G = 1, VO = 10 mVPP | ||
VS = 5.5 V, VO = 2 VPP, RLOAD = 600 Ω | ||
G = 2, VO = 2 VPP, RLOAD = 600 Ω | ||
G = 1, VO = 2 VPP , RLOAD = 600 Ω | ||
G = –1, VO = 4-V step | ||
G = –1, VO = 10-mV step | ||
VO = 3.6-V step at t = 0 s | ||
VS = ±2.75 V, G = 5 | ||
Distribution taken from 3139 amplifiers | ||
Distribution taken from 80 amplifiers, TA = 85°C | ||
7 typical units shown | ||
Distribution taken from 3139 amplifiers |
Distribution taken from 3139 amplifiers |
RLOAD = 10 kΩ | ||
High-drive mode, VS = ±2.5 V | ||
6 typical units shown, VS = ±2.5 V | ||
Low-drive mode, MODE pin connected to V+ |
VS = ±2.75 V | ||
OPA625 powered on in high-drive mode at t = 0 s, PCB dimensions: 4 in2, 2 layer, FR4 |