The OPA857 is a wideband, fast overdrive recovery, fast-settling, ultralow-noise transimpedance amplifier targeted at photodiode monitoring applications. With selectable feedback resistance, the OPA857 simplifies the design of high-performance optical systems. Very fast overload recovery time and internal input protection provide the best combination to protect the remainder of the signal chain from overdrive while minimizing recovery time. The two selectable transimpedance gain configurations allow high dynamic range and flexibility required in modern transimpedance amplifier applications. The OPA857 is available in a 3-mm × 3-mm VQFN package.
The device is characterized for operation over the full industrial temperature range from –40°C to +85°C.
DEVICE NAME | PACKAGE | BODY SIZE |
---|---|---|
OPA857 | VQFN (16) | 3 mm × 3 mm |
Changes from C Revision (April 2014) to D Revision
Changes from B Revision (January 2014) to C Revision
Changes from A Revision (December 2013) to B Revision
Changes from * Revision (December 2013) to A Revision
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Supply voltage, VS– to VS+ | 3.8 | V | |
Input and output voltage, VIN, VOUT pins | (VS–) – 0.7 | (VS+) + 0.7 | ||
Differential input voltage | 1 | |||
Current | Output current | 50 | mA | |
Input current, VIN pin | 10 | |||
Continuous power dissipation | See Thermal Information table | |||
Temperature | Maximum junction, TJ | 150 | °C | |
Maximum junction, TJ (continuous operation, long-term reliability) | 140 | |||
Operating free-air, TA | –40 | 85 | ||
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VSS | Supply input voltage | 2.7 | 3.3 | 3.6 | V |
TJ | Operating junction temperature | –40 | 85 | °C |
THERMAL METRIC(1) | OPA857 | UNIT | |
---|---|---|---|
RGT (VQFN) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 67.1 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 91.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 41.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 41.7 | °C/W |
RθJC(bot) | Junction-to-case(bottom) thermal resistance | 23.1 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | TEST LEVEL(1) | |
---|---|---|---|---|---|---|---|
AC PERFORMANCE | |||||||
Small-signal bandwidth | CTRL = 1, TA = –40°C to +85°C | 105 | MHz | C | |||
CTRL = 0, TA = –40°C to +85°C | 125 | MHz | C | ||||
SR | Slew rate (differential) | VOUT = 1-V step | 215 | V/μs | C | ||
tS | Settling time to 1% | VOUT = 0.5-V step, CTRL = 0, TA = 25°C | 8 | ns | B | ||
VOUT = 0.5-V step, CTRL = 1, TA = 25°C | 8 | ns | B | ||||
Settling time to 0.001% | VOUT = 0.5-V step, CTRL = 0 | 600 | ns | C | |||
VOUT = 0.5-V step, CTRL = 1 | 700 | ns | C | ||||
HD2 | Second-harmonic distortion | VOUT = 0.5 VPP, f = 10 MHz, RF = 5 kΩ, TA = 25°C | –80 | dBc | C | ||
VOUT = 0.5 VPP, f = 10 MHz, RF = 20 kΩ, TA = 25°C | –83 | dBc | C | ||||
HD3 | Third-harmonic distortion | VOUT = 0.5 VPP, f = 10 MHz, RF = 5 kΩ, TA = 25°C | –88 | dBc | C | ||
VOUT = 0.5 VPP, f = 10 MHz, RF = 20 kΩ, TA = 25°C | –83 | dBc | C | ||||
Equivalent input-referred current noise | CTRL = 0, using 135-MHz brickwall filter | 25 | nARMS | C | |||
CTRL = 1, using 135-MHz brickwall filter | 15 | nARMS | C | ||||
Overdrive recovery time | IIN = 2x overload, CTRL = 1, settling to 1% of final value | 25 | ns | B | |||
Closed-loop output impedance | f = 1 MHz (differential) | 50 | Ω | C | |||
DC PERFORMANCE | |||||||
Transimpedance gain | CTRL = 1 into 500 Ω(4)(5) | 18.2 | kΩ | C | |||
CTRL = 0 into 500 Ω(4)(5) | 4.5 | kΩ | C | ||||
Transimpedance gain error | TA = 25°C, RF = 20 kΩ and RF = 5 kΩ | ±1% | ±15% | A | |||
VOO | Output offset voltage | TA = +25°C | ±1 | ±5 | mV | A | |
TA = –40°C to +85°C(3) | ±6 | mV | B | ||||
Output offset voltage drift | TA = –40°C to +85°C(3) | ±15 | μV/°C | C | |||
VICR | Common-mode voltage range | TA = 25°C, OUTN | 1.78 | 1.83 | 1.88 | V | A |
INPUT | |||||||
Input pin capacitance | 2 | pF | C | ||||
OUTPUT | |||||||
Output voltage swing | OUT, TA = 25°C | 0.6 | 1.9 | V | A | ||
TA = –40°C to +85°C(3) | 1.9 | V | B | ||||
Output current drive (for linear operation) |
OUT, differential 50-Ω between OUT and OUTN | +5 | mA | C | |||
–20 | mA | C | |||||
POWER SUPPLY | |||||||
Quiescent operating current | CTRL = 0, TA = 25°C | 20.5 | 23.4 | 26.3 | mA | A | |
CTRL = 0, TA = –40°C to +85°C(3) | 20.0 | 26.8 | mA | B | |||
CTRL = 1, TA = 25°C | 20.5 | 23.4 | 26.3 | mA | A | ||
CTRL = 1, TA = –40°C to +85°C(3) | 20.0 | 26.8 | mA | B | |||
PSRR | Power-supply rejection ratio | At dc, TA = 25°C | 70 | 80 | dB | A | |
f = 10 MHz, TA = –40°C to +85°C(3) | 15 | 18 | dB | B | |||
LOGIC LEVEL (CTRL) | |||||||
VIH | High-level input voltage | 2 | V | A | |||
VIL | Low-level input voltage | 0.8 | V | A | |||
High-level control pin input bias current | 1 | µA | A | ||||
Low-level control pin input bias current | 1 | µA | A |
TZ Gain = 20 kΩ, TA = 25°C, RLOAD = 500 Ω, f = 50 MHz |