OPT3006
- Precision Optical Filtering to Match Human Eye:
- Rejects > 99% (typ) of IR
- Automatic Full-Scale Setting Feature Simplifies Software and Provides Optimal Configuration
- Measurements: 0.01 lux to 83k lux
- 23-Bit Effective Dynamic Range With Automatic Gain Ranging
- 12 Binary-Weighted Full-Scale Range Settings: < 0.2% (typ) Matching Between Ranges
- Low Operating Current: 1.8 µA (typ)
- Operating Temperature Range: –40°C to +85°C
- Wide Power-Supply Range: 1.6 V to 3.6 V
- 5.5-V Tolerant I/O
- Flexible Interrupt System
- Small-Form Factor:
- 0.856 mm × 0.946 mm × 0.226 mm PicoStar™ Package
- OPT3006 is Smaller Version of OPT3001
The OPT3006 is a single-chip lux meter, measuring the intensity of visible light as seen by the human eye. The OPT3006 is available in an ultra-small PicoStar package, so the device fits into tiny spaces.
The precision spectral response of the sensor tightly matches the photopic response of the human eye. With strong infrared (IR) rejection, the OPT3006 accurately meters the intensity of light as seen by the human eye, regardless of the light source. The strong IR rejection also aids in maintaining high accuracy when design requires mounting the sensor under dark glass. The OPT3006, often in conjunction with backlight ICs or lighting control systems, creates light-based experiences for humans, and is an ideal replacement for photodiodes, photoresistors, or lower-performing ambient light sensors.
Measurements can be made from 0.01 lux up to 83k lux without manually selecting full-scale ranges by using the built-in, full-scale setting feature. This capability allows light measurement over a 23-bit effective dynamic range.
The digital operation is flexible for system integration. Measurements can be either continuous or single-shot. The control and interrupt system features autonomous operation, allowing the processor to sleep while the sensor searches for appropriate wake-up events to report with the interrupt pin. The digital output is reported over an I2C- and SMBus-compatible, two-wire serial interface.
The low power consumption and low power-supply voltage capability of the OPT3006 enhance the battery life of battery-powered systems.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | OPT3006 Ultra-Thin Ambient Light Sensor datasheet | PDF | HTML | 20 Oct 2016 |
EVM User's guide | LIGHTSOURCE01EVM Light Source EVM User's Guide (Rev. A) | PDF | HTML | 11 Sep 2024 | |
Application brief | How to Select a Light Sensor for Your Application (Rev. C) | PDF | HTML | 19 Jan 2024 | |
Application note | Standalone Evaluation Platform for TI Light Sensors (Rev. A) | PDF | HTML | 21 Jul 2023 | |
Application brief | OPT3006: Ambient Light Sensor in Wearable Applications | 27 Jul 2017 | ||
EVM User's guide | OPT3006EVM User's Guide | 19 Oct 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
OPT3001EVM — OPT3001 digital ambient light sensor (ALS) with high-precision human-eye response evaluation module
The OPT3001 is an ambient light sensor (ALS) with a digital output integrated circuit. It uses a two-wire interface that works with the I2C protocol making it ideal for many applications. The OPT3001EVM is a platform for evaluating the performance of the OPT3001 under various (...)
OPT3006EVM — OPT3006 digital ambient light sensor (ALS) with high-precision human-eye response evaluation module
The OPT3006 is an ambient light sensor (ALS) with a digital output integrated circuit. It comes in an ultra-thin Picostar package form factor, allowing it to fit into small spaces. The OPT3006 is mounted on a Flexible-PCB, which contains an example cut-out that allows the light to illuminate the (...)
LIGHTSOURCE01EVM — Stable light source for calibration of TI ambient light sensors evaluation module
The LIGHTSOURCE01EVM is a stable uniform light source used for the calibration of ambient light sensors (ALS) and color sensors. This light source is designed to be used in production environments to calibrate and test final products containing TI light sensors. This stabilized light source can be (...)
OPT3001SW-LINUX — Linux driver for OPT3001 and OPT3006
Linux Mainline Status
Available in Linux Main (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
PICOSTAR (YMF) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.