Home Interface I2C & I3C ICs I2C & I3C level shifters, buffers & hubs

PCA9306

ACTIVE

2-bit bidirectional 400-kHz I2C/SMBus voltage level translator

Product details

Features Enable pin Protocols I2C Frequency (max) (MHz) 0.4 VCCA (min) (V) 1.2 VCCA (max) (V) 3.3 VCCB (min) (V) 1.8 VCCB (max) (V) 5.5 Supply restrictions VCCA <= VCCB Rating Catalog Operating temperature range (°C) -40 to 85
Features Enable pin Protocols I2C Frequency (max) (MHz) 0.4 VCCA (min) (V) 1.2 VCCA (max) (V) 3.3 VCCB (min) (V) 1.8 VCCB (max) (V) 5.5 Supply restrictions VCCA <= VCCB Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZT) 8 1.9404 mm² 1.98 x 0.98 SSOP (DCT) 8 11.8 mm² 2.95 x 4 VSSOP (DCU) 8 6.2 mm² 2 x 3.1 X2SON (DQE) 8 1.4 mm² 1.4 x 1
  • 2-Bit bidirectional translator for SDA and SCL lines in mixed-mode I 2C Applications
  • I 2C and SMBus compatible
  • Less than 1.5-ns maximum propagation delay to accommodate standard-mode and fast-mode I 2C devices and multiple controllers
  • Allows voltage-level translation between
    • 1.2-V V REF1 and 1.8-V, 2.5-V, 3.3-V, or 5-V V REF2
    • 1.8-V V REF1 and 2.5-V, 3.3-V, or 5-V V REF2
    • 2.5-V V REF1 and 3.3-V or 5-V V REF2
    • 3.3-V V REF1 and 5-V V REF2
  • Provides bidirectional voltage translation with no direction pin
  • Low 3.5-Ω ON-state resistance between input and output ports provides less signal distortion
  • Open-drain I 2C I/O ports (SCL1, SDA1, SCL2, and SDA2)
  • 5-V Tolerant I 2C I/O ports to support mixed-mode signal operation
  • High-impedance SCL1, SDA1, SCL2, and SDA2 pins for EN = low
  • Lockup-free operation for isolation when EN = low
  • Flow-through pinout for ease of printed-circuit-board trace routing
  • Latch-up performance exceeds 100 mA Per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000-V Human-body model (A114-A)
    • 1000-V Charged-device model (C101)
  • 2-Bit bidirectional translator for SDA and SCL lines in mixed-mode I 2C Applications
  • I 2C and SMBus compatible
  • Less than 1.5-ns maximum propagation delay to accommodate standard-mode and fast-mode I 2C devices and multiple controllers
  • Allows voltage-level translation between
    • 1.2-V V REF1 and 1.8-V, 2.5-V, 3.3-V, or 5-V V REF2
    • 1.8-V V REF1 and 2.5-V, 3.3-V, or 5-V V REF2
    • 2.5-V V REF1 and 3.3-V or 5-V V REF2
    • 3.3-V V REF1 and 5-V V REF2
  • Provides bidirectional voltage translation with no direction pin
  • Low 3.5-Ω ON-state resistance between input and output ports provides less signal distortion
  • Open-drain I 2C I/O ports (SCL1, SDA1, SCL2, and SDA2)
  • 5-V Tolerant I 2C I/O ports to support mixed-mode signal operation
  • High-impedance SCL1, SDA1, SCL2, and SDA2 pins for EN = low
  • Lockup-free operation for isolation when EN = low
  • Flow-through pinout for ease of printed-circuit-board trace routing
  • Latch-up performance exceeds 100 mA Per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000-V Human-body model (A114-A)
    • 1000-V Charged-device model (C101)

The PCA9306 device is a dual bidirectional I 2C and SMBus voltage-level translator with an enable (EN) input, and is operational from 1.2-V to 3.3-V V REF1 and 1.8-V to 5.5-V V REF2.

The PCA9306 device allows bidirectional voltage translations between 1.2 V and 5 V, without the use of a direction pin. The low ON-state resistance (R ON) of the switch allows connections to be made with minimal propagation delay. When EN is high, the translator switch is ON, and the SCL1 and SDA1 I/O are connected to the SCL2 and SDA2 I/O, respectively, allowing bidirectional data flow between ports. When EN is low, the translator switch is off, and a high-impedance state exists between ports.

In addition to voltage translation, the PCA9306 device can be used to isolate a 400-kHz bus from a 100-kHz bus by controlling the EN pin to disconnect the slower bus during fast-mode communication.

The PCA9306 device is a dual bidirectional I 2C and SMBus voltage-level translator with an enable (EN) input, and is operational from 1.2-V to 3.3-V V REF1 and 1.8-V to 5.5-V V REF2.

The PCA9306 device allows bidirectional voltage translations between 1.2 V and 5 V, without the use of a direction pin. The low ON-state resistance (R ON) of the switch allows connections to be made with minimal propagation delay. When EN is high, the translator switch is ON, and the SCL1 and SDA1 I/O are connected to the SCL2 and SDA2 I/O, respectively, allowing bidirectional data flow between ports. When EN is low, the translator switch is off, and a high-impedance state exists between ports.

In addition to voltage translation, the PCA9306 device can be used to isolate a 400-kHz bus from a 100-kHz bus by controlling the EN pin to disconnect the slower bus during fast-mode communication.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet PCA9306 Dual Bidirectional I2C Bus and SMBus Voltage-Level Translator datasheet (Rev. O) PDF | HTML 06 Sep 2023
Application note Understanding Transient Drive Strength vs. DC Drive Strength in CMOS Output Buffers PDF | HTML 14 May 2024
Application brief Enabling AI Accelerators with Voltage Level Translation PDF | HTML 01 May 2024
Application brief Integrated vs. Discrete Open Drain Level Translation PDF | HTML 09 Jan 2024
Certificate PCA9306EVM EU Declaration of Conformity (DoC) 29 Jun 2023
Application brief Best Practices: I2C Devices on an I3C Shared Bus PDF | HTML 30 Mar 2023
Application note How to Debug I2C PDF | HTML 30 Mar 2023
Product overview Translate Voltages for I2C for PCA9306 LSF0102 TXS0102 PDF | HTML 14 Sep 2022
EVM User's guide PCA9306 I2C Buffer Evaluation Module 26 Oct 2018
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Technical article Intro to I2C: what the Internet doesn’t tell you PDF | HTML 24 Nov 2016
Application note Choosing the Correct I2C Device for New Designs PDF | HTML 07 Sep 2016
Selection guide I2C Infographic Flyer 03 Dec 2015
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
Application note Understanding the I2C Bus PDF | HTML 30 Jun 2015
Application note Maximum Clock Frequency of I2C Bus Using Repeaters 15 May 2015
Application note I2C Bus Pull-Up Resistor Calculation PDF | HTML 13 Feb 2015
Application note Programming Fun Lights With TI's TCA6507 30 Nov 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PCA9306EVM — PCA9306 I2C translator evaluation module

This EVM can be used to evaluate the PCA9306 product in the DCU package. The I2C buses are easily accessed via SDA_1, SCL_1, SDA_2, and SCL_2 test points, and symmetrically laid out for optimal performance. All IC signals are available through test point connections.
User guide: PDF
Not available on TI.com
Evaluation board

TCA6507EVM — TCA6507 7-bit pulse wave modulation LED driver evaluation module

The TCA6507 EVM comes equipped with an RGB LED and 4 green LEDs to test the capabilities of the device. There is an onboard level shifter for translating between different logic levels of the host and TCA6507.

User guide: PDF | HTML
Not available on TI.com
Simulation model

HSPICE MODEL OF PCA9306 (Rev. A)

SCEJ212A.ZIP (81 KB) - HSpice Model
Simulation model

PCA9306 IBIS Model (Rev. A)

SCPM002A.ZIP (54 KB) - IBIS Model
Design tool

I2C-DESIGNER — I2C designer tool

Use the I2C Designer tool to quickly resolve conflicts in addressing, voltage level and frequency in I2C based designs. Enter master and slave inputs to automatically generate an I2C tree or easily build a custom solution. This tool will help designers save time and comply with the I2C standard (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00998 — Energy Harvesting and Fault Indicator Subsystem for Overhead Fault Indicators Reference Design

This reference design shows multiple architectures for extending primary battery life using a secondary battery or supercapacitor with energy harvested from a current transformer (CT) or solar cells. Optimal power management is done using efficient LED drivers to drive series or parallel (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-RF430FRLSENSE — RF430FRL152H NFC Temperature and Light Sensor Reference Design

This reference design provides a platform to evaluate the RF430FRL152H NFC Sensor Interface Transponder.  Directly out of the box, thermistor and photo transistor measurements can be communicated to an NFC enabled smart phone or other NFC/RFID Reader device.  This reference design can be (...)
Schematic: PDF
Reference designs

TIDEP0046 — Monte-Carlo Simulation on AM57x Using OpenCL for DSP Acceleration Reference Design

TI’s high performance ARM® Cortex®-A15 based AM57x processors also integrate C66x DSPs. These DSPs were designed to handle high signal and data processing tasks that are often required by industrial, automotive and financial applications. The AM57x OpenCL implementation makes it easy (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0047 — Power and Thermal Design Considerations Using TI's AM57x Processor Reference Design

This is a reference design based on the AM57x processor and companion TPS659037 power management integrated circuit (PMIC).  This design specifically highlights important power and thermal design considerations and techniques for systems designed with AM57x and TPS659037.  It includes (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01182 — Portable Audio Amplifier with Auto Audio Control 1S1P BMS Reference Design

High performance, 10Watt (5W per speaker) portable audio amplifier that includes everything you need to implement a BMS (Battery Management Solution) for a portable audio amplifier (including a Charger, Fuel (Gas) Gauge and Protection for a 1S1P 18650 2400mAh Lithium battery) for a Class D Audio (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0081 — Wideband Receiver Design Using 66AK2L06 JESD204B Attach to ADC32RF80 Reference Design

For wideband receiver system developers currently using FPGA or ASIC to connect High Speed data converters to a baseband processor, who need faster time to market with increased performance and significant reduction in cost, power, and size. This reference design includes the first widely available (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0042 — Generating AVS SmartReflex Core Voltage for K2E Using TPS544C25 and PMBus Reference Design

The K2E requires the use of AVS SmartReflex control for the CVDD core voltage. This design provides method of generating the proper voltage using software and the PMBus interface of the TPS544C25. The circuit can be implemented on the XEVMK2EX.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00403 — Ultrasonic Distance Measurement using the TLV320AIC3268 miniDSP CODEC Reference Design

The TIDA-00403 reference design uses off-the-shelf EVMs for ultrasonic distance measurement solutions using algorithms within the TLV320AIC3268 miniDSP. In conjunction with TI’s PurePath Studio design suite, a robust and user configurable ultrasonic distance measurement system can be designed (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0036 — Reference Design using TMS320C6657 to Implement Efficient OPUS Codec Solution

The TIDEP0036 reference design provides an example of the ease of running TI optimized Opus encoder/decoder on the TMS320C6657 device. Since Opus supports a a wide range of bit rates, frame sizes and sampling rates, all with low delay, it has applicability for voice communications, networked audio (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
DSBGA (YZT) 8 View options
SSOP (DCT) 8 View options
VSSOP (DCU) 8 View options
X2SON (DQE) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos