PCF8575

ACTIVE

16-bit 2.5- to 5.5-V I2C/SMBus I/O expander with interrupt

alarmNotifications Order now

Product details

Number of I/Os 16 Features Interrupt pin Supply voltage (min) (V) 2.5 Supply voltage (max) (V) 5.5 Addresses 8 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
Number of I/Os 16 Features Interrupt pin Supply voltage (min) (V) 2.5 Supply voltage (max) (V) 5.5 Addresses 8 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
SOIC (DW) 24 159.65 mm² 15.5 x 10.3 SSOP (DB) 24 63.96 mm² 8.2 x 7.8 SSOP (DBQ) 24 51.9 mm² 8.65 x 6 TSSOP (PW) 24 49.92 mm² 7.8 x 6.4 TVSOP (DGV) 24 32 mm² 5 x 6.4 VQFN (RGE) 24 16 mm² 4 x 4
  • I2C to parallel-port expander
  • Open-drain interrupt output
  • Low standby-current consumption of 10µA maximum
  • Compatible with most microcontrollers
  • 400kHz Fast I2C bus
  • Address by three hardware address pins for use of up to eight devices
  • Latched outputs with high-current drive capability for directly driving LEDs
  • Current source to VCC for actively driving a high at the output
  • Latch-up performance exceeds 100mA Per JESD 78, class II
  • ESD Protection exceeds JESD 22
    • 2000V Human-body model
    • 200V Machine model
    • 1000V Charged-device model
  • I2C to parallel-port expander
  • Open-drain interrupt output
  • Low standby-current consumption of 10µA maximum
  • Compatible with most microcontrollers
  • 400kHz Fast I2C bus
  • Address by three hardware address pins for use of up to eight devices
  • Latched outputs with high-current drive capability for directly driving LEDs
  • Current source to VCC for actively driving a high at the output
  • Latch-up performance exceeds 100mA Per JESD 78, class II
  • ESD Protection exceeds JESD 22
    • 2000V Human-body model
    • 200V Machine model
    • 1000V Charged-device model

This 16-bit I/O expander for the two-line bidirectional bus (I2C) is designed for 2.5V to 5.5V VCC operation.

The PCF8575 device provides general-purpose remote I/O expansion for most microcontroller families by way of the I2C interface [serial clock (SCL), serial data (SDA)].

The device features a 16-bit quasi-bidirectional input/output (I/O) port (P07–P00, P17–P10), including latched outputs with high-current drive capability for directly driving LEDs. Each quasi-bidirectional I/O can be used as an input or output without the use of a data-direction control signal. At power on, the I/Os are high. In this mode, only a current source to VCC is active.

This 16-bit I/O expander for the two-line bidirectional bus (I2C) is designed for 2.5V to 5.5V VCC operation.

The PCF8575 device provides general-purpose remote I/O expansion for most microcontroller families by way of the I2C interface [serial clock (SCL), serial data (SDA)].

The device features a 16-bit quasi-bidirectional input/output (I/O) port (P07–P00, P17–P10), including latched outputs with high-current drive capability for directly driving LEDs. Each quasi-bidirectional I/O can be used as an input or output without the use of a data-direction control signal. At power on, the I/Os are high. In this mode, only a current source to VCC is active.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet PCF8575 Remote16-BIT I2 C AND SMBus I/O Expander with Interrupt Output datasheet (Rev. I) PDF | HTML 22 Aug 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Application note I2C Dynamic Addressing 25 Apr 2019
Application note Choosing the Correct I2C Device for New Designs PDF | HTML 07 Sep 2016
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
Application note Understanding the I2C Bus PDF | HTML 30 Jun 2015
Application note Maximum Clock Frequency of I2C Bus Using Repeaters 15 May 2015
Application note I2C Bus Pull-Up Resistor Calculation PDF | HTML 13 Feb 2015
Application note Programming Fun Lights With TI's TCA6507 30 Nov 2007
More literature PCF8574 and PCF8574A Application Clip 18 Aug 2004
More literature I2C Application Clip 19 Jul 2004
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
More literature I2C and Serial Bus Devices Application Clip 10 Jul 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

PCF8575 IBIS Model

SCPM003.ZIP (60 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos