A newer version of this product is available
Same functionality with different pin-out to the compared device
PCM1870
- Analog Front End:
- Stereo Single End Input With MUX
- Mono Differential Input
- Stereo Programmable Gain Amplifier
- Microphone Boost Amplifier and Bias
- Analog Performances Dynamic Range: 90 dB
- Power-Supply Voltage
- 1.71 V to 3.6 V for Digital I/O Section
- 1.71 V to 3.6 V for Digital Core Section
- 2.4 V to 3.6 V for Analog Section
- Low Power Dissipation:
- 13 mW in Record, 1.8/2.4 V, 48 kHz, Stereo
- 5.3 mW in Record, 1.8/2.4 V, 8 kHz, Mono
- 3.3 µW in All Power Down
- Sampling Frequency: 5 kHz to 50 kHz
- Auto Level Control for Recording
- Operation by Single Clock Input Without PLL
- System Clock: Common Audio Clock (256 fS/384 fS), 12/24, 13/26, 13.5/27, 19.2/38.4, 19.68/39.36 MHz
- 2 (I2C) or 3 (SPI) Wire Serial Control
- Programmable Function by Register Control:
- Digital Soft Mute
- Power Up/Down Control for Each Module
- 30-dB to -12-dB Gain for Analog Inputs
- 0/12/20-dB Boost for Microphone Input
- Parameter Settings for ALC
- Three-Band Tone Control and 3D Sound
- High-Pass Filter and Two-Stage Notch Filter
- Pop Noise Reduction Circuit
- Package:
- 24-QFN (4 mm × 5 mm)
- 24-DSBGA (2.49 mm × 3.49 mm)
- Operation Temperature Range: -40°C to 85°C
- APPLICATIONS
- Portable Audio Player, Cellular Phone
- Video Camcorder, Movie Digital Still Camera
- PMP/DMB, Voice Recorder
The PCM1870 is a low-power stereo ADC designed for portable digital audio applications, with line-input amplifier, boost amplifier, microphone bias, programmable gain control, sound effects, and auto level control (ALC). It is available in 24-QFN (4-mm × 5-mm) and 24-DSBGA (2.49-mm × 3.49-mm) packages to save footprint. The PCM1870 accepts right-justified, left-justified, I2S, and DSP formats, providing easy interfacing to audio DSP and encoder chips. Sampling rates up to 50 kHz are supported. The user-programmable functions are accessible through a 2- or 3-wire serial control port.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RHF) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.