PCM2912
Audio CODEC with USB Interface, Mono Microphone Input and Stereo Headphone Output
Data sheet
This product continues to be available for existing customers. New designs should consider an alternate product.
Similar functionality to the compared device
PCM2912
- On-Chip USB Interface:
- With Full-Speed Transceivers
- Fully Compliant with USB 2.0 Specification
- Certified By USB-IF
- Partially Programmable Descriptors
- Adaptive Isochronous Transfer for Playback
- Asynchronous Isochronous Transfer for Record
- Bus Powered
- 16-Bit Delta-Sigma ADC and DAC
- Sampling Rate:
- 8, 11.025, 16, 22.05, 32, 44.1, 48 kHz
- On-Chip Clock Generator:
- With Single 6-MHz Clock Source
- Mono ADC with Microphone Input
- Analog Performance at VBUS = 5 V:
- THD+N: 0.01%
- SNR: 92 dB
- Dynamic Range: 90 dB
- Decimation Digital Filter
- Pass-Band Ripple: ±0.05 dB
- Stop-Band Attenuation: -65 dB
- Single-Ended Voltage Input
- Antialiasing Filter Included
- Digital HPF Included
- Microphone Bias, Microphone Amplifier, and Input PGA
- Stereo DAC With Headphone Output
- Analog Performance at VBUS = 5.0 V:
- THD+N: 0.01% (RL > 10 k )
- THD+N: 0.02% (RL = 32 )
- SNR: 92 dB
- Dynamic Range: 90 dB
- PO: 13 mW (RL = 32 )
- PO: 25 mW (RL = 16 )
- Oversampling Digital Filter
- Pass-Band Ripple: ±0.1 dB
- Stop-Band Attenuation: -43 dB
- Single-Ended Voltage Output
- Analog LPF Included
- Sidetone PGA, Output PGA, and HP Amplifier
- Multifunctions:
- Suspend, Playback, and Record Status Flag
- Microphone Amplifier, Mute, and Gain Control
- Pop/Click Noise Free
- Single Power Supply: 5 V Typ (VBUS)
- Package: 32-Pin TQFP
- Analog Performance at VBUS = 5.0 V:
- APPLICATIONS
- USB Headset
- USB Headphone
- USB Speaker
- USB Featured Consumer Audio Product
- USB Audio Interface Box
- USB Monitor
- Video Conference System
SpAct is a trademark of Texas Instruments.
Audio Precision, System Two are trademarks of Audio Precision, Inc.
The PCM2912 is the Texas Instruments single-chip, USB stereo audio CODEC with USB 2.0-compliant full-speed protocol controller and analog front end (AFE) function for headset application. The USB protocol controller works with no software code, but USB descriptors can be modified on request(1). The PCM2912 employs SpActĢ architecture, TI's unique system that recovers the audio clock from USB packet data. On chip analog PLLs with SpAct enables independent playback and record sampling rate with low clock jitters.
(1)The descriptor can be modified by changing a mask; contact your representative about the details.
Technical documentation
No results found. Please clear your search and try again.
View all 2 Type | Title | Date | ||
---|---|---|---|---|
* | Errata | PCM2912 Errata (Rev. A) | 06 Jun 2008 | |
* | Data sheet | Audio CODEC with USB Interface,Mono Microphone Input and Stereo Headphone Output datasheet | 21 Feb 2008 |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location