Product details

Number of input channels 2 Operating temperature range (°C) -40 to 150 Vs (min) (V) 3.3 Vs (max) (V) 30 Interface type 4-20mA, I2C, OWI, PWM, Ratiometric analog voltage, SPI, UART Resolution (Bits) 24 Rating Military
Number of input channels 2 Operating temperature range (°C) -40 to 150 Vs (min) (V) 3.3 Vs (max) (V) 30 Interface type 4-20mA, I2C, OWI, PWM, Ratiometric analog voltage, SPI, UART Resolution (Bits) 24 Rating Military
DSBGA (YZS) 36 10.5625 mm² 3.25 x 3.25 VQFN (RHH) 36 36 mm² 6 x 6
  • High accuracy, low noise, low power, small size resistive sensing signal conditioner
  • User-programmable temperature and nonlinearity compensation
  • On-chip ARM® Cortex® M0 microprocessor allows users to develop and implement calibration software
  • One-wire interface enables the communication through power supply pin without using additional lines
  • On-chip power management accepts wide power supply voltage from 3.3 V to 30 V
  • Operating temperature range: –40°C to +150°C
  • Memory:
    • 8-kB software memory
    • 128 bytes EEPROM
    • 1-kB data SRAM
  • Accommodates sensor sensitivities from 1 mV/V to 135 mV/V
  • Two individual analog-front end (AFE) chains, each including:
    • Low-noise programmable gain amplifier
    • 24-bit sigma-delta analog-to-digital converter
  • Built-in internal temperature sensor with option to use external temperature sensor
  • 14-bit DAC with programmable gain amplifier
  • Output options:
    • Ratiometric and absolute voltage output
    • 4- to 20-mA current loop interface
    • One-wire interface (OWI) over power line
    • PWM output
    • Serial peripheral interface (SPI)
    • Inter-integrated circuit (I2C)
  • Depletion MOSFET gate driver
  • Diagnostic functions
  • High accuracy, low noise, low power, small size resistive sensing signal conditioner
  • User-programmable temperature and nonlinearity compensation
  • On-chip ARM® Cortex® M0 microprocessor allows users to develop and implement calibration software
  • One-wire interface enables the communication through power supply pin without using additional lines
  • On-chip power management accepts wide power supply voltage from 3.3 V to 30 V
  • Operating temperature range: –40°C to +150°C
  • Memory:
    • 8-kB software memory
    • 128 bytes EEPROM
    • 1-kB data SRAM
  • Accommodates sensor sensitivities from 1 mV/V to 135 mV/V
  • Two individual analog-front end (AFE) chains, each including:
    • Low-noise programmable gain amplifier
    • 24-bit sigma-delta analog-to-digital converter
  • Built-in internal temperature sensor with option to use external temperature sensor
  • 14-bit DAC with programmable gain amplifier
  • Output options:
    • Ratiometric and absolute voltage output
    • 4- to 20-mA current loop interface
    • One-wire interface (OWI) over power line
    • PWM output
    • Serial peripheral interface (SPI)
    • Inter-integrated circuit (I2C)
  • Depletion MOSFET gate driver
  • Diagnostic functions

The PGA900 is a signal conditioner for resistive sensing applications. It can accommodate various sensing element types. The PGA900 conditions its input signals by amplification and digitization through two analog front end channels. With the user programmed software in the on-chip ARM Cortex M0 processor, the PGA900 can perform linearization, temperature compensation, and other user defined compensation algorithms. The conditioned signal can be output as ratiometric voltage, absolute voltage, 4- to 20-mA current loop or PWM. The data and configuration registers can also be accessed through SPI, I2C, UART, and two GPIO ports. In addition, the unique OWI allows communication and configuration through the power supply pin without using additional lines. The PGA900 operating voltage is from 3.3 V to 30 V and it can operate in temperatures from –40°C to +150°C.

The PGA900 is a signal conditioner for resistive sensing applications. It can accommodate various sensing element types. The PGA900 conditions its input signals by amplification and digitization through two analog front end channels. With the user programmed software in the on-chip ARM Cortex M0 processor, the PGA900 can perform linearization, temperature compensation, and other user defined compensation algorithms. The conditioned signal can be output as ratiometric voltage, absolute voltage, 4- to 20-mA current loop or PWM. The data and configuration registers can also be accessed through SPI, I2C, UART, and two GPIO ports. In addition, the unique OWI allows communication and configuration through the power supply pin without using additional lines. The PGA900 operating voltage is from 3.3 V to 30 V and it can operate in temperatures from –40°C to +150°C.

Download
Request more information

Full data sheet is available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet PGA900 Programmable Resistive Sensing Conditioner With Digital and Analog Outputs datasheet PDF | HTML 15 Apr 2019

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​