RCV420

ACTIVE

Precision 4mA to 20mA Current Loop Receiver

Product details

Vs (min) (V) 11.4 Vs (max) (V) 36 Offset voltage drift (±) (max) (V/°C) 0.000025 Offset voltage (±) (max) (V) 0.001 Product type Receiver Operating temperature range (°C) 0 to 70 Rating Catalog
Vs (min) (V) 11.4 Vs (max) (V) 36 Offset voltage drift (±) (max) (V/°C) 0.000025 Offset voltage (±) (max) (V) 0.001 Product type Receiver Operating temperature range (°C) 0 to 70 Rating Catalog
PDIP (N) 16 181.42 mm² 19.3 x 9.4
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet Precision 4mA to 20mA Current Loop Receiver datasheet 27 Sep 2000
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Implementing a 4 mA to 20 mA Current Loop on TI DSPs 05 Jan 2004
Application note 20mA to 0-20mA Converter & Current Summing Current-to-Current Converters 02 Oct 2000
Application note Isolation Amps Hike Accuracy and Reliability 02 Oct 2000
Application note 0 To 20 mA Receiver Using RCV42 27 Sep 2000
Application note IC Building Blocks Form Complete Isolated 4-20mA Current-Loop 27 Sep 2000
Application note Implementation and Applications of Current Sources and Current Receivers 27 Sep 2000
Application note Input Overload Protection for the RCV420 4-20mA Current-Loop Receiver 27 Sep 2000
Application note Single Supply 4-20mA Current Loop Receiver 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPNIRSCANEVM — DLP® NIRscan™ Evaluation Module

 

The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer.  This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box.  The EVM features the DLP 0.45 WXGA NIR (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos