REF1112

ACTIVE

1-µA, 3-pin SOT-23 10-ppm/°C shunt voltage reference

alarmNotifications Order now

Product details

VO (V) 1.25 Initial accuracy (max) (%) 0.2 VO adj (min) (V) 1.25 VO adj (max) (V) 1.25 Iz for regulation (min) (µA) 1.2 Reference voltage (V) Fixed Rating Catalog Temp coeff (max) (ppm/°C) 50 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 5
VO (V) 1.25 Initial accuracy (max) (%) 0.2 VO adj (min) (V) 1.25 VO adj (max) (V) 1.25 Iz for regulation (min) (µA) 1.2 Reference voltage (V) Fixed Rating Catalog Temp coeff (max) (ppm/°C) 50 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 5
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Small package: SOT23-3
  • Fixed reverse breakdown voltage of 1.25V
  • Key specifications
    • Output voltage tolerance: ±0.2% (maximum)
    • Low output noise (0.1Hz to 10Hz): 25µVpp (typical)
    • Temperature range: −40°C to +125°C
    • Operating current range: 1.2µA to 5mA
    • Low temperature coefficient from 0°C to +70°C: 30ppm/°C (maximum)
    • Low temperature coefficient from –40°C to +85°C: 50ppm/°C (maximum)
  • Small package: SOT23-3
  • Fixed reverse breakdown voltage of 1.25V
  • Key specifications
    • Output voltage tolerance: ±0.2% (maximum)
    • Low output noise (0.1Hz to 10Hz): 25µVpp (typical)
    • Temperature range: −40°C to +125°C
    • Operating current range: 1.2µA to 5mA
    • Low temperature coefficient from 0°C to +70°C: 30ppm/°C (maximum)
    • Low temperature coefficient from –40°C to +85°C: 50ppm/°C (maximum)

The REF1112 device is a two-terminal shunt reference designed for power and space sensitive applications. The REF1112 features an operating current of 1µA in a SOT23-3 package and is an improved, lower power voltage reference for designs currently using voltage references in larger packages, such as the REF1004 and LT1004. The REF1112 is specified from –40°C to +85°C with operation extending from –40°C to +125°C.

The REF1112 complements other 1µA components from Texas Instruments including the OPA349 and TLV240x low-power operational amplifiers, and the TLV349x micropower voltage comparator.

The REF1112 device is a two-terminal shunt reference designed for power and space sensitive applications. The REF1112 features an operating current of 1µA in a SOT23-3 package and is an improved, lower power voltage reference for designs currently using voltage references in larger packages, such as the REF1004 and LT1004. The REF1112 is specified from –40°C to +85°C with operation extending from –40°C to +125°C.

The REF1112 complements other 1µA components from Texas Instruments including the OPA349 and TLV240x low-power operational amplifiers, and the TLV349x micropower voltage comparator.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM4051-N ACTIVE Fixed & adjustable, precision micropower shunt voltage reference improved temperature coefficient

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet REF1112 10ppm/°C, 1μA, 1.25V Shunt Voltage Reference datasheet (Rev. E) PDF | HTML 14 Dec 2024
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
White paper Voltage reference selection basics white paper (Rev. A) 23 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos