Product details

Frequency range 13.56 MHz Standard ISO/IEC 15693-2, ISO/IEC 15693-3, ISO/IEC 18000-3, NFC Type 5 Operating temperature range (°C) -25 to 70 Rating Catalog Transmission principle ASK, FSK
Frequency range 13.56 MHz Standard ISO/IEC 15693-2, ISO/IEC 15693-3, ISO/IEC 18000-3, NFC Type 5 Operating temperature range (°C) -25 to 70 Rating Catalog Transmission principle ASK, FSK
RFIDN (TFJ) 16 mm² 4 x 4
  • ISO/IEC 15693-2, ISO/IEC 15693-3, ISO/IEC 18000-3, NFC Tag Type 5
  • Integrated Antenna
  • 13.56-MHz Operating Frequency
  • 256-Bit User Memory in Eight 32-Bit Blocks
  • Application Family Identifier (AFI)
  • Fast Simultaneous Identification (Anticollision)
  • ISO/IEC 15693-2, ISO/IEC 15693-3, ISO/IEC 18000-3, NFC Tag Type 5
  • Integrated Antenna
  • 13.56-MHz Operating Frequency
  • 256-Bit User Memory in Eight 32-Bit Blocks
  • Application Family Identifier (AFI)
  • Fast Simultaneous Identification (Anticollision)

The TI RF37S114 Tag-it HF-I Type 5 NFC transponder is compliant with the ISO/IEC 15693 and ISO/IEC 18000-3 global open standards. This product offers a user-accessible memory of 256 bits, organized in 8 blocks, and an optimized command set. This transponder product comes with an integrated antenna and, therefore, is ready for application without the need for an external antenna.

The TI RF37S114 Tag-it HF-I Type 5 NFC transponder is compliant with the ISO/IEC 15693 and ISO/IEC 18000-3 global open standards. This product offers a user-accessible memory of 256 bits, organized in 8 blocks, and an optimized command set. This transponder product comes with an integrated antenna and, therefore, is ready for application without the need for an external antenna.

Download View video with transcript Video
Limited design support from TI available

Existing projects using this product have limited design support from TI. If available, you will find relevant collateral, tools and software on this page. Existing designs using this product have limited design support from TI. Request limited design support in the TI E2E™ support forums.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet RF37S114 Tag-it™ HF-I Type 5 NFC, ISO/IEC 15693 Transponder, 4 mm × 4 mm datasheet PDF | HTML 03 Nov 2015
Application note Reader Antenna Optimization for Reading the RF37S114 (Rev. A) 13 Jul 2016

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos