Product details

CPU Arm Cortex-R5F Frequency (MHz) 330 Flash memory (kByte) 4096 RAM (kByte) 512 ADC type 2 12-bit MibADC Total processing (MIPS) 0.00032 Features CAN, Hercules high-performance microcontroller, SPI, UART UART 4 CAN (#) 4 PWM (Ch) 78 TI functional safety category Functional Safety-Compliant Number of ADC channels 24 Operating temperature range (°C) -40 to 105 Rating Catalog Communication interface CAN, SPI, UART Operating system FreeRTOS, SafeRTOS Hardware accelerators Floating point unit Edge AI enabled Yes Nonvolatile memory (kByte) 4096 Number of GPIOs 168
CPU Arm Cortex-R5F Frequency (MHz) 330 Flash memory (kByte) 4096 RAM (kByte) 512 ADC type 2 12-bit MibADC Total processing (MIPS) 0.00032 Features CAN, Hercules high-performance microcontroller, SPI, UART UART 4 CAN (#) 4 PWM (Ch) 78 TI functional safety category Functional Safety-Compliant Number of ADC channels 24 Operating temperature range (°C) -40 to 105 Rating Catalog Communication interface CAN, SPI, UART Operating system FreeRTOS, SafeRTOS Hardware accelerators Floating point unit Edge AI enabled Yes Nonvolatile memory (kByte) 4096 Number of GPIOs 168
NFBGA (ZWT) 337 256 mm² (16 mm × 16 mm)
  • High-Performance Microcontroller for Safety-Critical Applications
    • Dual-Core Lockstep CPUs With ECC-Protected Caches
    • ECC on Flash and RAM Interfaces
    • Built-In Self-Test (BIST) for CPU, High-End Timers, and On-Chip RAMs
    • Error Signaling Module (ESM) With Error Pin
    • Voltage and Clock Monitoring
  • ARM Cortex - R5F 32-Bit RISC CPU
    • 1.66 DMIPS/MHz With 8-Stage Pipeline
    • FPU With Single- and Double-Precision
    • 16-Region Memory Protection Unit (MPU)
    • 32KB of Instruction and 32KB of Data Caches With ECC
    • Open Architecture With Third-Party Support
  • Operating Conditions
    • Up to 330-MHz CPU Clock
    • Core Supply Voltage (VCC): 1.14 to 1.32 V
    • I/O Supply Voltage (VCCIO): 3.0 to 3.6 V
  • Integrated Memory
    • 4MB of Program Flash With ECC
    • 512KB of RAM With ECC
    • 128KB of Data Flash for Emulated EEPROM With ECC
  • 16-Bit External Memory Interface (EMIF)
  • Hercules Common Platform Architecture
    • Consistent Memory Map Across Family
    • Real-Time Interrupt (RTI) Timer (OS Timer)
    • Two 128-Channel Vectored Interrupt Modules (VIMs) With ECC Protection on Vector Table
      • VIM1 and VIM2 in Safety Lockstep Mode
    • Two 2-Channel Cyclic Redundancy Checker (CRC) Modules
  • Direct Memory Access (DMA) Controller
    • 32 Channels and 48 Peripheral Requests
    • ECC Protection for Control Packet RAM
    • DMA Accesses Protected by Dedicated MPU
  • Frequency-Modulated Phase-Locked Loop (FMPLL) With Built-In Slip Detector
  • Separate Nonmodulating PLL
  • IEEE 1149.1 JTAG, Boundary Scan, and ARM CoreSight Components
  • Advanced JTAG Security Module (AJSM) 
  • Trace and Calibration Capabilities
    • ETM, RTP, DMM, POM
  • Multiple Communication Interfaces
    • 10/100 Mbps Ethernet MAC (EMAC)
      • IEEE 802.3 Compliant (3.3-V I/O Only)
      • Supports MII, RMII, and MDIO
    • Four CAN Controller (DCAN) Modules
      • 64 Mailboxes, Each With ECC Protection
      • Compliant to CAN Protocol Version 2.0B
    • Two Inter-Integrated Circuit (I2C) Modules
    • Five Multibuffered Serial Peripheral Interface (MibSPI) Modules
      • MibSPI1: 256 Words With ECC Protection
      • Other MibSPIs: 128 Words With ECC Protection
    • Four UART (SCI) Interfaces, Two With Local Interconnect Network (LIN 2.1) Interface Support
  • Two Next Generation High-End Timer (N2HET) Modules
    • 32 Programmable Channels Each
    • 256-Word Instruction RAM With Parity
    • Hardware Angle Generator for Each N2HET
    • Dedicated High-End Timer Transfer Unit (HTU) for Each N2HET
  • Two 12-Bit Multibuffered Analog-to-Digital Converter (MibADC) Modules
    • MibADC1: 32 Channels Plus Control for up to 1024 Off-Chip Channels
    • MibADC2: 25 Channels
    • 16 Shared Channels
    • 64 Result Buffers Each With Parity Protection
  • Enhanced Timing Peripherals
    • 7 Enhanced Pulse Width Modulator (ePWM) Modules
    • 6 Enhanced Capture (eCAP) Modules
    • 2 Enhanced Quadrature Encoder Pulse (eQEP) Modules
  • Three On-Die Temperature Sensors
  • Up to 145 Pins Available for General-Purpose I/O (GPIO)
  • 16 Dedicated GPIO Pins With External Interrupt Capability
  • Packages
    • 337-Ball Grid Array (ZWT) [Green]

All trademarks are the property of their respective owners.

  • High-Performance Microcontroller for Safety-Critical Applications
    • Dual-Core Lockstep CPUs With ECC-Protected Caches
    • ECC on Flash and RAM Interfaces
    • Built-In Self-Test (BIST) for CPU, High-End Timers, and On-Chip RAMs
    • Error Signaling Module (ESM) With Error Pin
    • Voltage and Clock Monitoring
  • ARM Cortex - R5F 32-Bit RISC CPU
    • 1.66 DMIPS/MHz With 8-Stage Pipeline
    • FPU With Single- and Double-Precision
    • 16-Region Memory Protection Unit (MPU)
    • 32KB of Instruction and 32KB of Data Caches With ECC
    • Open Architecture With Third-Party Support
  • Operating Conditions
    • Up to 330-MHz CPU Clock
    • Core Supply Voltage (VCC): 1.14 to 1.32 V
    • I/O Supply Voltage (VCCIO): 3.0 to 3.6 V
  • Integrated Memory
    • 4MB of Program Flash With ECC
    • 512KB of RAM With ECC
    • 128KB of Data Flash for Emulated EEPROM With ECC
  • 16-Bit External Memory Interface (EMIF)
  • Hercules Common Platform Architecture
    • Consistent Memory Map Across Family
    • Real-Time Interrupt (RTI) Timer (OS Timer)
    • Two 128-Channel Vectored Interrupt Modules (VIMs) With ECC Protection on Vector Table
      • VIM1 and VIM2 in Safety Lockstep Mode
    • Two 2-Channel Cyclic Redundancy Checker (CRC) Modules
  • Direct Memory Access (DMA) Controller
    • 32 Channels and 48 Peripheral Requests
    • ECC Protection for Control Packet RAM
    • DMA Accesses Protected by Dedicated MPU
  • Frequency-Modulated Phase-Locked Loop (FMPLL) With Built-In Slip Detector
  • Separate Nonmodulating PLL
  • IEEE 1149.1 JTAG, Boundary Scan, and ARM CoreSight Components
  • Advanced JTAG Security Module (AJSM) 
  • Trace and Calibration Capabilities
    • ETM, RTP, DMM, POM
  • Multiple Communication Interfaces
    • 10/100 Mbps Ethernet MAC (EMAC)
      • IEEE 802.3 Compliant (3.3-V I/O Only)
      • Supports MII, RMII, and MDIO
    • Four CAN Controller (DCAN) Modules
      • 64 Mailboxes, Each With ECC Protection
      • Compliant to CAN Protocol Version 2.0B
    • Two Inter-Integrated Circuit (I2C) Modules
    • Five Multibuffered Serial Peripheral Interface (MibSPI) Modules
      • MibSPI1: 256 Words With ECC Protection
      • Other MibSPIs: 128 Words With ECC Protection
    • Four UART (SCI) Interfaces, Two With Local Interconnect Network (LIN 2.1) Interface Support
  • Two Next Generation High-End Timer (N2HET) Modules
    • 32 Programmable Channels Each
    • 256-Word Instruction RAM With Parity
    • Hardware Angle Generator for Each N2HET
    • Dedicated High-End Timer Transfer Unit (HTU) for Each N2HET
  • Two 12-Bit Multibuffered Analog-to-Digital Converter (MibADC) Modules
    • MibADC1: 32 Channels Plus Control for up to 1024 Off-Chip Channels
    • MibADC2: 25 Channels
    • 16 Shared Channels
    • 64 Result Buffers Each With Parity Protection
  • Enhanced Timing Peripherals
    • 7 Enhanced Pulse Width Modulator (ePWM) Modules
    • 6 Enhanced Capture (eCAP) Modules
    • 2 Enhanced Quadrature Encoder Pulse (eQEP) Modules
  • Three On-Die Temperature Sensors
  • Up to 145 Pins Available for General-Purpose I/O (GPIO)
  • 16 Dedicated GPIO Pins With External Interrupt Capability
  • Packages
    • 337-Ball Grid Array (ZWT) [Green]

All trademarks are the property of their respective owners.

The RM57L843 device is part of the Hercules RM series of high-performance ARM® Cortex®-R-based MCUs. Comprehensive documentation, tools, and software are available to assist in the development of IEC 61508 functional safety applications. Start evaluating today with the Hercules RM57x LaunchPad Development Kit. The RM57L843 device has on-chip diagnostic features including: dual CPUs in lockstep, Built-In Self-Test (BIST) logic for CPU, the N2HET coprocessors, and for on-chip SRAMs; ECC protection on the L1 caches, L2 flash, and SRAM memories. The device also supports ECC or parity protection on peripheral memories and loopback capability on peripheral I/Os.

The RM57L843 device integrates two ARM Cortex-R5F floating-point CPUs, operating in lockstep, which offer an efficient 1.66 DMIPS/MHz, and can run up to 330 MHz providing up to 547 DMIPS. The device supports the little-endian [LE] format.

The RM57L843 device has 4MB of integrated flash and 512KB of data RAM with single-bit error correction and double-bit error detection. The flash memory on this device is a nonvolatile, electrically erasable and programmable memory, implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3-V supply input (the same level as the I/O supply) for all read, program, and erase operations. The SRAM supports read and write accesses in byte, halfword, and word modes.

The RM57L843 device features peripherals for real-time control-based applications, including two Next Generation High-End Timer (N2HET) timing coprocessors with up to 64 total I/O terminals.

The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or GPIO. The N2HET is especially well suited for applications requiring multiple sensor information or drive actuators with complex and accurate time pulses. The High-End Timer Transfer Unit (HTU) can perform DMA-type transactions to transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.

The Enhanced Pulse Width Modulator (ePWM) module can generate complex pulse width waveforms with minimal CPU overhead or intervention. The ePWM is easy to use and supports both high-side and low-side PWM and deadband generation. With integrated trip zone protection and synchronization with the on-chip MibADC, the ePWM is ideal for digital motor control applications.

The Enhanced Capture (eCAP) module is essential in systems where the accurately timed capture of external events is important. The eCAP can also be used to monitor the ePWM outputs or for simple PWM generation when not needed for capture applications.

The Enhanced Quadrature Encoder Pulse (eQEP) module directly interfaces with a linear or rotary incremental encoder to get position, direction, and speed information from a rotating machine as used in high-performance motion and position-control systems.

The device has two 12-bit-resolution MibADCs with 41 total channels and 64 words of parity-protected buffer RAM. The MibADC channels can be converted individually or by group for special conversion sequences. Sixteen channels are shared between the two MibADCs. Each MibADC supports three separate groupings. Each sequence can be converted once when triggered or configured for continuous conversion mode. The MibADC has a 10-bit mode for use when compatibility with older devices or faster conversion time is desired. One of the channels in MibADC1 and two of the channels in MibADC2 can be used to convert temperature measurements from the three on-chip temperature sensors.

The device has multiple communication interfaces: Five MibSPIs; four UART (SCI) interfaces, two with LIN support; four CANs; two I2C modules; and one Ethernet controller. The SPI provides a convenient method of serial interaction for high-speed communications between similar shift-register type devices. The LIN supports the Local Interconnect standard (LIN 2.1) and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format. The DCAN supports the CAN 2.0B protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for applications operating in noisy and harsh environments (for example, automotive and industrial fields) that require reliable serial communication or multiplexed wiring. The Ethernet module supports MII, RMII, and Management Data I/O (MDIO) interfaces. The I2C module is a multimaster communication module providing an interface between the microcontroller and an I2C-compatible device through the I2C serial bus. The I2C module supports speeds of 100 and 400 kbps.

The Frequency-Modulated Phase-Locked Loop (FMPLL) clock module multiplies the external frequency reference to a higher frequency for internal use. The Global Clock Module (GCM) manages the mapping between the available clock sources and the internal device clock domains.

The device also has two External Clock Prescaler (ECP) modules. When enabled, the ECPs output a continuous external clock on the ECLK1 and ECLK2 balls. The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.

The Direct Memory Access (DMA) controller has 32 channels, 48 peripheral requests, and ECC protection on its memory. An MPU is built into the DMA to protect memory against erroneous transfers.

The Error Signaling Module (ESM) monitors on-chip device errors and determines whether an interrupt or external Error pin/ball (nERROR) is triggered when a fault is detected. The nERROR signal can be monitored externally as an indicator of a fault condition in the microcontroller.

The External Memory Interface (EMIF) provides a memory extension to asynchronous and synchronous memories or other slave devices.

A Parameter Overlay Module (POM) is included to enhance the debugging capabilities of application code. The POM can reroute flash accesses to internal RAM or to the EMIF, thus avoiding the reprogramming steps necessary for parameter updates in flash. This capability is particularly helpful during real-time system calibration cycles.

Several interfaces are implemented to enhance the debugging capabilities of application code. In addition to the built-in ARM Cortex-R5F CoreSight debug features, the Embedded Cross Trigger (ECT) supports the interaction and synchronization of multiple triggering events within the SoC. An External Trace Macrocell (ETM) provides instruction and data trace of program execution. For instrumentation purposes, a RAM Trace Port (RTP) module is implemented to support high-speed tracing of RAM and peripheral accesses by the CPU or any other master. A Data Modification Module (DMM) gives the ability to write external data into the device memory. Both the RTP and DMM have no or minimal impact on the program execution time of the application code.

With integrated safety features and a wide choice of communication and control peripherals, the RM57L843 device is an ideal solution for high-performance real-time control applications with safety-critical

The RM57L843 device is part of the Hercules RM series of high-performance ARM® Cortex®-R-based MCUs. Comprehensive documentation, tools, and software are available to assist in the development of IEC 61508 functional safety applications. Start evaluating today with the Hercules RM57x LaunchPad Development Kit. The RM57L843 device has on-chip diagnostic features including: dual CPUs in lockstep, Built-In Self-Test (BIST) logic for CPU, the N2HET coprocessors, and for on-chip SRAMs; ECC protection on the L1 caches, L2 flash, and SRAM memories. The device also supports ECC or parity protection on peripheral memories and loopback capability on peripheral I/Os.

The RM57L843 device integrates two ARM Cortex-R5F floating-point CPUs, operating in lockstep, which offer an efficient 1.66 DMIPS/MHz, and can run up to 330 MHz providing up to 547 DMIPS. The device supports the little-endian [LE] format.

The RM57L843 device has 4MB of integrated flash and 512KB of data RAM with single-bit error correction and double-bit error detection. The flash memory on this device is a nonvolatile, electrically erasable and programmable memory, implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3-V supply input (the same level as the I/O supply) for all read, program, and erase operations. The SRAM supports read and write accesses in byte, halfword, and word modes.

The RM57L843 device features peripherals for real-time control-based applications, including two Next Generation High-End Timer (N2HET) timing coprocessors with up to 64 total I/O terminals.

The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or GPIO. The N2HET is especially well suited for applications requiring multiple sensor information or drive actuators with complex and accurate time pulses. The High-End Timer Transfer Unit (HTU) can perform DMA-type transactions to transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.

The Enhanced Pulse Width Modulator (ePWM) module can generate complex pulse width waveforms with minimal CPU overhead or intervention. The ePWM is easy to use and supports both high-side and low-side PWM and deadband generation. With integrated trip zone protection and synchronization with the on-chip MibADC, the ePWM is ideal for digital motor control applications.

The Enhanced Capture (eCAP) module is essential in systems where the accurately timed capture of external events is important. The eCAP can also be used to monitor the ePWM outputs or for simple PWM generation when not needed for capture applications.

The Enhanced Quadrature Encoder Pulse (eQEP) module directly interfaces with a linear or rotary incremental encoder to get position, direction, and speed information from a rotating machine as used in high-performance motion and position-control systems.

The device has two 12-bit-resolution MibADCs with 41 total channels and 64 words of parity-protected buffer RAM. The MibADC channels can be converted individually or by group for special conversion sequences. Sixteen channels are shared between the two MibADCs. Each MibADC supports three separate groupings. Each sequence can be converted once when triggered or configured for continuous conversion mode. The MibADC has a 10-bit mode for use when compatibility with older devices or faster conversion time is desired. One of the channels in MibADC1 and two of the channels in MibADC2 can be used to convert temperature measurements from the three on-chip temperature sensors.

The device has multiple communication interfaces: Five MibSPIs; four UART (SCI) interfaces, two with LIN support; four CANs; two I2C modules; and one Ethernet controller. The SPI provides a convenient method of serial interaction for high-speed communications between similar shift-register type devices. The LIN supports the Local Interconnect standard (LIN 2.1) and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format. The DCAN supports the CAN 2.0B protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for applications operating in noisy and harsh environments (for example, automotive and industrial fields) that require reliable serial communication or multiplexed wiring. The Ethernet module supports MII, RMII, and Management Data I/O (MDIO) interfaces. The I2C module is a multimaster communication module providing an interface between the microcontroller and an I2C-compatible device through the I2C serial bus. The I2C module supports speeds of 100 and 400 kbps.

The Frequency-Modulated Phase-Locked Loop (FMPLL) clock module multiplies the external frequency reference to a higher frequency for internal use. The Global Clock Module (GCM) manages the mapping between the available clock sources and the internal device clock domains.

The device also has two External Clock Prescaler (ECP) modules. When enabled, the ECPs output a continuous external clock on the ECLK1 and ECLK2 balls. The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.

The Direct Memory Access (DMA) controller has 32 channels, 48 peripheral requests, and ECC protection on its memory. An MPU is built into the DMA to protect memory against erroneous transfers.

The Error Signaling Module (ESM) monitors on-chip device errors and determines whether an interrupt or external Error pin/ball (nERROR) is triggered when a fault is detected. The nERROR signal can be monitored externally as an indicator of a fault condition in the microcontroller.

The External Memory Interface (EMIF) provides a memory extension to asynchronous and synchronous memories or other slave devices.

A Parameter Overlay Module (POM) is included to enhance the debugging capabilities of application code. The POM can reroute flash accesses to internal RAM or to the EMIF, thus avoiding the reprogramming steps necessary for parameter updates in flash. This capability is particularly helpful during real-time system calibration cycles.

Several interfaces are implemented to enhance the debugging capabilities of application code. In addition to the built-in ARM Cortex-R5F CoreSight debug features, the Embedded Cross Trigger (ECT) supports the interaction and synchronization of multiple triggering events within the SoC. An External Trace Macrocell (ETM) provides instruction and data trace of program execution. For instrumentation purposes, a RAM Trace Port (RTP) module is implemented to support high-speed tracing of RAM and peripheral accesses by the CPU or any other master. A Data Modification Module (DMM) gives the ability to write external data into the device memory. Both the RTP and DMM have no or minimal impact on the program execution time of the application code.

With integrated safety features and a wide choice of communication and control peripherals, the RM57L843 device is an ideal solution for high-performance real-time control applications with safety-critical

Download View video with transcript Video
Request more information

Hercules RM57L843 is certified by TÜV SÜD to be capable of achieving IEC 61508 SIL 3, helping to make it easier to develop functional safety applications. Download certificate now.

Technical documentation

No results found. Please clear your search and try again.
View all 84
Top documentation Type Title Format options Date
* Data sheet RM57L843 Hercules™ Microcontroller Based on the ARM® Cortex®-R Core datasheet (Rev. C) PDF | HTML Jun 24, 2016
* Errata RM57Lx Microcontroller Silicon Errata (Silicon Revision B) (Rev. B) Jun 21, 2018
* Errata RM57Lx Microcontroller Silicon Errata (Silicon Revision A) (Rev. C) May 31, 2016
Functional safety information Certification for Functional Safety Hardware Process (Rev. C) Jun 6, 2025
Certificate TUEV SUED Certification for RM57x (Rev. A) Jun 21, 2024
White paper Avoiding Functional Safety Compliance Pitfalls in the Motor-Control Designs (Rev. A) PDF | HTML Mar 4, 2024
More literature Hercules™ Diagnostic Library Test Automation Unit User Guide (Rev. B) PDF | HTML Jan 9, 2020
Functional safety information HALCoGen-CSP Installation Guide (Rev. B) PDF | HTML Jan 8, 2020
Functional safety information HALCoGen-CSP User's Guide (Rev. C) PDF | HTML Jan 8, 2020
Functional safety information Hercules Diagnostic Library -TAU Installation Guide (Rev. B) PDF | HTML Jan 8, 2020
More literature HALCoGen-CSP 04.07.01 (Rev. C) PDF | HTML Jan 8, 2020
User guide Hercules Diagnostic Library CSP Without LDRA Oct 29, 2019
More literature Diagnostic Library CSP Release Notes Oct 17, 2019
Functional safety information SafeTI™ Hercules™ Diagnostic Library Release Notes (Rev. A) Sep 24, 2019
Application note HALCoGen Ethernet Driver With lwIP Integration Demo and Active Webserver Demo PDF | HTML Sep 13, 2019
Application note Hercules PLL Advisory SSWF021#45 Workaround (Rev. B) PDF | HTML Sep 9, 2019
Application note CAN Bus Bootloader for Hercules Microcontrollers PDF | HTML Aug 21, 2019
User guide HALCoGen-CSP Without LDRA Installation Guide PDF | HTML Aug 19, 2019
User guide HALCoGen-CSP Without LDRA User's Guide PDF | HTML Aug 19, 2019
User guide Hercules™ Diag Lib Test Automation Unit Without LDRA User's Guide PDF | HTML Aug 19, 2019
User guide Hercules Diagnostic Library - Without LDRA Installation Guide PDF | HTML Aug 19, 2019
Application note HALCoGen CSP Without LDRA Release_Notes Aug 19, 2019
Application note Interfacing the Embedded 12-Bit ADC in a TMS570LS31x/21x and RM4x Series MCUs (Rev. A) Apr 20, 2018
Application note FreeRTOS on Hercules Devices_new Apr 19, 2018
Application note MPU and Cache Settings in TMS570LC43x/RM57x Devices Apr 19, 2018
User guide RM57Lx 16/32 RISC Flash Microcontroller Technical Reference Manual (Rev. A) Mar 1, 2018
Application note Sharing FEE Blocks Between the Bootloader and the Application Nov 7, 2017
Application note Sharing Exception Vectors on Hercules™ Based Microcontrollers Mar 27, 2017
Application note Hercules AJSM Unlock (Rev. A) PDF | HTML Oct 19, 2016
Functional safety information Safety Manual for RM57Lx ARM Hercules ARM Safety Critical Microcontrollers (Rev. A) Oct 19, 2016
Application note How to Create a HALCoGen Based Project For CCS (Rev. B) Aug 9, 2016
Application note Using the CRC Module on Hercules™-Based Microcontrollers Aug 4, 2016
Application note Using the SPI as an Extra UART Transmitter Jul 26, 2016
Functional safety information Functional Safety Audit: SafeTI Functional Safety Hardware Development (Rev. A) Apr 25, 2016
Application note High Speed Serial Bus Using the MibSPIP Module on Hercules-Based MCUs Apr 22, 2016
Application note TMS570LC4357 and RM57L843 On-Chip Temperature Sensor Measurements Jan 18, 2016
Functional safety information Enabling Functional Safety Using SafeTI Diagnostic Library Dec 18, 2015
White paper Hercules™ MCU: Features Applicable to Use in High-Speed Rail Nov 2, 2015
Application note Triggering ADC Using Internal Timer Events on Hercules MCUs Oct 19, 2015
White paper Extending TI’s Hercules MCUs with the integrated flexible HET Sep 29, 2015
Application note PWM Generation and Input Capture Using HALCoGen N2HET Module Jun 30, 2015
More literature Hercules RM57Lx Launchpad Development Kit Quick Start Guide Jun 9, 2015
Application note Sine Wave Generation Using PWM With Hercules N2HET and HTU May 12, 2015
Functional safety information Foundational Software for Functional Safety May 12, 2015
Application note Triangle/Trapezoid Wave Generation Using PWM With Hercules N2HET May 1, 2015
Application note Nested Interrupts on Hercules ARM Cortex-R4/5-Based Microncontrollers Apr 23, 2015
White paper Latch-Up White Paper PDF | HTML Apr 22, 2015
Application note Interrupt and Exception Handling on Hercules ARM Cortex-R4/5-Based MCUs Apr 20, 2015
Application note Monitoring PWM Using N2HET Apr 2, 2015
Application note Hercules SCI With DMA Mar 22, 2015
Certificate TÜV NORD Certificate for Functional Safety Software Development Process Feb 3, 2015
Functional safety information Calculating Equivalent Power-on-Hours for Hercules Safety MCUs Jan 26, 2015
Application note Limiting Clamp Currents on TMS470/TMS570 Digital and Analog Inputs (Rev. A) Dec 8, 2014
User guide RM57L Hercules Development Kit (HDK) User’s Guide Jul 22, 2014
Functional safety information TUV SUD ISO-13849 Safety Architecture Concept Study Jul 2, 2014
More literature HaLCoGen Release Notes Jun 25, 2014
Functional safety information Hercules TMS570LC/RM57Lx Safety MCUs Development Insights Using Debug and Trace May 21, 2014
Application note Interfacing TPS65381 With Hercules Microcontrollers (Rev. A) Feb 14, 2014
User guide Trace Analyzer User's Guide (Rev. B) Nov 18, 2013
Functional safety information IEC 60730 and UL 1998 Safety Standard Compliance Made Easier with TI Hercules Oct 3, 2013
Application note CAN Bus Bootloader for RM48x MCU Sep 16, 2013
Application note UART Bootloader for Hercules RM48 MCU Sep 16, 2013
Application note SPI Bootloader for Hercules RM48 MCU Sep 16, 2013
Functional safety information Accelerating safety-certified motor control designs (Rev. A) Oct 4, 2012
Application note Hercules Family Frequency Slewing to Reduce Voltage and Current Transients Jul 5, 2012
Application note Basic PBIST Configuration and Influence on Current Consumption (Rev. C) Apr 12, 2012
Application note Verification of Data Integrity Using CRC Feb 17, 2012
Functional safety information Important ARM Ltd Application Notes for TI Hercules ARM Safety MCUs Nov 17, 2011
User guide HET Integrated Development Environment User's Guide (Rev. A) Nov 17, 2011
Functional safety information Execution Time Measurement for Hercules ARM Safety MCUs (Rev. A) Nov 4, 2011
Application note Use of All 1'’s and All 0's Valid in Flash EEPROM Emulation Sep 27, 2011
Application note 3.3 V I/O Considerations for Hercules Safety MCUs (Rev. A) Sep 6, 2011
Functional safety information ADC Source Impedance for Hercules ARM Safety MCUs (Rev. B) Sep 6, 2011
Functional safety information Leveraging the High-End Timer Transfer Unit on Hercules ARM Safety MCUs (Rev. A) Sep 6, 2011
Functional safety information Configuring a CAN Node on Hercules ARM Safety MCUs Sep 6, 2011
Functional safety information Configuring the Hercules ARM Safety MCU SCI/LIN Module for UART Communication (Rev. A) Sep 6, 2011
Functional safety information Hercules™ Microcontrollers: Real-time MCUs for safety-critical products Sep 2, 2011
Application note ECC Handling in TMSx70-Based Microcontrollers Feb 23, 2011
User guide TI ICEPick Module Type C Reference Guide Public Version Feb 17, 2011
Application note NHET Getting Started (Rev. B) Aug 30, 2010
Functional safety information Generating Operating System Tick Using RTI on a Hercules ARM Safety MCU Jul 13, 2010
Functional safety information Usage of MPU Subregions on TI Hercules ARM Safety MCUs Mar 10, 2010
User guide TI Assembly Language Tools Enhanced High-End Timer (NHET) Assembler User's Guide Mar 4, 2010
White paper Discriminating between Soft Errors and Hard Errors in RAM White Paper Jun 4, 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Development kit

LAUNCHXL2-RM57L — Hercules RM57Lx LaunchPad Development Kit

The Hercules™ RM57Lx Launchpad™ Development Kit is based on the highest performance Hercules MCU RM57L843 – lockstep cached 330MHz ARM® Cortex®-R5F based RM series MCU. Hercules MCUs are designed to aid in the development of IEC 61508 functional safety industrial and medical applications.

The (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

LB-3P-TRACE32-ARM — Lauterbach TRACE32® Debug and Trace System for Arm®-based Microcontrollers and Processors

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of Arm®-based microcontrollers and processors. The globally renowned debug and trace solutions for embedded systems and SoCs are the perfect (...)

Supported products & hardware
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
IDE, configuration, compiler or debugger

HALCOGEN — HAL Code Generator Tool - TMS570 (v4.07.01)

HALCoGen allows users to generate hardware abstraction layer device drivers for Hercules™ microcontrollers. HALCoGen provides a graphical user interface that allows the user to configure peripherals, interrupts, clocks, and other Hercules microcontroller parameters. Once the Hercules device (...)

Supported products & hardware
IDE, configuration, compiler or debugger

HET_IDE — High End Timer (HET)

The High-End Timer (HET) is a programmable timer co-processor available on TI’s high-performance Hercules Microcontrollers. The HET enables sophisticated timing functions for real-time control applications. Programming the HET provides an alternate approach to the use of costly FPGAs or ASICs which (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SAFETI-HERCULES-DIAG-LIB-CSP — SafeTI Compliance Support Package for Hercules Diagnostic Library

The SafeTI Hercules Diagnostic Library Compliance Support Package (CSP) was developed to provide the necessary documentation and reports to assist customers using the SafeTI Hercules Diagnostic Library to comply with functional safety standards such as IEC 61508 and ISO 26262.

lock = Requires export approval (1 minute)
Supported products & hardware
IDE, configuration, compiler or debugger

SAFETI_CQKIT — Safety and cybersecurity compiler qualification kits for TI C/C++ compilers

The TI Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM, C28/CLA, C29, C6000 or C7000 C/C++ compilers to functional safety and cybersecurity standards. 

 

Two qualification kit types are available:

  • The Safety Compiler Qualification Kit (CQKIT) can (...)
Supported products & hardware
IDE, configuration, compiler or debugger

TSK-3P-VX-TOOLSET — TASKING VX-toolset for Arm

The VX-toolset for Arm is a certified compiler toolchain for safety-critical embedded software development on select Cortex-M and Cortex-R core devices. With Eclipse IDE integration, advanced multicore support and TASKING BlueBox debugger compatibility, the VX-toolset simplifies development. TÜV (...)

Supported products & hardware
Operating system (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS Pre-certified safety RTOS

SAFERTOS® is a unique real time operating system designed for embedded processors. It is precertified to IEC 61508 SIL3 and ISO 26262 ASILD standards by TÜV SÜD. SAFERTOS® was crafted specifically for safety by WHIS' team of experts and is used globally in safety critical applications. WHIS and (...)

Supported products & hardware
Driver or library

SAFETI_DIAG_LIB — Hercules SafeTI Diagnostic Library (v2.4.0)

The Hercules SafeTI™ Diagnostic Library is a collection of software functions and response handlers for various safety features of the Hercules Safety MCUs. The Hercules SafeTI Diagnostic Library runs in the context of the caller's protection environment and all responses are handled in the (...)

Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Support software

HERCULES_SAFETY_MCU_DEMOS — Hercules Software Kit (v4.0.0)

The Hercules Safety MCU Demos are designed to highlight key safety, data acquisition and control features of the Hercules platform of microcontrollers. The demos are designed to be run on a PC in conjunction with either a Hercules USB Development Sick or a Hercules Development Kit (HDK).
Supported products & hardware
Support software

NHET-ASSEMBLER — TMS570 NHET Assembler Software (v2.0.1)

TI's Enhanced High-End Timer (NHET) module provides sophisticated timing functions for real-time control applications.

The NHET Assembler translates programs written in the NHET assembly language into multiple output formats for use in code-generation tools such as TI's Code Composer Studio.

Supported products & hardware
Support software

NOWECC — TMS570 nowECC v2.22.00

The Hercules microcontroller family contains as part of the embedded flash module a circuit that provides, the capability to detect and correct memory faults. This Single bit Error Correction and Double bit Error Detection circuit (SECDED) needs 8 Error correction check bits for every 64 bit of (...)
Supported products & hardware
Simulation model

RM57L84x ZWT BSDL Model

SPNM049.ZIP (9 KB) - BSDL model
Supported products & hardware
Simulation model

RM57x ZWT Ibis Model

SPNM062.ZIP (607 KB) - IBIS model
Supported products & hardware
Calculation tool

FMZPLL_CALCULATOR — FMzPLL Configuration Tool

The FMzPLL Calculator assists a user with the configuration of the FMzPLL on TMS570 microcontrollers. It allows the user to input:
  • OSCIN speed
  • multiplier setting
  • divider settings
  • frequency modulation settings
  • PLL/OSC fail options
Once the user has configured the desired options, the calculator displays (...)
Supported products & hardware
Reference design

TIDM-HAHSCPTO — High Availability High Speed Counter (HSC) and Pulse Train Output (PTO) Reference Design

This reference design provides firmware and test platform for two different industrial input/output functions related to motion control: high-speed counter (HSC) and pulse-train output (PTO). The design is based on a microcontroller platform that is suitable for use in industrial applications (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZWT) 337 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos