A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPD2E007 ACTIVE Dual 10-pF, ±13-V, ±8-kV ESD protection diode for AC Signal Data Interfaces TPD2E007 has much better capacitance performance, as well as other specifications.

Product details

Peak pulse power (8/20 μs) (max) (W) 60 Vrwm (V) 6 Bi-/uni-directional Uni-Directional Number of channels 2 IO capacitance (typ) (pF) 35 IEC 61000-4-5 (A) 3 Interface type USB 2.0 Breakdown voltage (min) (V) 6.5 IO leakage current (max) (nA) 1000 Rating Catalog Operating temperature range (°C) -40 to 85
Peak pulse power (8/20 μs) (max) (W) 60 Vrwm (V) 6 Bi-/uni-directional Uni-Directional Number of channels 2 IO capacitance (typ) (pF) 35 IEC 61000-4-5 (A) 3 Interface type USB 2.0 Breakdown voltage (min) (V) 6.5 IO leakage current (max) (nA) 1000 Rating Catalog Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Design to protect submicron 3-V or 5-V circuits from noise transients
  • Port ESD protection capability exceeds:
    • 15-kV human body model
    • 2-kV machine model
  • Available in a WCSP chip-scale package
  • Stand-off voltage: 6 V (minimum)
  • Low current leakage: 1-µA maximum at 6 V
  • Low capacitance: 35-pF (typical)
  • Design to protect submicron 3-V or 5-V circuits from noise transients
  • Port ESD protection capability exceeds:
    • 15-kV human body model
    • 2-kV machine model
  • Available in a WCSP chip-scale package
  • Stand-off voltage: 6 V (minimum)
  • Low current leakage: 1-µA maximum at 6 V
  • Low capacitance: 35-pF (typical)

The SN65220 device is a dual, and the SN65240 and SN75240 devices are quadruple, unidirectional transient voltage suppressors (TVS). These devices provide electrical noise transient protection to Universal Serial Bus (USB) low and full-speed ports. The input capacitance of 35 pF makes it unsuitable for high-speed USB 2.0 applications.

Any cabled I/O can be subjected to electrical noise transients from various sources. These noise transients can cause damage to the USB transceiver or the USB ASIC if they are of sufficient magnitude and duration.

The SN65220, SN65240, and SN75240 devices ESD performance is measured at the system level, according to IEC61000-4-2; system design, however, impacts the results of these tests. To accomplish a high compliance level, careful board design and layout techniques are required.

The SN65220 device is a dual, and the SN65240 and SN75240 devices are quadruple, unidirectional transient voltage suppressors (TVS). These devices provide electrical noise transient protection to Universal Serial Bus (USB) low and full-speed ports. The input capacitance of 35 pF makes it unsuitable for high-speed USB 2.0 applications.

Any cabled I/O can be subjected to electrical noise transients from various sources. These noise transients can cause damage to the USB transceiver or the USB ASIC if they are of sufficient magnitude and duration.

The SN65220, SN65240, and SN75240 devices ESD performance is measured at the system level, according to IEC61000-4-2; system design, however, impacts the results of these tests. To accomplish a high compliance level, careful board design and layout techniques are required.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SNx52x0 USB Port Transient Suppressors datasheet (Rev. J) PDF | HTML 01 Aug 2022

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​