SN65DPHY440SS

ACTIVE

MIPI® CSI-2/DSI DPHY retimer -40 to 85C operating temperature

SN65DPHY440SS

ACTIVE

Product details

Type Retimer Protocols MIPI CSI/DSI Rating Catalog Speed (max) (Gbpp) 1 Number of channels 4 Supply voltage (V) 1.8 Operating temperature range (°C) -40 to 85
Type Retimer Protocols MIPI CSI/DSI Rating Catalog Speed (max) (Gbpp) 1 Number of channels 4 Supply voltage (V) 1.8 Operating temperature range (°C) -40 to 85
WQFN (RHR) 28 19.25 mm² 5.5 x 3.5
  • MIPI DPHY 1.1 Specification compliant
  • Enables low-cost cable solutions
  • Supports up to 4 lanes at 1.5 Gbps
    • CSI-2/DSI Clock rates
      from 100 MHz To 750 MHz
  • Sub mW Power in shutdown state
  • MIPI DSI Bi-directional LP mode supported
  • Supports for both ULPS and LP power states
  • Adjustable output voltage swing
  • Selectable TX Pre-emphasis levels
  • Adjustable Rx EQ to compensate for ISI loss
  • Configurable edge rate control
  • Dynamic data and clock skew compensation
  • 3-kV ESD HBM protection
  • Industrial temperature range: –40°C to 85°C (SN65DPHY440SS)
  • Commercial temperature range: 0°C to 70°C (SN75DPHY440SS)
  • Available in single 1.8-Vlpply
  • MIPI DPHY 1.1 Specification compliant
  • Enables low-cost cable solutions
  • Supports up to 4 lanes at 1.5 Gbps
    • CSI-2/DSI Clock rates
      from 100 MHz To 750 MHz
  • Sub mW Power in shutdown state
  • MIPI DSI Bi-directional LP mode supported
  • Supports for both ULPS and LP power states
  • Adjustable output voltage swing
  • Selectable TX Pre-emphasis levels
  • Adjustable Rx EQ to compensate for ISI loss
  • Configurable edge rate control
  • Dynamic data and clock skew compensation
  • 3-kV ESD HBM protection
  • Industrial temperature range: –40°C to 85°C (SN65DPHY440SS)
  • Commercial temperature range: 0°C to 70°C (SN75DPHY440SS)
  • Available in single 1.8-Vlpply

The DPHY440 is a one to four lane and clock MIPI DPHY re-timer that regenerates the DPHY signaling. The device complies with MIPI DPHY 1.1 standard and can be used in either a MIPI CSI-2 or MIPI DSI application at datarates of up to 1.5 Gbps.

The device compensates for PCB, connector, and cable related frequency loss and switching related loss to provide the optimum electrical performance from a CSI2/DSI source to sink. The DPHY440’s DPHY inputs feature configurable equalizers.

The output pins automatically compensate for uneven skew between clock and data lanes received on its inputs ports. The DPHY440 output voltage swing and edge rate can be adjusted by changing the state of the VSADJ_CFG0 pin and ERC pin respectively.

The DPHY440 is optimized for mobile applications, and contains activity detection circuitry on the DPHY Link interface that can transition into a lower power mode when in ULPS and LP states.

The SN65DPHY440SS is characterized for an industrial temperature range from -40ºC to 85ºC while SN75DPHY440SS is characterized for commercial temperature range from 0ºC to 70ºC.

The DPHY440 is a one to four lane and clock MIPI DPHY re-timer that regenerates the DPHY signaling. The device complies with MIPI DPHY 1.1 standard and can be used in either a MIPI CSI-2 or MIPI DSI application at datarates of up to 1.5 Gbps.

The device compensates for PCB, connector, and cable related frequency loss and switching related loss to provide the optimum electrical performance from a CSI2/DSI source to sink. The DPHY440’s DPHY inputs feature configurable equalizers.

The output pins automatically compensate for uneven skew between clock and data lanes received on its inputs ports. The DPHY440 output voltage swing and edge rate can be adjusted by changing the state of the VSADJ_CFG0 pin and ERC pin respectively.

The DPHY440 is optimized for mobile applications, and contains activity detection circuitry on the DPHY Link interface that can transition into a lower power mode when in ULPS and LP states.

The SN65DPHY440SS is characterized for an industrial temperature range from -40ºC to 85ºC while SN75DPHY440SS is characterized for commercial temperature range from 0ºC to 70ºC.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN75DPHY440SS ACTIVE MIPI® CSI-2/DSI DPHY retimer 0 to 70C operating temperature Pin-to-pin with same functionality but extended temperature range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SNx5DPHY440SS CSI-2/DSI DPHY Re-timer datasheet (Rev. C) PDF | HTML 08 Aug 2019
EVM User's guide SN65DPHY440SS EVM Users Guide 26 Jan 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DPHY440SSRHREVM — DPHY440SSRHR DPHY Retimer Evalulation Module With SAMTEC Connectors

The DPHY440SSRHREVM is designed to evaluate SN65DPHY440SSRHR device.  The EVM has two SAMTEC connectors which provide a means to route DSI or CSI-2 data and clock into and out of the DPHY440.

User guide: PDF
Not available on TI.com
Simulation model

SN65DPHY440SS S-Parameter Model.

SLLC453.ZIP (1934 KB) - S-Parameter Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RHR) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos