SN65EPT21

ACTIVE

3.3-V ecl differential receiver

Product details

Function Receiver, Translator Protocols LVDS, PECL Number of transmitters 0 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 600 Input signal LVDS, PECL Output signal TTL Rating Catalog Operating temperature range (°C) -40 to 85
Function Receiver, Translator Protocols LVDS, PECL Number of transmitters 0 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 600 Input signal LVDS, PECL Output signal TTL Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • 1 ns Propagation Delay
  • Fmax > 300MHz
  • Operating Range: VCC = 3.0 V to 3.6 V with GND = 0 V
  • 24-mA TTL Output
  • Built-In Temperature Compensation
  • Drop-In Compatible to the MC10EPT21, MC100EPT21
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane
    • Signaling Level Conversion for Clock or Data
  • 1 ns Propagation Delay
  • Fmax > 300MHz
  • Operating Range: VCC = 3.0 V to 3.6 V with GND = 0 V
  • 24-mA TTL Output
  • Built-In Temperature Compensation
  • Drop-In Compatible to the MC10EPT21, MC100EPT21
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane
    • Signaling Level Conversion for Clock or Data

The SN65EPT21 is a differential PECL-to-TTL translator. It operates on +3.3 V supply and ground only. The device includes circuitry to maintain inputs at Vcc/2 when left open.

The VBB pin is a reference voltage output for the device. When the device is used in single-ended mode, the unused input should be tied to VBB. This reference voltage can also be used to bias the input when it is ac coupled. When it is used, place a 0.01µF decoupling capacitor between VCC and VBB. Also limit the sink/source current to < 0.5 mA to VBB. Leave VBB open when it is not used.

The SN65EPT21 is housed in an industry standard SOIC-8 package and is also available in an optional TSSOP-8 package.

The SN65EPT21 is a differential PECL-to-TTL translator. It operates on +3.3 V supply and ground only. The device includes circuitry to maintain inputs at Vcc/2 when left open.

The VBB pin is a reference voltage output for the device. When the device is used in single-ended mode, the unused input should be tied to VBB. This reference voltage can also be used to bias the input when it is ac coupled. When it is used, place a 0.01µF decoupling capacitor between VCC and VBB. Also limit the sink/source current to < 0.5 mA to VBB. Leave VBB open when it is not used.

The SN65EPT21 is housed in an industry standard SOIC-8 package and is also available in an optional TSSOP-8 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 3.3V ECL Differential Receiver datasheet 10 Feb 2009
Application note AC Coupling Between Differential LVPECL, LVDS, HSTL and CML (Rev. C) 17 Oct 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65EPT21 IBIS Model

SLLM145.ZIP (16 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos