SN65HVD62

ACTIVE

AISG® 2.0 on and off keying coax modem transceiver

Product details

Protocols RS485 to AISG 2.0 Rating Catalog Operating temperature range (°C) -40 to 105
Protocols RS485 to AISG 2.0 Rating Catalog Operating temperature range (°C) -40 to 105
VQFN (RGT) 16 9 mm² 3 x 3
  • Supply Ranging From 3V to 5.5V
  • Independent Logic Supply of 1.6V to 5.5V
  • Wide Input Dynamic Range of –15dBm to +5dBm
    for Receiver
  • Power Delivered by the Driver to the Coax can be
    Adjusted From 0dBm to +6dBm
  • AISG Compliant Output Emission Profile
  • Low-power Standby Mode
  • Direction Control Output for RS-485 Bus
    Arbitration
  • Supports up to 115 kbps Signaling
  • Integrated Active Bandpass Filter with Center
    Frequency at 2.176MHz
  • 3mm × 3mm 16-Pin QFN Package
  • Supply Ranging From 3V to 5.5V
  • Independent Logic Supply of 1.6V to 5.5V
  • Wide Input Dynamic Range of –15dBm to +5dBm
    for Receiver
  • Power Delivered by the Driver to the Coax can be
    Adjusted From 0dBm to +6dBm
  • AISG Compliant Output Emission Profile
  • Low-power Standby Mode
  • Direction Control Output for RS-485 Bus
    Arbitration
  • Supports up to 115 kbps Signaling
  • Integrated Active Bandpass Filter with Center
    Frequency at 2.176MHz
  • 3mm × 3mm 16-Pin QFN Package

These transceivers modulate and demodulate signals between the logic (baseband) and a frequency suitable for long coaxial media.

The HVD62 is an integrated AISG transceiver designed to be compliant with Antenna Interface Standards Group v2.0 specification.

The HVD62 receiver integrates an active bandpass filter to enable demodulation of signals even in the presence of spurious frequency components. The filter has a 2.176 MHz center frequency.

The transmitter supports adjustable output power levels varying from +0dBm to +6dBm delivered to the 50 Ω coax cable. The HVD62 transmitter is compliant with the spectrum emission requirement provided by the AISG standard.

A direction control output is provided which facilitates bus arbitration for an RS-485 interface. These devices integrate an oscillator input for a crystal, and also accept standard clock inputs to the oscillator.

These transceivers modulate and demodulate signals between the logic (baseband) and a frequency suitable for long coaxial media.

The HVD62 is an integrated AISG transceiver designed to be compliant with Antenna Interface Standards Group v2.0 specification.

The HVD62 receiver integrates an active bandpass filter to enable demodulation of signals even in the presence of spurious frequency components. The filter has a 2.176 MHz center frequency.

The transmitter supports adjustable output power levels varying from +0dBm to +6dBm delivered to the 50 Ω coax cable. The HVD62 transmitter is compliant with the spectrum emission requirement provided by the AISG standard.

A direction control output is provided which facilitates bus arbitration for an RS-485 interface. These devices integrate an oscillator input for a crystal, and also accept standard clock inputs to the oscillator.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN65HVD64 ACTIVE AISG® 3.0 on and off keying coax modem transceiver with wide temperature range Supports AISG 3.0 and operates with -40 C to 120 C ambient temperature range.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN65HVD62 AISG On-Off Keying Coax Modem Transceiver datasheet (Rev. C) PDF | HTML 27 Mar 2015
EVM User's guide SN65HVD62 EVM Users Guide 11 Dec 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN65HVD62EVM — On and off keying coax modem transceiver evaluation module

The SN65HVD62EVM Evaluation Module has been designed to allow the user to evaluate the electrical parameter performance and features of TI's SN65HVD62 AISG on-off keying modem transceiver. The SN65HVD62EVM Evaluation Module can be used for independent evaluation of transmit or receive channels or (...)

User guide: PDF
Not available on TI.com
Simulation model

SN65HVD62 IBIS Model

SLLM187.ZIP (126 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00062 — AISG On-Off Keying Coax Modem Transceiver Reference Design

This reference design uses the SN65HVD62 and is designed to be compliant with Antenna Interface Standards Group v2.0 specification. It has two transceivers and as such can be used to evaluate the transmit or receive channels independently or to evaluate both transceivers together in a system (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos