Home Interface Multi-switch detection interface (MSDI) ICs

SN65HVS881

ACTIVE

34-V, 8-channel digital-input serializer with diagnostics

Product details

Number of input channels 8 Operating voltage (min) (V) 10 Operating voltage (max) (V) 34 Input/output voltage (max) (V) 36 Input/output voltage (min) (V) -0.3 IO current (mA) 0.2 to 5.2 Operating temperature range (°C) -40 to 125 Interface type SPI Features Overtemperature, Parity, Voltage monitoring Diagnostics Overtemperature diagnostics, Parity check, Voltage monitoring diagnostics Logic voltage (min) (V) 2 Logic voltage (max) (V) 0.8 Rating Catalog
Number of input channels 8 Operating voltage (min) (V) 10 Operating voltage (max) (V) 34 Input/output voltage (max) (V) 36 Input/output voltage (min) (V) -0.3 IO current (mA) 0.2 to 5.2 Operating temperature range (°C) -40 to 125 Interface type SPI Features Overtemperature, Parity, Voltage monitoring Diagnostics Overtemperature diagnostics, Parity check, Voltage monitoring diagnostics Logic voltage (min) (V) 2 Logic voltage (max) (V) 0.8 Rating Catalog
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Eight Inputs
    • High Input Voltage – up to 34 V
    • Selectable Debounce Filters – 0 ms to 3 ms
    • Flexible Input Current Limit: 0.2 to 5.2 mA
    • Field Pins Protected to 15-kV HBM ESD
  • Diagnostics:
    • Parity Check
    • Undervoltage Indication
    • Overtemperature Indication
  • Output Drivers for External Status LEDs
  • Cascadable in Multiples of Eight Inputs
  • SPI-Compatible Interface
  • Regulated 5-V Output for External Isolator
  • APPLICATIONS
    • Sensor Inputs for Industrial Automation and Process Control
    • High Channel Count Digital Input Modules for PC and PLC Systems
    • Decentralized I/O Modules
    • Motion Control Systems

PowerPAD is a trademark of Texas Instruments.

  • Eight Inputs
    • High Input Voltage – up to 34 V
    • Selectable Debounce Filters – 0 ms to 3 ms
    • Flexible Input Current Limit: 0.2 to 5.2 mA
    • Field Pins Protected to 15-kV HBM ESD
  • Diagnostics:
    • Parity Check
    • Undervoltage Indication
    • Overtemperature Indication
  • Output Drivers for External Status LEDs
  • Cascadable in Multiples of Eight Inputs
  • SPI-Compatible Interface
  • Regulated 5-V Output for External Isolator
  • APPLICATIONS
    • Sensor Inputs for Industrial Automation and Process Control
    • High Channel Count Digital Input Modules for PC and PLC Systems
    • Decentralized I/O Modules
    • Motion Control Systems

PowerPAD is a trademark of Texas Instruments.

The SN65HVS881 is an eight channel, digital-input serializer for high-channel density digital input modules in industrial automation. In combination with galvanic isolators the device completes the interface between the high voltage signals on the field-side and the low-voltage signals on the controller side. Input signals are current-limited and then validated by internal debounce filters.

With the addition of a few external components, the input switching characteristics can be configured in accordance with IEC61131-2 for Type 1, 2 and 3 sensor switches.

Upon the application of load and clock signals, input data is latched in parallel into the shift register and afterwards clocked out serially.

Cascading of multiple devices is possible by connecting the serial output of the leading device with the serial input of the following device, enabling the design of high-channel count input modules. Multiple devices can be cascaded through a single serial port, reducing both the isolation channels and controller inputs required.

Input status can be visually indicated via constant current LED outputs. The current limit on the inputs is set by a single external precision resistor. An integrated voltage regulator provides a 5V output to supply low-power isolators. An on-chip temperature sensor provides diagnostic information for graceful shutdown and system safety. An internal parity check for odd parity ensures trustworthy transmission of serial data to the system controller.

The SN65HVS881 is available in a 28-pin PWP PowerPAD™ package, allowing for efficient heat dissipation. The device is characterized for operation at temperatures from –40°C to 125°C

The SN65HVS881 is an eight channel, digital-input serializer for high-channel density digital input modules in industrial automation. In combination with galvanic isolators the device completes the interface between the high voltage signals on the field-side and the low-voltage signals on the controller side. Input signals are current-limited and then validated by internal debounce filters.

With the addition of a few external components, the input switching characteristics can be configured in accordance with IEC61131-2 for Type 1, 2 and 3 sensor switches.

Upon the application of load and clock signals, input data is latched in parallel into the shift register and afterwards clocked out serially.

Cascading of multiple devices is possible by connecting the serial output of the leading device with the serial input of the following device, enabling the design of high-channel count input modules. Multiple devices can be cascaded through a single serial port, reducing both the isolation channels and controller inputs required.

Input status can be visually indicated via constant current LED outputs. The current limit on the inputs is set by a single external precision resistor. An integrated voltage regulator provides a 5V output to supply low-power isolators. An on-chip temperature sensor provides diagnostic information for graceful shutdown and system safety. An internal parity check for odd parity ensures trustworthy transmission of serial data to the system controller.

The SN65HVS881 is available in a 28-pin PWP PowerPAD™ package, allowing for efficient heat dissipation. The device is characterized for operation at temperatures from –40°C to 125°C

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet INDUSTRIAL 8-DIGITAL-INPUT SERIALIZER with Diagnostics datasheet 17 Mar 2009
Application brief How to Design Isolated Comparators for ±48V, 110V and 240V DC and AC Detection (Rev. A) 14 Mar 2018
Application brief How To Simplify Isolated 24-V PLC Digital Input Module Designs (Rev. B) 14 Mar 2018
Application brief How to Improve Speed and Reliability of Isolated Digital Inputs in Motor Drives 16 Dec 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos