SN65LVDS049

ACTIVE

400-Mbps LVDS dual high-speed differential transceiver

Product details

Function Transceiver Protocols LVDS Number of transmitters 2 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal LVDS, LVTTL Output signal LVCMOS, LVDS, LVTTL Rating Catalog Operating temperature range (°C) -40 to 85
Function Transceiver Protocols LVDS Number of transmitters 2 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal LVDS, LVTTL Output signal LVCMOS, LVDS, LVTTL Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (PW) 16 32 mm² 5 x 6.4
  • DS90LV049 Compatible
  • Up to 400-Mbps Signaling Rates
  • Flow-Through Pinout
  • 50-ps Driver Channel-to-Channel Skew (Typical)
  • 50-ps Receiver Channel-to-Channel Skew
    (Typical)
  • 3.3-V Power Supply
  • High-Impedance Disable for All Outputs
  • Internal Fail-safe Biasing of Receiver Inputs
  • 1.4-ns Driver Propagation Delay (Typical)
  • 1.9-ns Receiver Propagation Delay (Typical)
  • High-Impedance Bus Pins on Power Down
  • ANSI TIA/EIA-644-A Compliant
  • Receiver Input and Driver Output ESD Exceeds
    10 kV
  • 16-Pin TSSOP Package
  • DS90LV049 Compatible
  • Up to 400-Mbps Signaling Rates
  • Flow-Through Pinout
  • 50-ps Driver Channel-to-Channel Skew (Typical)
  • 50-ps Receiver Channel-to-Channel Skew
    (Typical)
  • 3.3-V Power Supply
  • High-Impedance Disable for All Outputs
  • Internal Fail-safe Biasing of Receiver Inputs
  • 1.4-ns Driver Propagation Delay (Typical)
  • 1.9-ns Receiver Propagation Delay (Typical)
  • High-Impedance Bus Pins on Power Down
  • ANSI TIA/EIA-644-A Compliant
  • Receiver Input and Driver Output ESD Exceeds
    10 kV
  • 16-Pin TSSOP Package

The SN65LVDS049 device is a dual flow-through differential line driver-receiver pair that uses low-voltage differential signaling (LVDS) to achieve signaling rates as high as 400 Mbps. The driver and receiver electrical interfaces are compliant to the TIA/EIA-644-A standard.

The intended application of this device and signaling technique is for point-to-point baseband data transmission over controlled impedance media of approximately 100-Ω characteristic impedance. The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other application specific characteristics.

The SN65LVDS049 is characterized for operation from –40°C to 85°C

The SN65LVDS049 device is a dual flow-through differential line driver-receiver pair that uses low-voltage differential signaling (LVDS) to achieve signaling rates as high as 400 Mbps. The driver and receiver electrical interfaces are compliant to the TIA/EIA-644-A standard.

The intended application of this device and signaling technique is for point-to-point baseband data transmission over controlled impedance media of approximately 100-Ω characteristic impedance. The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other application specific characteristics.

The SN65LVDS049 is characterized for operation from –40°C to 85°C

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet SN65LVDS049 Dual-LVDS Differential Drivers and Receivers datasheet (Rev. A) PDF | HTML 31 Jul 2015
Application brief LVDS to Improve EMC in Motor Drives 27 Sep 2018
Application brief How Far, How Fast Can You Operate LVDS Drivers and Receivers? 03 Aug 2018
Application brief How to Terminate LVDS Connections with DC and AC Coupling 16 May 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LVDS049 IBIS Model

SLLC163.ZIP (16 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos