SN65LVEP11

ACTIVE

PECL/ECL 1:2 fanout buffer

Product details

Function Translator Protocols ECL, PECL Number of transmitters 2 Number of receivers 1 Supply voltage (V) 2.5, 3.3, 3.8 Signaling rate (Mbps) 6000 Input signal ECL, PECL Output signal ECL, PECL Rating Catalog Operating temperature range (°C) -40 to 85
Function Translator Protocols ECL, PECL Number of transmitters 2 Number of receivers 1 Supply voltage (V) 2.5, 3.3, 3.8 Signaling rate (Mbps) 6000 Input signal ECL, PECL Output signal ECL, PECL Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • 1:2 PECL/ECL Fanout Buffer
  • Operating Range
    • PECL: VCC = 2.375 V to 3.8V With VEE = 0 V
    • NECL: VCC = 0 V With VEE = -2.375V to
      -3.8 V
  • Open Input Default State
  • Support for Clock Frequencies > 3.0 GHz
  • 240 ps Typical Propagation Delay
  • Deterministic Output Value for Open Input Conditions
  • Q Output Will Default Low When Input Open or at VEE
  • Built-in Temperature Compensation
  • Drop in Compatible to MC10LVEP11, MC100LVEP11
  • LVDS Input Compatible
  • 1:2 PECL/ECL Fanout Buffer
  • Operating Range
    • PECL: VCC = 2.375 V to 3.8V With VEE = 0 V
    • NECL: VCC = 0 V With VEE = -2.375V to
      -3.8 V
  • Open Input Default State
  • Support for Clock Frequencies > 3.0 GHz
  • 240 ps Typical Propagation Delay
  • Deterministic Output Value for Open Input Conditions
  • Q Output Will Default Low When Input Open or at VEE
  • Built-in Temperature Compensation
  • Drop in Compatible to MC10LVEP11, MC100LVEP11
  • LVDS Input Compatible

The SN65LVEP11 is a differential 1:2 PECL/ECL fanout buffer. The device includes circuitry to maintain known logic levels when the inputs are in an open condition. Single-ended clock input operation is limited to VCC ≥ 3 V in PECL mode, or VEE ≤ 3 V in NECL mode. The device is housed in an industry-standard SOIC-8 package and is also available in TSSOP-8 package option.

The SN65LVEP11 is a differential 1:2 PECL/ECL fanout buffer. The device includes circuitry to maintain known logic levels when the inputs are in an open condition. Single-ended clock input operation is limited to VCC ≥ 3 V in PECL mode, or VEE ≤ 3 V in NECL mode. The device is housed in an industry-standard SOIC-8 package and is also available in TSSOP-8 package option.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 2.5V/3.3V PECL/ECL 1:2 Fanout Buffer datasheet (Rev. A) 08 Dec 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LVEP11 IBIS Model Version 1.3 (Rev. A)

SLLM046A.ZIP (32 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos